PRSDK-3513 Updated example config file to load McBSP library
[keystone-rtos/mcbsp-lld.git] / Settings.xdc.xdt
index 9fc6532c159693724dfe7b3cbd4c0e2470fc96e6..e422bfbe246cb752a66c8592edd22e37606133a7 100644 (file)
@@ -35,5 +35,17 @@ module Settings
      * library where user must supply compiled device_mcbsp_loopback.obj
      */
     metaonly config string deviceType = "";
+
+        /*! This variable is to control the device library type selection.
+     * By default this variable is set to release.
+     *
+     * To use CSL to use the debug/release library, add the following lines to config
+     * file and set the library profile accordingly:
+     *
+     *      var mcbspSettings = xdc.useModule ('ti.mcbsp.Settings');
+     *      mcbspSettings.libProfile = "debug";
+     *
+     */
+    metaonly config string libProfile = "release";
 }