Merged missing MCBSP LLD 1.0.0.2 updates
[keystone-rtos/mcbsp-lld.git] / setupenv.bat
index 0437da0508702ad31ba79e0b8ba9a23cc8b2a11f..008c1a4718897314fbeb9b561c03c13f5b40ca62 100644 (file)
 
 IF DEFINED PARTNO GOTO partno_defined
 @REM Configure the Part Number
-set PARTNO=C6740
+set PARTNO=C6657
 :partno_Defined
 
 IF DEFINED PDK_INSTALL_PATH GOTO pdk_defined
-set PDK_INSTALL_PATH=d:/ti/git/freon
+set PDK_INSTALL_PATH=C:/ti/pdk_C6657_1_1_2_5/packages
 :pdk_defined
 
 @REM ---------------------------------
@@ -29,11 +29,11 @@ set MINI_PACKAGE=OFF
 @echo MINI PACKAGE is set to %MINI_PACKAGE%
 
 @REM This is the base location for the various tools. 
-set XDCCGROOT=D:/ti/ccsv5/tools/compiler/c6000_7.4.1
-set C6X_GEN_INSTALL_PATH=D:/ti/ccsv5/tools/compiler/c6000_7.4.1
+set XDCCGROOT=T:/c6xx/cgen7_3_02/c6000/cgtools
+set C6X_GEN_INSTALL_PATH=T:/c6xx/cgen7_3_02/c6000/cgtools
 
 @REM EDMA3 LLD installation path variables
-set EDMA3LLD_BIOS6_INSTALLDIR=D:/ti/edma3_lld_02_11_05_02
+set EDMA3LLD_BIOS6_INSTALLDIR=C:/ti/edma3_lld_02_11_05_02
 
 REM *******************************************************************************
 REM *************************** XDC PATH Configuration ****************************
@@ -48,7 +48,7 @@ REM compilations will fail.
 REM CSL/LLDs Package: CSL, MCBSP and RM are a part of the CSL/LLDs package.
 
 @REM Specify the XDC Tool Path
-set XDC_INSTALL_PATH=D:/ti/xdctools_3_24_05_48
+set XDC_INSTALL_PATH=T:/gen/xdc/xdctools_3_22_04_46
 set XDCPATH=../../..;%XDC_INSTALL_PATH%/packages
 
 @REM Configure the XDCPATH
@@ -62,7 +62,7 @@ set XDCPATH=%XDCPATH%;%XDC_ECLIPSE_PLUGIN_INSTALL_PATH%
 set XDCPATH=%XDCPATH%;%XDC_FILTER_INSTALL_PATH%
 
 @REM Configure the paths to ensure that the XDC is available.
-set PATH=%XDC_INSTALL_PATH%;%XDC_INSTALL_PATH%\bin;T:\Doxygen\doxygen\1.5.1-p1\bin:D:\ti\cg_xml\bin
+set PATH=%XDC_INSTALL_PATH%;%XDC_INSTALL_PATH%\bin;T:\Doxygen\doxygen\1.5.1-p1\bin
 
 @REM Third Party Tools: Install-Jammer (Not required by customers)
 set PATH=%PATH%;T:\gen\InstallJammer\v1_3_0