PRSDK-4607 Update project text file to remove local sample file
[keystone-rtos/mcbsp-lld.git] / setupenv.bat
index 0437da0508702ad31ba79e0b8ba9a23cc8b2a11f..9a1dbfb2587f8ae6bfbf59aa0e42f63389dac202 100644 (file)
 
 IF DEFINED PARTNO GOTO partno_defined
 @REM Configure the Part Number
-set PARTNO=C6740
+set PARTNO=K2G
 :partno_Defined
 
 IF DEFINED PDK_INSTALL_PATH GOTO pdk_defined
-set PDK_INSTALL_PATH=d:/ti/git/freon
+set PDK_INSTALL_PATH=C:\ti3\pdk_keystone2_3_02_00_00\packages
 :pdk_defined
 
 @REM ---------------------------------
@@ -29,11 +29,12 @@ set MINI_PACKAGE=OFF
 @echo MINI PACKAGE is set to %MINI_PACKAGE%
 
 @REM This is the base location for the various tools. 
-set XDCCGROOT=D:/ti/ccsv5/tools/compiler/c6000_7.4.1
-set C6X_GEN_INSTALL_PATH=D:/ti/ccsv5/tools/compiler/c6000_7.4.1
+set XDCCGROOT=T:\c6xx\cgen7_4_02\c6000\cgtools
+set C6X_GEN_INSTALL_PATH=T:\c6xx\cgen7_4_02\c6000\cgtools
+set EDMA3_INSTALL_PATH=C:\ti\edma3_lld_02_11_09_08\packages
 
 @REM EDMA3 LLD installation path variables
-set EDMA3LLD_BIOS6_INSTALLDIR=D:/ti/edma3_lld_02_11_05_02
+@REM set EDMA3LLD_BIOS6_INSTALLDIR=C:/ti/edma3_lld_02_11_05_02
 
 REM *******************************************************************************
 REM *************************** XDC PATH Configuration ****************************
@@ -48,12 +49,11 @@ REM compilations will fail.
 REM CSL/LLDs Package: CSL, MCBSP and RM are a part of the CSL/LLDs package.
 
 @REM Specify the XDC Tool Path
-set XDC_INSTALL_PATH=D:/ti/xdctools_3_24_05_48
+set XDC_INSTALL_PATH=T:/gen/xdc/xdctools_3_24_06_63
 set XDCPATH=../../..;%XDC_INSTALL_PATH%/packages
 
 @REM Configure the XDCPATH
-set XDCPATH=%XDCPATH%;%PDK_INSTALL_PATH%;%C6X_GEN_INSTALL_PATH%/include
-set XDCPATH=%XDCPATH%;%EDMA3LLD_BIOS6_INSTALLDIR%/packages
+set XDCPATH=%XDCPATH%;%PDK_INSTALL_PATH%;%C6X_GEN_INSTALL_PATH%/include;%EDMA3_INSTALL_PATH%
 
 @REM Eclipse Help Plugin (Not required by customers)
 set XDC_ECLIPSE_PLUGIN_INSTALL_PATH=T:/gen/xdc/xdc_eclipse_plugin_gen/20091203
@@ -62,14 +62,13 @@ set XDCPATH=%XDCPATH%;%XDC_ECLIPSE_PLUGIN_INSTALL_PATH%
 set XDCPATH=%XDCPATH%;%XDC_FILTER_INSTALL_PATH%
 
 @REM Configure the paths to ensure that the XDC is available.
-set PATH=%XDC_INSTALL_PATH%;%XDC_INSTALL_PATH%\bin;T:\Doxygen\doxygen\1.5.1-p1\bin:D:\ti\cg_xml\bin
+set PATH=%PATH%;%XDC_INSTALL_PATH%;%XDC_INSTALL_PATH%\bin;T:\Doxygen\doxygen\1.5.1-p1\bin
 
 @REM Third Party Tools: Install-Jammer (Not required by customers)
 set PATH=%PATH%;T:\gen\InstallJammer\v1_3_0
 
 set PATH=%PATH%;%XDCCGROOT%\bin;T:\gen\gnu\99-11-01\cygwin-b20\H-i586-cygwin32\bin
 set PATH=%PATH%;T:\SDOApps\cg_xml\cg_xml_v2_30_00\bin
-set PATH=%PATH%;T:\ti_pdsp_cgen\20091120
 
 @REM Third Party Tools: HTML Help compiler.
 set PATH=%PATH%;T:\Doxygen\HTML_Help_Workshop\10-01-2007