Merged missing MCBSP LLD 1.0.0.2 updates DEV.MCBSPLLD.01.00.00.02
authorMurtaza Gaadiwala <murtaza@ti.com>
Wed, 31 Jul 2013 14:20:17 +0000 (10:20 -0400)
committerMurtaza Gaadiwala <murtaza@ti.com>
Wed, 31 Jul 2013 14:20:17 +0000 (10:20 -0400)
build/buildlib.xs
config.bld
docs/ReleaseNotes_MCBSP_LLD.doc
docs/ReleaseNotes_MCBSP_LLD.pdf
include/mcbsp_pvt.h
mcbsp_drv.h
setupenv.bat
src/mcbsp_drv.c
src/mcbsp_ioctl.c

index 75fb8c7011fb2ed8310262e89e95e9ab4a1a21b3..01ef0d4e2b73d88ed41821d909b4b906710b9c91 100644 (file)
@@ -276,7 +276,6 @@ function createLibMake(makelibname,targetname, objectPath)
    {
      tooldir="C6X_GEN_INSTALL_PATH";
    }
- print(targetname+" Added for Freon debug.");
    switch(stringname)
    {
     case String(C66LE):
@@ -285,7 +284,7 @@ function createLibMake(makelibname,targetname, objectPath)
     case String(C66BE):
       targetname=C66BE;
       break;
-case String(C67LE):
+    case String(C67LE):
       targetname=C67LE;
       break;
 
index 3ba2466d5041b92ac86c8198d53d6c46d2f3347f..dfd8bc814d54a8857ba3a8374579c1151368f424 100644 (file)
@@ -84,5 +84,5 @@ if (miniBuild == "ON")
 }
 
 /* List all the build targets here. */
-Build.targets = [ C67LE ];
+Build.targets = [ C66LE, C66BE ];
 
index 966be03baa28aa64273e60a3070c65d055761ef5..a9f0b763a98e350dc85ad758d926b5b1d498f3a7 100644 (file)
Binary files a/docs/ReleaseNotes_MCBSP_LLD.doc and b/docs/ReleaseNotes_MCBSP_LLD.doc differ
index 9a9666e2e6732c38601be13f195fe5b348fd6c5b..fefb19e69b9fd6557ad724eb4f1867ea435775df 100644 (file)
Binary files a/docs/ReleaseNotes_MCBSP_LLD.pdf and b/docs/ReleaseNotes_MCBSP_LLD.pdf differ
index c2942dd2cf8c34d3b3aa9a60a28e13ec74de7c76..03a7f34a3f9b602ed4862268788e581cbb9fe469 100644 (file)
@@ -58,7 +58,7 @@ extern "C" {
 #endif
 
 /* MCBSP LLD includes */
-#include <ti/csl/cslr_mcbsp.h> // Freon only has cslr directory
+#include <ti/csl/cslr_mcbsp.h>
 #include <ti/sdo/edma3/drv/edma3_drv.h>
 #include <ti/drv/mcbsp/mcbsp_drv.h>
 
index 42646ede739abc7b21ffa9259796a6ef7d66281f..7fe90c6a116be5e6d8d6a36f4e39b93b09b33857 100644 (file)
@@ -62,8 +62,8 @@ extern "C" {
 #endif
 
 /* CSL RL includes */
-#include <ti/csl/cslr_device.h> // Freon has no cslr_device.h
-#include <ti/csl/cslr_mcbsp.h> // Freon only has cslr directory
+#include <ti/csl/cslr_device.h>
+#include <ti/csl/cslr_mcbsp.h>
 #include "mcbspver.h"
 
 /*============================================================================*/
index 0437da0508702ad31ba79e0b8ba9a23cc8b2a11f..008c1a4718897314fbeb9b561c03c13f5b40ca62 100644 (file)
 
 IF DEFINED PARTNO GOTO partno_defined
 @REM Configure the Part Number
-set PARTNO=C6740
+set PARTNO=C6657
 :partno_Defined
 
 IF DEFINED PDK_INSTALL_PATH GOTO pdk_defined
-set PDK_INSTALL_PATH=d:/ti/git/freon
+set PDK_INSTALL_PATH=C:/ti/pdk_C6657_1_1_2_5/packages
 :pdk_defined
 
 @REM ---------------------------------
@@ -29,11 +29,11 @@ set MINI_PACKAGE=OFF
 @echo MINI PACKAGE is set to %MINI_PACKAGE%
 
 @REM This is the base location for the various tools. 
-set XDCCGROOT=D:/ti/ccsv5/tools/compiler/c6000_7.4.1
-set C6X_GEN_INSTALL_PATH=D:/ti/ccsv5/tools/compiler/c6000_7.4.1
+set XDCCGROOT=T:/c6xx/cgen7_3_02/c6000/cgtools
+set C6X_GEN_INSTALL_PATH=T:/c6xx/cgen7_3_02/c6000/cgtools
 
 @REM EDMA3 LLD installation path variables
-set EDMA3LLD_BIOS6_INSTALLDIR=D:/ti/edma3_lld_02_11_05_02
+set EDMA3LLD_BIOS6_INSTALLDIR=C:/ti/edma3_lld_02_11_05_02
 
 REM *******************************************************************************
 REM *************************** XDC PATH Configuration ****************************
@@ -48,7 +48,7 @@ REM compilations will fail.
 REM CSL/LLDs Package: CSL, MCBSP and RM are a part of the CSL/LLDs package.
 
 @REM Specify the XDC Tool Path
-set XDC_INSTALL_PATH=D:/ti/xdctools_3_24_05_48
+set XDC_INSTALL_PATH=T:/gen/xdc/xdctools_3_22_04_46
 set XDCPATH=../../..;%XDC_INSTALL_PATH%/packages
 
 @REM Configure the XDCPATH
@@ -62,7 +62,7 @@ set XDCPATH=%XDCPATH%;%XDC_ECLIPSE_PLUGIN_INSTALL_PATH%
 set XDCPATH=%XDCPATH%;%XDC_FILTER_INSTALL_PATH%
 
 @REM Configure the paths to ensure that the XDC is available.
-set PATH=%XDC_INSTALL_PATH%;%XDC_INSTALL_PATH%\bin;T:\Doxygen\doxygen\1.5.1-p1\bin:D:\ti\cg_xml\bin
+set PATH=%XDC_INSTALL_PATH%;%XDC_INSTALL_PATH%\bin;T:\Doxygen\doxygen\1.5.1-p1\bin
 
 @REM Third Party Tools: Install-Jammer (Not required by customers)
 set PATH=%PATH%;T:\gen\InstallJammer\v1_3_0
index df911b0fc93292769e62a33fd86e1f39602d76c4..2f06774f92d8378b2c89cc3866f2258327669a47 100644 (file)
@@ -53,8 +53,6 @@
 #include <ti/drv/mcbsp/mcbsp_drv.h>
 #include <ti/drv/mcbsp/include/mcbsp_pvt.h>
 
-#
-
 
 /* ========================================================================== */
 /*                       GLOBAL MODULE STATE                                  */
index e919d3b367f8e1e22a606605cc5e2b1bbf08464c..43f6f42e2fd0d18e3bed748bc902375f8da96aa8 100644 (file)
@@ -42,7 +42,7 @@
 /* ========================================================================== */
 
 /* MCBSP CSL-RL */
-#include <ti/csl/cslr_mcbsp.h> // Freon only has cslr directory
+#include <ti/csl/cslr_mcbsp.h>
 
 /* MCBSP Types includes */
 #include <mcbsp_types.h>