updated gitignore
Merge branch 'master' of gtgit01.gt.design.ti.com:git/projects/mcbsp-lld
fixed the file location path for c6657 examples
mcbsp: change the version to 1.0.0.7 to align with the tags applied
Signed-off-by: Hao Zhang <hzhang@ti.com>
Signed-off-by: Hao Zhang <hzhang@ti.com>
mcbsp: update RN for release 1.0.0.3
Signed-off-by: Hao Zhang <hzhang@ti.com>
Signed-off-by: Hao Zhang <hzhang@ti.com>
Update to include device folder
mcbsp: example: rename example project name to contain "C66"
pdkProjectCreate script now supports both DSP and ARM projects, the DSP
project name need to contain "C66" for the updated script to create the
project properly.
Signed-off-by: Hao Zhang <hzhang@ti.com>
pdkProjectCreate script now supports both DSP and ARM projects, the DSP
project name need to contain "C66" for the updated script to create the
project properly.
Signed-off-by: Hao Zhang <hzhang@ti.com>
renamed ccs project txt files for project create
fixed CGT tool install variable for yocto
align buildlib to procsdk style
added c6657 CCS projects
build support for Keystone1
removing osal.c from previous example/k2g path.
moved it inside loopback application path.
moved it inside loopback application path.
Verified 8 channel DLB on K2G QT. Added K2G example with device file.
Currently the K2G OSAL has a work-around to suit the QT K2K build.
Currently the K2G OSAL has a work-around to suit the QT K2K build.
Temporary workaround for removing device dependency. Final cleanup pending
Updated for correct path
Merged missing MCBSP LLD 1.0.0.2 updates
LLD files for MCBSP