10 years agoMCSDK 3.0.2: fix platfrom phy polling warning DEV.MCSDK-03.00.02.13 DEV.MCSDK-03.00.02.14
MCSDK 3.0.2: fix platfrom phy polling warning
10 years agoMCSDK 3.0: add delay in DDR init to fix DDR problem found by Advantech DEV.MCSDK-03.00.00.12B DEV.MCSDK-03.00.01.12
MCSDK 3.0: add delay in DDR init to fix DDR problem found by Advantech
10 years agoMCSDK 3.0: update platform test project files to link csl lib DEV.MCSDK-03.00.00.11A DEV.MCSDK-03.00.00.11B
MCSDK 3.0: update platform test project files to link csl lib
11 years agoMCSDK 3.0: update project files and version for beta DEV.MCSDK-03.00.00.10 DEV.MCSDK-03.00.00.11
MCSDK 3.0: update project files and version for beta
MCSDK 3.0: Changes to NAND writer to support ECC formats
MCSDK 3.0: update version # for alpha-9
MCSDK 3.0: update platform lib to support DDR3A 1333M and DDR3B 1600M rate
MCSDK 3.0: remove evmk2k platform lib
UART issue fixed for remaining platforms
Fixed issue in Platform Lib UART as per SDOCM00097960
MCSDK 3.0: fix phy configuration error
MCSDK 3.0: update project files to use CCS 5.3 for Alpha-6
MCSDK 3.0: add serdes configuration function
MCSDK 3.0: updates for bring-up
11 years agoCoverity issue fix in platform library DEV.SC-MCSDK-02.00.00.13 DEV.SC-MCSDK-02.00.01.15 DEV.SC-MCSDK-02.00.02.16 DEV.SC-MCSDK-02.01.00.00
Coverity issue fix in platform library
11 years agoMCSDK 3.0: updated platform lib for bring-up DEV.MCSDK-03.00.00.05 DEV.SC-MCSDK-02.00.00.11 DEV.SC-MCSDK-02.00.00.12
MCSDK 3.0: updated platform lib for bring-up
Coverity issue fixes
Updated versions
Merge branch 'next'
MCSDK 3.0: updated BE project files for Alpha-4
Updated PLL init sequence for tci6614
MCSDK 3.0: update platform lib UG to be generic across all the KS devices
MCSDK 3.0: added evmk2h, evmk2k and removed simtci6638 platform lib and test projects
Updated PLL sequence for 6657, 6670 and 6678
Changed names in Appleton files from 6670 to 66x
Moved DDR3 initialization back outside of PLL check
Added a check to DDR3 PLL to only enable if DDR flag is enabled
Added FPGA read and write API in platform.c and platform.h
Updated evm665x_nand.c to evmc665x_nand.c
Merge from master
11 years agoRevert "NAND fix from Einfochips" - no need for software ecc; Hardware ECC DEV.SC-MCSDK-02.00.00.10
Revert "NAND fix from Einfochips" - no need for software ecc; Hardware ECC
will be in next release
This reverts commit 1c1ff96e058d544c576e325b4296131aefaefea1.
will be in next release
This reverts commit 1c1ff96e058d544c576e325b4296131aefaefea1.
Updated evm665x_nand.c for hardware ECC calculations
updated to CGT 7.4.0
updated to CGT 7.4.0
updated to CGT7.4.0
Fixed Ensat bit and BWADJ calculations for 6670 and 6678
NAND fix from Einfochips
Merged from mcsdk-210
11 years agoupdate project files with CGT 7.3.4 for MCSDK 3.0 Alpha-2 DEV.MCSDK-03.00.00.02 DEV.SC-MCSDK-02.00.00.09
update project files with CGT 7.3.4 for MCSDK 3.0 Alpha-2
Updated platform for mcsdk 2.1
Updated MCSDK 3.0 project files
Added 6657 library
Added tci6638 platform lib for simulator
Updated to CGT 7.4.0B2
Removed EMAC clock module print statement
Removed PHY-related functions from 6657 platform
Merge branch 'next' of gtgit01.gt.design.ti.com:git/projects/mcsdk-platform into next
Adding platform get emac start evt id for Gauss
updated the platform library versions and updated the scbp6618 also for PA PLLSEL bit fix
updated the PLL sequence for setting PLLSEL bit in PAPLLCTL1 register
Added platform test for 6657
Updated 6657 platform lib to use 7.3.1 cgt
Gauss platform.h and resource_mgr.h
Added 6657 platform lib
12 years agoC6670 Platform Lib version number update DEV.BIOS.MCSDK.02.00.08.20 DEV.SC-MCSDK-02.00.00.08
C6670 Platform Lib version number update
Typo on ndelay function change
Changed NAND delay function for 6670
12 years agoAligning Nyquist DDR config with Shannon DEV.BIOS.MCSDK.02.00.06.18 DEV.BIOS.MCSDK.02.00.07.19 DEV.SC-MCSDK-02.00.00.05 DEV.SC-MCSDK-02.00.00.06
Aligning Nyquist DDR config with Shannon
6678 GEL and LIB changes for Shannon PG 2.0 (New DDR)
Platform patch
MCSDK 2.1 alpha update
12 years agoVerion updates: MCSDK 2.0.6.18, PDK 1.0.0.18, CGT 7.3.1 DEV.SC-MCSDK-02.00.00.03 DEV.SC-MCSDK-02.00.00.03_DRYRUN DEV.SC-MCSDK-02.00.00.04
Verion updates: MCSDK 2.0.6.18, PDK 1.0.0.18, CGT 7.3.1
Added tci6614evm support
Update platform library version
Fixing the check in platform lib
C6670 GEL update with DEVSTAT check
platform library update for PLL sequence
Minor GEL file updates
GEL file updates for C66x EVMs
PLL workaround for C6678
Removing CRLF chars from platform files
Removing CRLF chars from GEL
Platform library update with PLL re-init workaround for EVMC6670L
Changing ddr and ps init order in gel
Gel updates with DDR3 test and pll init loop
Updated the PASS PLLM value after review for C6678
C6678 gel cleanup
C6678 gel update with latest sequence
C6670 gel DDR3 inti cleanup
Fix for PASS values
Adding DDR and PASS value table
Fixing incorrect PLL values for PASS
Fixing a typo in the C6670 GEL
C6670 gel code review update
C6670 gel format update
GEL changes for PLL
12 years agochanging NIMU_NUM_RX_DESC to 110 so that the total number desc allocated is power... DEV.BIOS.MCSDK.02.00.04.16
changing NIMU_NUM_RX_DESC to 110 so that the total number desc allocated is power of 2 (= 128)
eeprom changes for 6670
eeprom reader update
EEPROM raw read and write
merge from next branch
Increased number of Rx descriptors for performance and added haos change for the number of TX command descriptors.
Updating compiler version to 7.4 Alpha
Merge remote branch 'remotes/origin/next' into mcsdk-210
Removing CSL_BootCfgLockKicker call from 6670
Added platform lib for simtci6614
Removing lock kicker from evmc6678l/simc6678 platform lib
12 years agoSCBP: Updated SCBP gel file to fix issue seen with no-boot mode setting DEV.SC-MCSDK-01.00.00.06 DEV.SC-MCSDK-01.00.00.07 DEV.SC-MCSDK-01.00.00.08 DEV.SC-MCSDK-01.00.00.09.PATCH.01
SCBP: Updated SCBP gel file to fix issue seen with no-boot mode setting