]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/mcsdk-tools.git/blob - bttbl2hfile/Bttbl2Hfile.c
update mcsdk_tools based on platform library 00.03
[keystone-rtos/mcsdk-tools.git] / bttbl2hfile / Bttbl2Hfile.c
1 /* This short program is written by David Zhou to convert a boot table to a
2    header file so DSP code can be easily included by the host software. The host 
3    will boot DSP ultimately through HPI. SRIO, EMAC, etc.
4    E.g.: 
6       hex6x DspCode.rmd ==> DspCode.btbl
7       Bttbl2Hfile DspCode.btbl DspCode.h
9    Meanwhile, it can also generate a binary image if desired.
10       Bttbl2Hfile DspCode.btbl DspCode.h DspCode.bin
11  */
12 #include <stdio.h>
13 #include <string.h>
15 int asciiByte (unsigned char c)
16 {
17   if ((c >= '0') && (c <= '9'))
18     return (1);
20   if ((c >= 'A') && (c <= 'F'))
21     return (1);
23   if ((c >= 'a') && (c <= 'f'))
24     return (1);
26   return (0);
27 }
30 int toNum (unsigned char c)
31 {
32   if ((c >= '0') && (c <= '9'))
33     return (c - '0');
35   else if ((c >= 'A') && (c <= 'F'))
36     return (c - 'A'+10);
38  else  return (c - 'a' + 10);
39 }
42 int main (int argc, char *argv[])
43 {
44   FILE *strin;
45   FILE *strout;
46   FILE *strbin;
47  
48   int i=0;
49   char linein[132];
50   char lineout[200];
51   char *pin, *pout;
52   unsigned int value;
54   /* Verify the number of args */
55   if ((argc != 3)  && (argc != 4))  {
56     printf ("usage: %s inputfile output_header_file\n", argv[0]);
57         printf ("Or: \n");
58     printf ("usage: %s inputfile output_header_file output_binary_file\n", argv[0]);
59     return (-1);
60   }
62   /* Open all the files */
63   strin = fopen (argv[1], "rb");
64   if (strin == NULL)  {
65     printf ("could not open input file %s\n", argv[1]);
66     return (-1);
67   }
69   strout = fopen (argv[2], "wb+");
70   if (strout == NULL)  {
71     printf ("could not open file %s to write\n", argv[2]);
72     return (-1);
73   }
75   if(argc == 4){
76         strbin = fopen (argv[3], "wb+");
77         if (strbin == NULL)  {
78                 printf ("could not open file %s to write\n", argv[3]);
79                 return (-1);
80         }
81   }
83   /* Ignore the first two lines */
84   fgets (linein, 132, strin);
85   fgets (linein, 132, strin);
86   
87   while(feof(strin)==0) {
88           fgets (linein, 132, strin);
89           if(!asciiByte(linein[0])) break;  /* if not ASCII, end */
91           pin = linein;
92           pout = lineout;
93           strcpy(lineout," ");
94         
95           while(1) {
96                   *pout++ ='0';
97                   *pout++ ='x';
99                   if(argc == 4) {
100                           value = (toNum(*pin))<<4 | toNum(*(pin+1));
101                           fputc(value,strbin);
102                   }
104                   *pout++ = *pin++;
105                   *pout++ = *pin++;
106                   if(*pin==' ') pin++;
107                   *pout++ = ',';
108                   *pout++ = ' ';
109                   if(*pin == 0x0D) break;
110                   if(*pin == 0x0A) break;
111                   if(*pin == 0x00) break;
112                   if(*pin == EOF) break;
113           }
115           /* next line */
116           *pout++=0x0d;
117           *pout++=0x0a;
118           *pout++=0x00;
120           /* save it */
121           fprintf(strout, lineout);
122   }
123   
124   fclose(strin);
125   fclose(strout);
127   if(argc == 4) { 
128           fclose(strbin);
129   }
131   return (0);