updated the CCS projects for updated PDK/XDC/BIOS/CGT
[keystone-rtos/mcsdk-tools.git] / post / src / cpdma.c
1 /********************************************************************************************
2  * FILE PURPOSE: The cpdma driver
3  ********************************************************************************************
4  * FILE NAME: cpdma.c
5  *
6  * DESCRIPTION: The boot loader cpdma driver
7  *
8  ********************************************************************************************/
9 #include "types.h"
10 #include "platform.h"
11 #include "cpdma_loc.h"
12 #include "cpdma_api.h"
13 #include "target.h"
15 /*********************************************************************************************
16  * FUNCTION PURPOSE: Disable all rx channels and clear all the flow registers
17  *********************************************************************************************
18  * DESCRIPTION: The teardown is initiated and polled for completion. The function will
19  *              return an error if the teardown is never complete, but will not stay
20  *              in the function forever.
21  *********************************************************************************************/
22 int16_t hwCpdmaRxDisable (const cpdmaRxCfg_t *cfg)
23 {
24     uint32_t i;
25     uint32_t v;
26     BOOL   done;
28     for (i = 0; i < cfg->nRxChans; i++)  {
30         /* If enabled, set the teardown bit */
31         v = DEVICE_REG32_R (cfg->rxBase + CPDMA_REG_RCHAN_CFG_REG_A(i));
32         if ( (v & CPDMA_REG_VAL_RCHAN_A_RX_ENABLE) == CPDMA_REG_VAL_RCHAN_A_RX_ENABLE )  {
33             v = v | CPDMA_REG_VAL_RCHAN_A_RX_TDOWN;
34             DEVICE_REG32_W (cfg->rxBase + CPDMA_REG_RCHAN_CFG_REG_A(i), v);
35         }
37     }
39     /* Poll for completion */
40     for (i = 0, done = FALSE; ( (i < cfg->tdownPollCount) && (done == FALSE) ); i++)  {
42         chipDelay32 (100);
44         done = TRUE;
45         v = DEVICE_REG32_R (cfg->rxBase + CPDMA_REG_RCHAN_CFG_REG_A(i));
46         if ( (v & CPDMA_REG_VAL_RCHAN_A_RX_ENABLE) == CPDMA_REG_VAL_RCHAN_A_RX_ENABLE )
47             done = FALSE;
49     }
51     if (done == FALSE)
52         return (-1);
55     /* Clear all of the flow registers */
56     for (i = 0; i < cfg->nRxFlows; i++)  {
57         DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_A, i), 0);
58         DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_B, i), 0);
59         DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_C, i), 0);
60         DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_D, i), 0);
61         DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_E, i), 0);
62         DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_F, i), 0);
63         DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_G, i), 0);
64         DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_H, i), 0);
66     }
68     return (0);
70 } /* hwCpdmaRxDisable */
74 /*********************************************************************************************
75  * FUNCTION PURPOSE: Configure the cpdma receive direction for boot loader
76  *********************************************************************************************
77  * DESCRIPTION: The receive configuration for boot consists of a single flow configuration
78  *              which is stored as flow configuration 0. All extended info and psinfo
79  *              is stripped.
80  *********************************************************************************************/
81 int16_t hwCpdmaRxConfig (const cpdmaRxCfg_t *cfg)
82 {
83     uint32_t v;
84     uint32_t i;
85     int16_t ret = 0;
88     /* Rx dma channels are disabled during flow configurations.
89      * Even if disable fails attempt to configure the receive so the boot can work */
90     if (hwCpdmaRxDisable (cfg) != 0)
91         ret = -1;
93     /* Configure the flow
94      * The flow is configured to not pass extended info or psinfo, with descriptor
95      * type host */
97     v = CPDMA_REG_VAL_MAKE_RX_FLOW_A(  1,                       /* extended info passed */
98                                        1,                       /* psinfo passed */
99                                        0,                       /* Retry on failure to transmit */
100                                        CPDMA_DESC_TYPE_HOST,    /* Host type descriptor */
101                                        0,                       /* PS located in descriptor */
102                                        0,                       /* SOP offset */
103                                        cfg->qmNumRx,            /* Rx packet destination QM number */
104                                        cfg->queueRx );          /* Rx packet destination queue */
107     DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_A, 0), v);
109     DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_B, 0), CPDMA_REG_VAL_RX_FLOW_B_DEFAULT);
110     DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_C, 0), CPDMA_REG_VAL_RX_FLOW_C_DEFAULT);
112     v = CPDMA_REG_VAL_MAKE_RX_FLOW_D (  cfg->qmNumFreeBuf,      /* Rx packet destination QM number, 1st descriptor */
113                                         cfg->queueFreeBuf,      /* Rx packet destination queue, 1st descriptor */
114                                         cfg->qmNumFreeBuf,      /* Rx packet destination QM number, subsequent descriptors */
115                                         cfg->queueFreeBuf );    /* Rx packet destination queue, subsequent descriptors */
116     DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_D, 0), v);
119     /* Register E uses the same setup as D */
120     DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_E, 0), v);
124     DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_F, 0), CPDMA_REG_VAL_RX_FLOW_F_DEFAULT);
125     DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_G, 0), CPDMA_REG_VAL_RX_FLOW_G_DEFAULT);
126     DEVICE_REG32_W (cfg->flowBase + CPDMA_RX_FLOW_CFG(CPDMA_RX_FLOW_REG_H, 0), CPDMA_REG_VAL_RX_FLOW_H_DEFAULT);
129     /* Enable the rx channels */
130     for (i = 0; i < cfg->nRxChans; i++)
131         DEVICE_REG32_W (cfg->rxBase + CPDMA_REG_RCHAN_CFG_REG_A(i), CPDMA_REG_VAL_RCHAN_A_RX_ENABLE);
134     return (ret);
136 } /* hwCpdmaRxConfig */
139 /*************************************************************************************************
140  * FUNCTION PURPOSE: Configure the cpdma transmit direction for boot loader
141  *************************************************************************************************
142  * DESCRIPTION: The transmit channels are enabled
143  *************************************************************************************************/
144 int16_t hwCpdmaTxConfig (const cpdmaTxCfg_t *cfg)
146     uint32_t i;
148     /* Disable loopback in the tx direction */
149     DEVICE_REG32_W (cfg->gblCtlBase + CPDMA_REG_EMU_CTL, CPDMA_REG_VAL_EMU_CTL_NO_LOOPBACK);
151     /* Enable all channels. The current state isn't important */
152     for (i = 0; i < cfg->nTxChans; i++)  {
153         DEVICE_REG32_W (cfg->txBase + CPDMA_REG_TCHAN_CFG_REG_B(i), 0);  /* Priority */
154         DEVICE_REG32_W (cfg->txBase + CPDMA_REG_TCHAN_CFG_REG_A(i), CPDMA_REG_VAL_TCHAN_A_TX_ENABLE);
155     }
157     return (0);
159 } /* hwCpdmaTxConfig */
162 /***************************************************************************************************
163  * FUNCTION PURPOSE: Disable the transmit channels
164  ***************************************************************************************************
165  * DESCRIPTION: The transmit channels are disabled
166  ***************************************************************************************************/
167 int16_t hwCpdmaTxDisable (const cpdmaTxCfg_t *cfg)
169     uint32_t i;
170     uint32_t v;
172     for (i = 0; i < cfg->nTxChans; i++)  {
174         v = DEVICE_REG32_R (cfg->txBase + CPDMA_REG_TCHAN_CFG_REG_A(i));
176         if ( (v & CPDMA_REG_VAL_TCHAN_A_TX_ENABLE) == CPDMA_REG_VAL_TCHAN_A_TX_ENABLE)  {
177             v = v | CPDMA_REG_VAL_TCHAN_A_TX_TDOWN;
178             DEVICE_REG32_W (cfg->txBase + CPDMA_REG_TCHAN_CFG_REG_A(i), v);
179         }
180     }
183     return (0);
185 } /* hwCpdmaTxDisable */