################################################################################ # Automatically-generated file. Do not edit! ################################################################################ CG_TOOL_ROOT = $(C6X_GEN_INSTALL_PATH) ORDERED_OBJS += \ "./src/norwriter.obj" \ "../norwriter.cmd" \ $(GEN_CMDS__FLAG) \ -l"ti.board.ae66" \ -l"libc.a" \ -l"ti.csl.ae66" \ -l"ti.csl.intc.ae66" \ -l"ti.drv.uart.ae66" \ -l"ti.osal.ae66" -include ../makefile.init RM = rm -f RMDIR = rm -rf # All of the sources participating in the build are defined here -include sources.mk -include subdir_vars.mk -include src/subdir_vars.mk -include subdir_rules.mk -include src/subdir_rules.mk -include objects.mk ifneq ($(MAKECMDGOALS),clean) ifneq ($(strip $(S_DEPS)),) -include $(S_DEPS) endif ifneq ($(strip $(S_UPPER_DEPS)),) -include $(S_UPPER_DEPS) endif ifneq ($(strip $(S62_DEPS)),) -include $(S62_DEPS) endif ifneq ($(strip $(C64_DEPS)),) -include $(C64_DEPS) endif ifneq ($(strip $(ASM_DEPS)),) -include $(ASM_DEPS) endif ifneq ($(strip $(CC_DEPS)),) -include $(CC_DEPS) endif ifneq ($(strip $(S55_DEPS)),) -include $(S55_DEPS) endif ifneq ($(strip $(C67_DEPS)),) -include $(C67_DEPS) endif ifneq ($(strip $(CLA_DEPS)),) -include $(CLA_DEPS) endif ifneq ($(strip $(C??_DEPS)),) -include $(C??_DEPS) endif ifneq ($(strip $(CPP_DEPS)),) -include $(CPP_DEPS) endif ifneq ($(strip $(S??_DEPS)),) -include $(S??_DEPS) endif ifneq ($(strip $(C_DEPS)),) -include $(C_DEPS) endif ifneq ($(strip $(C62_DEPS)),) -include $(C62_DEPS) endif ifneq ($(strip $(CXX_DEPS)),) -include $(CXX_DEPS) endif ifneq ($(strip $(C++_DEPS)),) -include $(C++_DEPS) endif ifneq ($(strip $(ASM_UPPER_DEPS)),) -include $(ASM_UPPER_DEPS) endif ifneq ($(strip $(K_DEPS)),) -include $(K_DEPS) endif ifneq ($(strip $(C43_DEPS)),) -include $(C43_DEPS) endif ifneq ($(strip $(INO_DEPS)),) -include $(INO_DEPS) endif ifneq ($(strip $(S67_DEPS)),) -include $(S67_DEPS) endif ifneq ($(strip $(SA_DEPS)),) -include $(SA_DEPS) endif ifneq ($(strip $(S43_DEPS)),) -include $(S43_DEPS) endif ifneq ($(strip $(OPT_DEPS)),) -include $(OPT_DEPS) endif ifneq ($(strip $(PDE_DEPS)),) -include $(PDE_DEPS) endif ifneq ($(strip $(S64_DEPS)),) -include $(S64_DEPS) endif ifneq ($(strip $(C_UPPER_DEPS)),) -include $(C_UPPER_DEPS) endif ifneq ($(strip $(C55_DEPS)),) -include $(C55_DEPS) endif endif -include ../makefile.defs # Add inputs and outputs from these tool invocations to the build variables EXE_OUTPUTS += \ ../bin/norwriter_evmk2g.out \ EXE_OUTPUTS__QUOTED += \ "../bin/norwriter_evmk2g.out" \ # All Target all: ../bin/norwriter_evmk2g.out # Tool invocations ../bin/norwriter_evmk2g.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS) @echo 'Building target: $@' @echo 'Invoking: C6000 Linker' "$(CG_TOOL_ROOT)/bin/cl6x" -mv6600 --abi=eabi -g --define=SOC_K2G --display_error_number --diag_warning=225 -z -m"../bin/norwriter_evmk2g.map" -i"$(CG_TOOL_ROOT)/lib" -i"$(CG_TOOL_ROOT)/include" -i"$(PDK_INSTALL_PATH)/ti/board/lib/evmK2G/c66/release" -i"$(PDK_INSTALL_PATH)/ti/csl/lib/k2g/c66/release" -i"$(PDK_INSTALL_PATH)/ti/drv/uart/lib/k2g/c66/release" -i"$(PDK_INSTALL_PATH)/ti/osal/lib/nonos/k2g/c66/release" --reread_libs --warn_sections --xml_link_info="../bin/norwriter_evmk2g_linkInfo.xml" --rom_model -o "../bin/norwriter_evmk2g.out" $(ORDERED_OBJS) @echo 'Finished building target: $@' @echo ' ' # Other Targets clean: -$(RM) $(EXE_OUTPUTS__QUOTED) -$(RM) "src/norwriter.pp" -$(RM) "src/norwriter.obj" -@echo 'Finished clean' -@echo ' ' .PHONY: all clean dependents .SECONDARY: -include ../makefile.targets