diff --git a/post/src/post.c b/post/src/post.c
index c6d91140906b310e78c2fc232d76634c3c1e568a..f69e87c886f9b218902d4159fb4a5f7595da610d 100644 (file)
--- a/post/src/post.c
+++ b/post/src/post.c
return test_passed;
}
+void
+post_hex_to_string
+(
+ uint32_t hex,
+ uint32_t nibbles,
+ char *msg
+)
+{
+ int32_t i;
+ uint8_t nibble;
+
+ for (i = (nibbles-1); i >= 0; i--)
+ {
+ nibble = hex & 0xf;
+ if (nibble <= 0x9)
+ {
+ nibble += '0';
+ }
+ else
+ {
+ nibble += ('A' - 0xa);
+ }
+
+ msg[i] = nibble;
+ hex = hex >> 4;
+ }
+ msg[nibbles] = 0;
+}
+
/******************************************************************************
* Function: main function for POST
******************************************************************************/
int32_t i;
char msg[9];
uint8_t mac_addr[6];
+ platform_info info;
/* Turn on all the platform initialize flags */
memset(&init_config, 0, sizeof(platform_init_config));
memset(&init_flags, 0x01, sizeof(platform_init_flags));
-#ifdef _EVMC6670L_
- init_flags.phy = 0;
-#endif
-
/* Initialize the platform */
if (platform_init(&init_flags, &init_config) != Platform_EOK)
{
platform_uart_set_baudrate(POST_UART_BAUDRATE);
if (test_id != POST_TEST_PLL_INIT)
{
- if (post_write_uart(POST_DEVICE) != TRUE)
+ if (post_write_uart("\r\n\r\n") != TRUE)
{
post_display_led_error(POST_TEST_UART); /* Never return from this function */
}
+
+ platform_get_info(&info);
+
+ /* Display the board name */
+ post_write_uart(info.board_name);
+
+ /* Display the POST version */
post_write_uart(POST_EVM_VERSION_MSG);
post_write_uart(post_version);
+ post_hex_to_string(info.board_rev, 4, msg);
+ post_write_uart("\r\n\r\nFPGA Version: ");
+ post_write_uart(msg);
+
/*post_write_uart("\r\n\r\nPOST booting from I2C 0x50 ... ");*/
+ /* Display the EFUSE MAC address */
platform_get_macaddr(PLATFORM_MAC_TYPE_EFUSE, mac_addr);
- msg[2] = ' ';
- msg[3] = 0;
post_write_uart("\r\n\r\nEFUSE MAC ID is: ");
for (i = 0; i < 6; i++)
{
- msg[0] = (char)(mac_addr[i]>>4);
- if (msg[0] < 0xa)
- {
- msg[0] += '0';
- }
- else
- {
- msg[0] = msg[0] - 0xa + 'A';
- }
- msg[1] = (char)(mac_addr[i]&0xf);
- if (msg[1] < 0xa)
- {
- msg[1] += '0';
- }
- else
- {
- msg[1] = msg[1] - 0xa + 'A';
- }
+ post_hex_to_string(info.emac.efuse_mac_address[i], 2, msg);
+ msg[2] = ' ';
+ msg[3] = 0;
post_write_uart(msg);
}
+
+ /* Read the PLL Reset Type Status register and display on UART */
+ reset_type = PLL_CTRL_REG_RSTYPE;
+ post_hex_to_string(reset_type, 8, msg);
+ post_write_uart("\r\n\r\nPLL Reset Type Status Register: 0x");
+ post_write_uart(msg);
}
/* Display test in progress UART/LED status or init error */
post_display_status(POST_TEST_NAND, test_passed);
post_display_status(POST_TEST_COMPLETE, TRUE);
-
- /* Read the PLL Reset Type Status register and display on UART */
- reset_type = PLL_CTRL_REG_RSTYPE;
- for (i = 7; i >= 0; i--)
- {
- msg[i] = (char)(reset_type & 0xf) + '0';
- reset_type = reset_type >> 4;
- }
- msg[8] = 0;
- post_write_uart("\r\n\r\nPLL Reset Type Status Register: 0x");
- post_write_uart(msg);
}