index 90b9eaa5d3c566b775c970b77a3d171ff426876b..5646a0e1b53d974e0b53f534682e1404083afb97 100644 (file)
EEPROM_WRITER_INFO_T eepromWriterInfo;
+/* OSAL functions for Platform Library */
+uint8_t *Osal_platformMalloc (uint32_t num_bytes, uint32_t alignment)
+{
+ return malloc(num_bytes);
+}
+
+void Osal_platformFree (uint8_t *dataPtr, uint32_t num_bytes)
+{
+ /* Free up the memory */
+ if (dataPtr)
+ {
+ free(dataPtr);
+ }
+}
+
/******************************************************************************
* Function: print_platform_errno
******************************************************************************/