index 5646a0e1b53d974e0b53f534682e1404083afb97..e14bbc808994ff566db362e5c17b01ebbf64450f 100644 (file)
#include "types.h"
/* EEPROM writer utility version */
-char version[] = "01.00.00.03";
+char version[] = "01.00.00.04";
+
/* The input file name is hard coded */
char *input_file = "eepromwriter_input.txt";
}
}
+void Osal_platformSpiCsEnter(void)
+{
+ return;
+}
+
+void Osal_platformSpiCsExit (void)
+{
+ return;
+}
+
/******************************************************************************
* Function: print_platform_errno
******************************************************************************/
)
{
char line[MAX_LINE_LENGTH];
- char tokens[] = " :=;\n";
+ char tokens[] = " :=;\n\r";
char *key, *data;
memset(line, 0, MAX_LINE_LENGTH);