index 485453fd1bd34fe9ef90bc3012a73a2c558cc8fe..e095030e1c6dc84ffa3b6de66ef5d64d449f5b5e 100644 (file)
#include "types.h"
/* NOR writer utility version */
-char version[] = "01.00.00.02";
+char version[] = "01.00.00.03";
/* The input file name is hard coded */
char *input_file = "nor_writer_input.txt";
)
{
char line[MAX_LINE_LENGTH];
- char tokens[] = " :=;\n";
+ char tokens[] = " :=;\n\r";
char *key, *data;
memset(line, 0, MAX_LINE_LENGTH);
/* Initialize main Platform lib */
memset(&init_config, 0, sizeof(platform_init_config));
memset(&init_flags, 1, sizeof(platform_init_flags));
+ init_flags.pll = 0;
+ init_flags.ddr = 0;
if (platform_init(&init_flags, &init_config) != Platform_EOK)
{
printf ("Platform init failed!\n");
print_platform_errno();
return;
}
-
+#if !(defined(_EVMC6657L_))
p_device = platform_device_open(PLATFORM_DEVID_NORN25Q128, 0);
+#else
+ p_device = platform_device_open(PLATFORM_DEVID_NORN25Q032A, 0);
+#endif
if (p_device == NULL)
{
printf ("NOR device open failed!\n");