Sync with latest NWAL-LLD
netlib: set SA by IP rule. Adds new API for creating a security association from an IP rule: netapi_secAddSAIP(). Signed-off-by: Mike Scherban <m-scherban@ti.com>
Resolve Coverity warnings
SDOCM00112354: Require support for start/stop offloading of policies sharing signle CHILD_SA
Merge branch 'multi-proc' Conflicts: ti/runtime/netapi/src/netapi_init.c ti/runtime/netapi/src/netapi_loc.h ti/runtime/netapi/test/net_test_bench.c ti/runtime/netapi/test/net_test_router.c
Additional fix for SDOCM00107974: Add support for hmac-sha256 in netapi ipsecmgr daemon
Resolve NETAPI library coverity warnings.
Multi-proc support in NETAPI
Fix compilation issues
Fix for SDOCM00107501:Compilation issues observed when compiling with C++
NETAPI updates to support enhanced route types.
Integration with latest version of HPLIB
Multi-proc support in NETAPI changes
Changing netapi_secGetChanCtxInfo API definition and implementation
This commit adds the following: 1. Changing API name from netapi_secGetChanHandles to netapi_secGetChanCtxInfo. 2. Enabling netapi ipsecmgr to run in daemon mode. 3. Update version to 1.0.0.8
This commit adds the following: 1. NETAPI changes to support multiproc PA/SA. 2. NETAPI integration with HPLIB shared memory API's 3. New to query per channel SA/PA handles.
This commit adds the following: 1. Fix for SDOCM00102515(Graceful shutdown of netapi ipsecmgr daemon not supported). 2. Netapi ipsecmgr daemon makefile update to support compile time flag to enable RX policy creation. 3. Fix in netapi_secAddRxPolicy when constructing APPID for IPSEC policy.
This commits adds the following: 1. Re-size netapi tune parameters for SA and PA buffer size requests for K2. 2. Fixes in Makefiles to compile netapi library and test applications.3 3. General cleanup.
This commit adds the following: 1. Changes to FLOW API 2. changes to tie switch port to mac address 3. Fix for INFLOW mode of operation
This commit adds the following: 1. Added net_test_max_params applications, removed obsolete testing appps. 2. Added net_test configuration files to test out ability to create larege number of SA's, largs number of MAC/IP interfaces. 3. Updated testing application to read config file from command line.