NETAPI changes for EQOS mode support
NETAPI ipsecmgr daemon changes to integrate with Resource Manager(RM)
NETAPI library and test changes to integrate with Resource Manager(RM)
NETAPI changes to support device specific libraries
NETAPI makefile updates to sync with yocto recipes
Integration changes with latest NWAL
Makefile udpates to build device specific test applications
NETAPI test application changes for MCSDK 3.1 which supports k2l/k2e
Added shared object library support, updated release version.
Changes for yocto build env.
Adding net_test_bench application, scripts to set irq smp affinity, setup scripts for net_test_loopback and router applications
Changes to compile with devkit
fix for net_test_setup.sh script for hplibmod.ko path, adding some net_test tools
Makefile cleanup: removed dependency on CORTEX_A15 compile file flag, updated sources accordingly.
Makefile updates for yocto: fixed make install for netapi
Updated the netapi build infrastructure to align for yocto
This commits adds the following: 1. Re-size netapi tune parameters for SA and PA buffer size requests for K2. 2. Fixes in Makefiles to compile netapi library and test applications.3 3. General cleanup.
This commit adds the following: 1. Netapi cleanup, fix in netapi_pktioCreate to update queue number. 2. net_test cleanup, changes to create pktio channels and classifers for DSP fash path setup. 3. Added ifdma test application, updates to Makefile. 4. Updates to net_test_config file.
This commit adds the following: 1. Added net_test_max_params applications, removed obsolete testing appps. 2. Added net_test configuration files to test out ability to create larege number of SA's, largs number of MAC/IP interfaces. 3. Updated testing application to read config file from command line.
This commit includes the following changes: 1. Implemented fast path send functions in pktio which directly use low level nwal fast send macros. 2. net_test and net_test router application updates to use pktio fast path send functions. 3. Resolved all compilation warnings for netapi library and net_test user space applications. 4. General cleanup.