Update location of doxygen output folder, config file changes, setup script changes
[keystone-rtos/netapi.git] / ti / runtime / netapi / test / net_test_config.txt
1 #sp0 thread-number start-core end-core
2 sp0 = 1 0-0
3 fp0 = 2 1-1 
4 fp1 = 3 2-2
5 fp2 = 4 3-3
6 #mac0 = mac-address switch-port
7 mac0 = 00-01-02-03-05-05 sp0
8 #mac1 = 00-01-02-03-05-06 sp1
9 #ip0 = ip-address mac-interface
10 ip0 = 10.0.0.100  mac0
11 ip1 = 10.0.1.100  mac0
12 ip2 = 10.0.2.100  mac0
13 local_ipsec_ip = 192.168.1.100
14 remote_ipsec_ip = 192.168.1.10
15 ipsec_if = 0
16 #
17 dsp_mac = mac0
18 dsp_ip = ip0
19 #
20 #ipsec_mode_rx = SIDEBAND
21 #ipsec_mode_tx = SIDEBAND
22 ipsec_mode_rx = INFLOW
23 ipsec_mode_tx = INFLOW
24 route0 =  MAC00-23-24-08-67-46  0
25 route1 =  MAC00-22-33-44-55-56  1
27 dstip0 =  10.1.0.100 route1
28 dspip1 =  10.0.0.10  route0
30 # _dest_udp port config, if set to ZERO, net_test will use  eceived src port as destination port when packet
31 #  is transmitted to network, if non-ZERO, net test will use this the the destination port when packet
32 #  is tranmitted to network.
33 dest_udp_port_config = 30000
35 #sa0 = dir spi prot saMode iptype srcip destip window auth cipher esnlo esphi encrkeysize authkeysize encrkey pauthkey tunnel_id
37 sa0 = INBOUND 0x11111111 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 HMAC_SHA1 AES_CBC 0 0 32 20 55,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x2
39 sa1 = OUTBOUND 0x11111111 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 HMAC_SHA1 AES_CBC 0 0 32 20 55,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23  0x2
41 sa2 = INBOUND 0x44444444 AH TUNNEL IPV4 192.168.1.10 192.168.1.100 64 HMAC_MD5 NULL 0 0 0 16 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x1
43 sa3 = OUTBOUND 0x44444444 AH TUNNEL IPV4 192.168.1.100 192.168.1.10 64 HMAC_MD5 NULL 0 0 0 16 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x1
45 sa4 = INBOUND 0x22222222 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 HMAC_SHA2_256 AES_CTR 0 0 20 32 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x3
47 sa5 = OUTBOUND 0x22222222 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 HMAC_SHA2_256 AES_CTR 0 0 20 32 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x3
49 sa6 = INBOUND 0x55555555 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 NULL AES_GCM 0 0 20 0 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x4
51 sa7 = OUTBOUND 0x55555555 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 NULL AES_GCM 0 0 20 0 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x4
53 sa8 = INBOUND 0x66666666 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 NULL AES_CCM 0 0 19 0 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x5
55 sa9 = OUTBOUND 0x66666666 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 NULL AES_CCM 0 0 19 0 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x5
57 sa10 = INBOUND 0x33333333 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 HMAC_SHA2_256 3DES_CBC 0 0 24 32 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x6
59 sa11 = OUTBOUND 0x33333333 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 HMAC_SHA2_256 3DES_CBC 0 0 24 32 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x6
61 sa12 = INBOUND 0x77777777 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 AES_XCBC NULL 0 0 0 16 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x7
63 sa13 = OUTBOUND 0x77777777 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 AES_XCBC NULL 0 0 0 16 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x7
65 #sa14 = INBOUND 0x88888888 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 GMAC NULL 0 0 0 20 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x8
67 #sa15 = OUTBOUND 0x88888888 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 GMAC NULL 0 0 0 20 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x8