1 #sp0 thread-number start-core end-core
2 sp0 = 1 0-0
3 fp0 = 2 0-0
4 fp1 = 3 0-0
5 #mac0 = mac-address switch-port
6 mac0 = 00-01-02-03-05-01 sp0
7 mac1 = 00-01-02-03-05-02 sp1
8 mac2 = 00-01-02-03-05-03 sp0
9 mac3 = 00-01-02-03-05-04 sp1
10 mac4 = 00-01-02-03-05-05 sp0
11 mac5 = 00-01-02-03-05-06 sp1
12 mac6 = 00-01-02-03-05-07 sp0
13 mac7 = 00-01-02-03-05-08 sp0
14 mac8 = 00-01-02-03-05-09 sp0
15 mac9 = 00-01-02-03-05-0a sp0
16 mac10 = 00-01-02-03-05-15 sp0
17 mac11 = 00-01-02-03-05-25 sp0
18 mac12 = 00-01-02-03-05-35 sp0
19 mac13 = 00-01-02-03-05-45 sp0
20 mac14 = 00-01-02-03-05-55 sp0
21 mac15 = 00-01-02-03-05-65 sp0
22 mac16 = 00-01-02-03-05-75 sp0
23 mac17 = 00-01-02-03-05-85 sp0
24 mac18 = 00-01-02-03-05-95 sp0
25 mac19 = 00-01-02-03-01-05 sp0
26 mac20 = 00-01-02-03-02-05 sp0
27 mac21 = 00-01-02-03-03-06 sp1
28 mac22 = 00-01-02-03-04-05 sp0
29 mac23 = 00-01-02-33-05-06 sp1
30 mac24 = 00-01-02-03-06-05 sp0
31 mac25 = 00-01-02-03-07-06 sp1
32 mac26 = 00-01-02-03-08-06 sp1
33 mac27 = 00-01-02-03-09-05 sp0
34 mac28 = 00-01-02-01-05-06 sp1
35 mac29 = 00-01-02-02-05-05 sp0
36 mac30 = 00-01-02-63-05-06 sp1
37 mac31 = 00-01-02-04-05-06 sp1
38 mac32 = 00-01-02-05-05-05 sp0
39 mac33 = 00-01-02-06-05-06 sp1
40 mac34 = 00-01-02-07-05-05 sp0
41 mac35 = 00-01-02-08-05-06 sp1
42 mac36 = 00-01-02-09-05-06 sp1
43 mac37 = 00-01-01-03-05-05 sp0
44 mac38 = 00-01-22-03-05-06 sp1
45 mac39 = 00-01-03-03-05-05 sp0
46 mac40 = 00-01-04-03-05-06 sp1
47 mac41 = 00-01-05-03-05-06 sp1
48 mac42 = 00-01-05-03-05-05 sp0
49 mac43 = 00-01-06-03-05-06 sp1
50 mac44 = 00-01-07-03-05-05 sp0
51 mac45 = 00-01-08-03-05-06 sp1
52 mac46 = 00-01-09-03-05-06 sp1
53 mac47 = 00-01-12-03-05-05 sp0
54 mac48 = 00-01-22-33-05-06 sp1
55 mac49 = 00-01-32-03-05-05 sp0
56 mac50 = 00-01-42-03-05-06 sp1
57 mac51 = 00-01-52-03-05-06 sp1
58 mac52 = 00-01-62-03-05-05 sp0
59 mac53 = 00-01-72-03-05-06 sp1
60 mac54 = 00-01-82-03-05-05 sp0
61 mac55 = 00-01-92-03-05-06 sp1
62 mac56 = 00-01-02-83-05-06 sp1
63 mac57 = 00-02-02-03-05-05 sp0
64 mac58 = 00-43-02-03-05-06 sp1
66 #ip0 = ip-address mac-interface
67 ip0 = 10.0.0.100 mac0
68 ip1 = 10.0.1.100 mac1
69 ip2 = 10.0.2.100 mac2
70 ip3 = 10.0.0.100 mac3
71 ip4 = 10.0.1.100 mac4
72 ip5 = 10.0.2.100 mac5
73 ip6 = 10.0.0.100 mac6
74 ip7 = 10.0.1.100 mac7
75 ip8 = 10.0.2.100 mac8
76 ip9 = 10.0.0.100 mac9
77 ip10 = 10.0.1.100 mac10
78 ip11 = 10.0.1.100 mac11
79 ip12 = 10.0.1.100 mac12
80 ip13 = 10.0.1.100 mac13
81 ip14 = 10.0.1.100 mac14
82 ip15 = 10.0.1.100 mac15
83 ip16 = 10.0.1.100 mac16
84 ip17 = 10.0.1.100 mac17
85 ip18 = 10.0.1.100 mac18
86 ip19 = 10.0.1.100 mac19
87 ip20 = 10.0.1.100 mac20
88 ip21 = 10.0.1.100 mac21
89 ip22 = 10.0.1.100 mac22
90 ip23 = 10.0.1.100 mac23
91 ip24 = 10.0.1.100 mac24
92 ip25 = 10.0.1.100 mac25
93 ip26 = 10.0.1.100 mac26
94 ip27 = 10.0.1.100 mac27
95 ip28 = 10.0.1.100 mac28
96 ip29 = 10.0.1.100 mac29
97 ip30 = 10.0.1.100 mac30
98 ip31 = 10.0.1.100 mac31
99 ip32 = 10.0.1.100 mac32
100 ip33 = 10.0.1.100 mac33
101 ip34 = 10.0.1.100 mac34
102 ip35 = 10.0.1.100 mac35
103 ip36 = 10.0.1.100 mac36
104 ip37 = 10.0.1.100 mac37
105 ip38 = 10.0.1.100 mac38
106 ip39 = 10.0.1.100 mac39
107 ip40 = 10.0.1.100 mac40
108 ip41 = 10.0.1.100 mac41
109 ip42 = 10.0.1.100 mac42
110 ip43 = 10.0.1.100 mac43
111 ip44 = 10.0.1.100 mac44
112 ip45 = 10.0.1.100 mac45
113 ip46 = 10.0.1.100 mac46
114 ip47 = 10.0.1.100 mac47
115 ip48 = 10.0.1.100 mac48
116 ip49 = 10.0.1.100 mac49
117 ip50 = 10.0.1.100 mac50
118 ip51 = 10.0.1.100 mac51
119 ip52 = 10.0.1.100 mac52
120 ip53 = 10.0.1.100 mac53
121 ip54 = 10.0.1.100 mac54
122 ip55 = 10.0.1.100 mac55
123 ip56 = 10.0.1.100 mac56
124 ip57 = 10.0.1.100 mac57
125 ip58 = 10.0.1.100 mac58
127 local_ipsec_ip = 192.168.1.100
128 remote_ipsec_ip = 192.168.1.10
129 ipsec_if = 0
130 #ipsec_mode_rx = SIDEBAND
131 #ipsec_mode_tx = SIDEBAND
132 ipsec_mode_rx = INFLOW
133 ipsec_mode_tx = INFLOW
134 route0 = MAC00-23-24-08-67-46 0
135 route1 = MAC00-22-33-44-55-56 1
137 dstip0 = 10.1.0.100 route1
138 dspip1 = 10.0.0.10 route0
141 #sa0 = dir spi prot saMode iptype srcip destip window auth cipher esnlo esphi encrkeysize authkeysize encrkey pauthkey tunnel_id