1 #include "trie.h"
2 #include "net_test.h"
3 #include "router.h"
8 Trie * route_init(void)
9 {
10 Trie *Pt = trie_new();
11 return Pt;
12 }
16 void route_add(Trie * Pt, unsigned long * Pdest_ipBE, void * Pour_route)
17 {
19 trie_insert(Pt,(char *)Pdest_ipBE, sizeof(int), Pour_route);
20 }
22 //route the packet
23 // lookup next hop in route trie
24 int route_pkt(Trie *Pt, void * Ppkt, IP_netTestHead_T *Phead, unsigned char * Pbuf, int * Plen, netTestSA_t **Prs, int *PoutPort)
25 {
26 OUR_ROUTE_T *Pr;
27 int ret;
28 Pr = trie_lookup(Pt, (char *) &Phead->dst, 4);
29 if (!Pr ) return -1; //can't route
30 if (Pr->sec_ptr)
31 {
32 if(!Prs) return -3;
33 //tunnel i/f
34 ret=process_tunnel(Pt, Ppkt, Phead, Pbuf, Plen, Pr, PoutPort);
35 *Prs = Pr->sec_ptr;
36 return ret;
37 }
38 if (Prs) *Prs=NULL;
39 //simple route
40 //copy new mac
41 memcpy(Pbuf,Pr->out_mac,14);
42 Pbuf[14+8]-=1; //ttl--
43 //todo do check ttl!
44 Pbuf[14+10]=0; Pbuf[14+11]=0; //zap [outer] header checksum
45 if(PoutPort) *PoutPort=Pr->out_port;
46 return 1;
47 }
49 int process_tunnel(Trie *Pt, void *Ppkt, IP_netTestHead_T * Phead,
50 unsigned char * Pbuf, int* Plen, OUR_ROUTE_T * Proute,
51 int * PoutPort)
52 {
53 unsigned char *sb = Pbuf;
54 unsigned char *eb= &Pbuf[*Plen];
55 int newlen=*Plen;
56 int seq;
57 int pl_len;
58 int new_pl_len;
59 int pad_len;
60 //unsigned char IV[20];
61 netTestSA_t * p_sec=Proute->sec_ptr;
62 unsigned char *pc;
63 int nb;
64 int i;
65 int ret;
67 /* move sb to new start */
68 sb = sb - p_sec->iv_len-8-20; //make room for esp header and new outer ip
69 newlen += (Pbuf-sb);
71 //adjust IP_Header to make outer:
72 Phead->src=p_sec->src;
73 Phead->dst=p_sec->dst;
75 //next_proto
76 pc = (unsigned char *)&Phead->w3;
77 pc[1]=50;
79 //payload len
80 pc= (unsigned char*)&Phead->w1;
81 pl_len= ((pc[2]<<8) | (pc[3]));
83 //only for non-zero bl
84 if (p_sec->bl)
85 {
86 nb = pl_len/ (p_sec->bl); //128bits for AES
87 pad_len = pl_len - nb*p_sec->bl;
88 if (p_sec->bl==16) //AES based
89 {
90 switch(pad_len)
91 {
92 case(15):
93 pad_len=15;
94 break;
95 default:
96 pad_len = p_sec->bl-pad_len-2;
97 }
98 }
99 else //assume 8 byte block (DES)
100 {
101 switch(pad_len)
102 {
103 case(7):
104 pad_len=7;
105 break;
106 default:
107 pad_len = p_sec->bl-pad_len-2;
108 }
109 }
110 }
111 else
112 {
113 pad_len=0;
114 }
116 new_pl_len = pl_len +20+ 8 + p_sec->iv_len + pad_len + p_sec->auth_tag_size +2;
117 pc[2] = (new_pl_len&0xff00)>>8;
118 pc[3] = (new_pl_len&0xff);
119 memcpy(&sb[14],Phead,20); //copy outer ip header into buffer
121 //build esp header
122 memcpy(&sb[14+20],(unsigned char *)&p_sec->spi,4);
123 seq=BE(p_sec->seq); //TODO: multicore safe ; CHECK to make sure that SA does this, if so remove this code
124 p_sec->seq+=1;
125 memcpy(&sb[14+24],(unsigned char *)&seq,4);
127 //IV: don't need: Sa does it.
128 //memcpy(&sb[14+28],&IV[0],p_sec->iv_len);
130 //Padding, trailer, room for tag
131 for(i=1;i<=pad_len;i++) *eb++ = i;
132 *eb++=pad_len; //pad len
133 *eb++=4; //next proto= ipinip
134 newlen += pad_len+2+p_sec->auth_tag_size;
135 Cppi_setData (Cppi_DescType_HOST, (Cppi_Desc *) Ppkt, sb,newlen);
136 Pktlib_setPacketLen(Ppkt,newlen);
138 //now route based on outer ip
139 ret=route_pkt(Pt, Ppkt, Phead, sb, &newlen,NULL,PoutPort);
140 if (ret<0) return ret;
141 *Plen=newlen;
142 return 1;
143 }
144 //#define TEST
145 #ifdef TEST
146 #define NR 4
147 OUR_ROUTE_T routes[]=
148 {
149 {1,{0x00,0x01,0x2,0x03,0x4,0x2, 0x00,0x01,0x02,0x03,0x14,0x02,0x00,0x80},0},
150 {2,{0x00,0x01,0x2,0x03,0x4,0x3, 0x00,0x01,0x02,0x03,0x24,0x02,0x00,0x80},0},
151 {3,{0x00,0x01,0x2,0x03,0x4,0x4, 0x00,0x01,0x02,0x03,0x34,0x02,0x00,0x80},0},
152 {4,{0x00,0x01,0x2,0x03,0x4,0x5, 0x00,0x01,0x02,0x03,0x44,0x02,0x00,0x80},0}};
154 unsigned int ip[]={BE(0x0a000010),BE(0xa0000110),BE(0x0a000210),BE(0x0a000310)};
155 Trie *rt;
156 char tp[1500];
157 IP_netTestHead_T th={0x00,0x00,0x00,0x01020304,0x1002000a};
158 main()
159 {
160 int i;
161 int l;
162 int out_port;
163 rt = route_init();
164 for (i=0;i<NR;i++)
165 {
166 route_add(rt,&ip[i],&routes[i]);
167 }
169 memcpy(&tp[14],&th,20);
170 l=1500;
171 route_pkt(rt, 0, &th, &tp[0],&l,NULL,&out_port);
172 }
173 #endif