/****************************************************************************** * File: net_test_router.c * Purpose: net_test_router application ****************************************************************************** * FILE: net_test_router.c * * DESCRIPTION: netapi user space transport * library net_test_router application * * REVISION HISTORY: * * Copyright (c) Texas Instruments Incorporated 2013 * * Redistribution and use in source and binary forms, with or without * modification, are permitted provided that the following conditions * are met: * * Redistributions of source code must retain the above copyright * notice, this list of conditions and the following disclaimer. * * Redistributions in binary form must reproduce the above copyright * notice, this list of conditions and the following disclaimer in the * documentation and/or other materials provided with the * distribution. * * Neither the name of Texas Instruments Incorporated nor the names of * its contributors may be used to endorse or promote products derived * from this software without specific prior written permission. * * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. ******************************************************************************/ #include "netapi.h" #include "net_test_sa_utils.h" #include "net_test_utils.h" #include "net_test_thread_utils.h" #include #include #include #include "router.h" extern int QUIT; extern Rm_ServiceHandle *rmClientServiceHandle; #if defined(DEVICE_K2H) #include #include #elif defined (DEVICE_K2K) #include #include #elif defined (DEVICE_K2L) #include #include #elif defined (DEVICE_K2E) #include #include #else /*Default */ #include #include #endif /* Global definitions */ extern Rm_ServiceHandle *rmClientServiceHandle; hplib_spinLock_T net_test_thread_lock; netTestConfig_t netTestCfg; static netTestConfigFile_t config_file; char input_file_name[] = "/etc/transportnetlib/test/net_test_config.txt"; nwal_RetValue nwalRetVal; Pktlib_HeapHandle ourHeap; PKTIO_HANDLE_T *netcp_tx_chan_no_crypto; PKTIO_HANDLE_T *netcp_rx_chan; PKTIO_HANDLE_T *netcp_tx_chan_esp; PKTIO_HANDLE_T *netcp_tx_chan_ah; PKTIO_CFG_T netcp_rx_cfg={PKTIO_RX, PKTIO_NA, PKTIO_NA, 8}; PKTIO_CFG_T netcp_tx_cfg={PKTIO_TX, PKTIO_NA, PKTIO_NA, 8}; NETCP_CFG_EXCEPTION_PKT_T expPkt_appid; Trie *p_trie_sa_rx; Trie *p_trie_sa_tx; #include "router.c" Trie * our_router; OUR_ROUTE_T routes[MAX_ROUTES]= { {0,{0xD4,0xbe,0xd9,0x00,0xd3,0x7e, 0x00,0x01,0x02,0x03,0x14,0x02,0x08,0x00},0}, {0,{0x00,0x00,0x0,0x00,0x0,0x0, 0x00,0x00,0x00,0x00,0x00,0x00,0x08,0x00},0}, {0,{0xD4,0xbe,0xd9,0x00,0xd3,0x7e, 0x00,0x01,0x02,0x03,0x14,0x02,0x08,0x00},0}, {0,{0x00,0x15,0x60,0xa1,0xf7,0xbe, 0x00,0x01,0x02,0x03,0x04,0x05,0x08,0x00},0}, {0,{0xd4,0xbe,0xd9,0x00,0xd3,0x7e, 0x00,0x01,0x02,0x03,0x04,0x05,0x08,0x00},0} }; unsigned int ip[MAX_ROUTES]={BE(0x0a0100c8),BE(0x0a00000a),BE(0x0a02000a),BE(0xc0a8010a),BE(0x9eda6719)}; void recv_cb_router(struct PKTIO_HANDLE_Tag * channel, Ti_Pkt* p_recv[], PKTIO_METADATA_T meta[], int n_pkts, uint64_t ts ); extern netTestStats_T stats[TUNE_NETAPI_NUM_CORES]; extern paSysStats_t netcp_stats; /******************************************* *************NETAPI OBJECTS*************** *****************************************/ static NETAPI_CFG_T our_netapi_default_cfg= { TUNE_NETAPI_PERM_MEM_SZ, 128, //start of packet offset for hw to place data on rx for default flow TUNE_NETAPI_QM_CONFIG_MAX_DESC_NUM, //max number of descriptors in system TUNE_NETAPI_NUM_GLOBAL_DESC, //total we will use TUNE_NETAPI_DEFAULT_NUM_BUFFERS, //#descriptors+buffers in default heap 64, //#descriptors w/o buffers in default heap TUNE_NETAPI_DEFAULT_BUFFER_SIZE+128+128, //size of buffers in default heap 128, //tail room 256, //extra room 0, NULL }; void house(NETAPI_SCHED_HANDLE_T *s); NETAPI_T netapi_handle; NETAPI_SCHED_HANDLE_T * our_sched; #ifdef netTest_MULTI_THREAD NETAPI_SCHED_HANDLE_T * scheduler[TUNE_NETAPI_NUM_CORES]; #endif NETAPI_SCHED_CONFIG_T our_sched_cfg={ NETAPI_SCHED_DURATION|NETAPI_SCHED_CBV, 0, house, 5000000 //every 5000000 poll loops }; NETCP_CFG_IP_T ip_rule[NET_TEST_MAX_IP]; NETCP_CFG_MACIF_T mac[NET_TEST_MAX_MAC]; /* security objects. (for loopback mode) */ netTestSA_t sa_info[MAX_SEC_INDEX]; NETCP_CFG_IPSEC_POLICY_T rx_policy[MAX_SEC_INDEX]; /*************************END NETAPI OBJECTS***********************/ void update_header(netTestHead_T * p_head, int len) { unsigned char *p = (unsigned char *) &p_head->udp[1]; len -= (20+14); /* update ip checksum */ /* update udp checksum */ /* update length */ *p= (len&0xff00)>>8; *(p+1) = len&0xff; } #ifdef netTest_MULTI_THREAD /* Templates to build command labels at startup up time, required by open_pktio_tx_channels() */ nwalTxPktInfo_t txPktInfoESP = { NULL, /* p_pkt */ NWAL_TX_FLAG1_DO_IPSEC_ESP_CRYPTO| NWAL_TX_FLAG1_DO_IPV4_CHKSUM| NWAL_TX_FLAG1_META_DATA_VALID, /* txFlags */ 0, /* lpbackPass */ 1, /* enetport */ 0, /* msuSize */ 0, /* startOffset */ netTest_MAC_HEADER_LEN + netTest_IP_HEADER_LEN, /* saOffBytes */ 0, /* saPayLoadLen */ 0 , /* saAhIcvOffBytes */ 0, /* saAhMacSize */ 0, /* etherLenOffBytes */ netTest_MAC_HEADER_LEN, /* ipOffBytes */ 0, /* l4OffBytes */ 0, /* l4HdrLen */ 0, /* pseudoHdrChecksum */ 0 /* pLoadLen */ }; nwalTxPktInfo_t txPktInfoAH = { NULL, /* p_pkt */ NWAL_TX_FLAG1_DO_IPSEC_AH_CRYPTO| NWAL_TX_FLAG1_DO_IPV4_CHKSUM | NWAL_TX_FLAG1_META_DATA_VALID, /* txFlags */ 0, /* lpbackPass */ 0, /* enetport */ 0, /* msuSize */ 0, /* startOffset */ netTest_MAC_HEADER_LEN + netTest_IP_HEADER_LEN, /* saOffBytes */ 0, /* saPayLoadLen */ netTest_MAC_HEADER_LEN + netTest_IP_HEADER_LEN + netTest_IPSEC_AH_FIXED_HDR_SIZE, /* saAhIcvOffBytes */ 12, /* saAhMacSize */ 0, /* etherLenOffBytes */ netTest_MAC_HEADER_LEN, /* ipOffBytes */ 0, /* l4OffBytes */ netTest_UDP_HEADER_LEN, /* l4HdrLen */ 0, /* pseudoHdrChecksum */ 0 /* pLoadLen */ }; nwalTxPktInfo_t txPktInfoNoCrypto = { NULL, /* p_pkt */ NWAL_TX_FLAG1_DO_IPV4_CHKSUM| NWAL_TX_FLAG1_META_DATA_VALID, /* txFlags */ 0, /* lpbackPass */ 0, /* enetport */ 0, /* msuSize */ 0, /* startOffset */ 0, /* saOffBytes */ 0, /* saPayLoadLen */ 0 , /* saAhIcvOffBytes */ 0, /* saAhMacSize */ 0, /* etherLenOffBytes */ netTest_MAC_HEADER_LEN, /* ipOffBytes */ netTest_MAC_HEADER_LEN +netTest_IP_HEADER_LEN, /* l4OffBytes */ netTest_UDP_HEADER_LEN, /* l4HdrLen */ 0, /* pseudoHdrChecksum */ 0 /* pLoadLen */ }; void close_pktio_channels(void) { int err; netapi_pktioClose(netcp_tx_chan_no_crypto ,&err); netapi_pktioClose(netcp_tx_chan_esp ,&err); netapi_pktioClose(netcp_tx_chan_ah ,&err); } void open_pktio_tx_channels() { int err; /* open netcp default TX channels for non-ipsec*/ netcp_tx_chan_no_crypto= netapi_pktioOpen(netapi_handle, NETCP_TX, NULL, &netcp_tx_cfg, &err); if (!netcp_tx_chan_no_crypto) { netapi_Log("pktio open TX failed err=%d\n",err); exit(1); } else { PKTIO_CONTROL_T control; control.op = PKTIO_UPDATE_FAST_PATH; PKTIO_CFG_T cfg; cfg.fast_path_cfg.fp_send_option = PKTIO_FP_NO_CRYPTO_NO_CKSUM_PORT; cfg.fast_path_cfg.txPktInfo= &txPktInfoNoCrypto; netapi_pktioControl(netcp_tx_chan_no_crypto, NULL, &cfg, &control, &err); } /* open netcp default TX for ESP packets */ netcp_tx_chan_esp= netapi_pktioOpen(netapi_handle, NETCP_TX, NULL, &netcp_tx_cfg, &err); if (!netcp_tx_chan_esp) { netapi_Log("pktio open TX failed err=%d\n",err); exit(1); } else { if(netTestCfg.ipsec_mode_tx == IPSEC_MODE_TX_INFLOW) { PKTIO_CONTROL_T control; control.op = PKTIO_UPDATE_FAST_PATH; PKTIO_CFG_T cfg; cfg.fast_path_cfg.fp_send_option = PKTIO_FP_ESP_L3CKSUM_PORT; cfg.fast_path_cfg.txPktInfo= &txPktInfoESP; netapi_pktioControl(netcp_tx_chan_esp, NULL, &cfg, &control, &err); } } /*/* open netcp default TX for AH packets */ netcp_tx_chan_ah= netapi_pktioOpen(netapi_handle, NETCP_TX, NULL, &netcp_tx_cfg, &err); if (!netcp_tx_chan_ah) { netapi_Log("pktio open TX failed err=%d\n",err); exit(1); } else { if(netTestCfg.ipsec_mode_tx == IPSEC_MODE_TX_INFLOW) { PKTIO_CONTROL_T control; control.op = PKTIO_UPDATE_FAST_PATH; PKTIO_CFG_T cfg; cfg.fast_path_cfg.fp_send_option = PKTIO_FP_AH_PORT; cfg.fast_path_cfg.txPktInfo= &txPktInfoAH; netapi_pktioControl(netcp_tx_chan_ah, NULL, &cfg, &control, &err); } } } NETAPI_T worker_nh[TUNE_NETAPI_NUM_CORES]; void slow_path_thread(uint32_t index) { int err,i; uint32_t thread_num; PKTIO_HANDLE_T *rx_chan; PKTIO_HANDLE_T *sb_tx_chan; PKTIO_HANDLE_T *sb_rx_chan; cpu_set_t cpu_set; thread_num = netTestCfg.sp_thread_num[index]; printf("slow_path_thread for index %d called for thread %d\n", index, thread_num); CPU_ZERO( &cpu_set); #ifdef CORTEX_A8 for (i = netTestCfg.sp_proc_start[index]; i <= netTestCfg.sp_proc_end[index];i++) { printf("slow_path_thread: setting cpu %d to cpu_set\n", i); CPU_SET( i, &cpu_set); } hplib_utilSetupThread(0, &cpu_set, hplib_spinLock_Type_LOL); #else for (i = netTestCfg.sp_proc_start[index]; i <= netTestCfg.sp_proc_end[index];i++) { printf("slow_path_thread: setting cpu %d to cpu_set\n", i); CPU_SET( i, &cpu_set); } hplib_utilSetupThread(thread_num, &cpu_set, hplib_spinLock_Type_LOL); #endif worker_nh[thread_num]=netapi_init(NETAPI_CORE_MASTER, NULL); if (worker_nh[thread_num] == NULL) { printf("slow_path_thread: netapi_init failure, exiting\n"); exit(1); } NETAPI_HANDLE_T * n = (NETAPI_HANDLE_T *) worker_nh[thread_num]; /* open netcp RX channel */ //rx_chan = netapi_pktioOpen(worker_nh[thread_num], NETCP_RX, (PKTIO_CB) recv_cb_router, &netcp_rx_cfg, &err); netapi_setCookie(worker_nh[thread_num],(void*) (thread_num | NET_TEST_SP_THREAD_MASK)); scheduler[thread_num] =netapi_schedOpen(worker_nh[thread_num],&our_sched_cfg, &err); if (!scheduler[thread_num]) { netapi_Log("sched create failed for core%d\n",thread_num); exit(1); } scheduler[thread_num]->config.yield = NETAPI_FALSE; scheduler[thread_num]->config.pollGarbageQ = NETAPI_TRUE; scheduler[thread_num]->config.pollCtrlQ = NETAPI_TRUE; /*********************************************/ /**************Entry point into scheduler ****/ /*********************************************/ netapi_schedRun(scheduler[thread_num], &err); netapi_Log("slow_path_thread: core %d worker thread done\n",thread_num); //netapi_pktioClose(rx_chan, &err); netapi_shutdown(worker_nh[thread_num]); } void fast_path_thread(uint32_t index) { int err,i; uint32_t thread_num; PKTIO_HANDLE_T *rx_chan; PKTIO_HANDLE_T *sb_tx_chan; cpu_set_t cpu_set; thread_num = netTestCfg.fp_thread_num[index]; printf("fast_path_thread for index %d called for thread %d\n", index, thread_num); CPU_ZERO( &cpu_set); #ifdef CORTEX_A8 for (i = netTestCfg.fp_proc_start[index]; i <= netTestCfg.fp_proc_end[index];i++) { printf("fast_path_thread: setting cpu %d to cpu_set\n", i); CPU_SET( i, &cpu_set); } hplib_utilSetupThread(thread_num, &cpu_set, hplib_spinLock_Type_LOL); #else for (i = netTestCfg.fp_proc_start[index]; i <= netTestCfg.fp_proc_end[index];i++) { printf("fast_path_thread: setting cpu %d to cpu_set\n", i); CPU_SET( i, &cpu_set); } hplib_utilSetupThread(thread_num, &cpu_set, hplib_spinLock_Type_LOL); #endif hplib_mSpinLockLock(&net_test_thread_lock); worker_nh[thread_num]=netapi_init(NETAPI_CORE_MASTER, NULL); if (worker_nh[thread_num] == NULL) { printf("fast_path_thread: netapi_init failure, exiting\n"); hplib_mSpinLockUnlock(&net_test_thread_lock); exit(1); } hplib_mSpinLockUnlock(&net_test_thread_lock); NETAPI_HANDLE_T * n = (NETAPI_HANDLE_T *) worker_nh[thread_num]; /* open netcp RX channel */ rx_chan = netapi_pktioOpen(worker_nh[thread_num], NETCP_RX, (PKTIO_CB) recv_cb_router, &netcp_rx_cfg, &err); netapi_setCookie(worker_nh[thread_num],(void*)thread_num); scheduler[thread_num] =netapi_schedOpen(worker_nh[thread_num],&our_sched_cfg, &err); if (!scheduler[thread_num]) { netapi_Log("sched create failed for core%d\n",thread_num); exit(1); } /*********************************************/ /**************Entry point into scheduler ****/ /*********************************************/ scheduler[thread_num]->config.yield = NETAPI_FALSE; scheduler[thread_num]->config.pollGarbageQ = NETAPI_FALSE; scheduler[thread_num]->config.pollCtrlQ = NETAPI_FALSE; //sleep(100000); netapi_schedRun(scheduler[thread_num], &err); netapi_Log("fast_path_thread: core %d worker thread done\n",thread_num); netapi_pktioClose(rx_chan, &err); netapi_shutdown(worker_nh[thread_num]); } #endif /*************************************** ********** test driver***************** ***************************************/ int main(int argc, char **argv) { int err,i; Pktlib_HeapCfg heapCfg; int32_t errCode; Pktlib_HeapIfTable* pPktifTable; FILE * fpr = NULL; cpu_set_t cpu_set; /* install signal handler for ^c */ signal(SIGINT,netTest_utilMySig); if (argc == 2) { fpr = fopen(argv[1], "r"); } else { fpr = fopen(input_file_name, "r"); } if (fpr == NULL) { exit(1); } else { if (initRm()) { printf("main: initRm() returned error\n"); exit(1); } hplib_mSpinLockInit(&net_test_thread_lock ); our_netapi_default_cfg.rmHandle = rmClientServiceHandle; memset(&config_file, 0, sizeof(netTestConfigFile_t)); memset(&netTestCfg, 0, sizeof(netTestConfig_t)); netTest_utilProcessConfigFile(fpr,&config_file); netTest_utilParseMac(&config_file); /* parse slow path/fast path thread configuration parameters */ netTest_utilParseThreadParams(&config_file); netTest_utilParseIP(&config_file); netTest_utilParseIpsecMode(&config_file); /* DSP mac processing */ parse_dsp_mac(&config_file.dsp_mac[0]); /* DSP IP processing */ parse_dsp_ip(&config_file.dsp_ip[0]); netTest_utilParseRoutes(&config_file, &routes[0], &our_router); /* IPSEC interface number processing */ parse_simple_param_u32((char*)&config_file.ipsec_if_no[0], &netTestCfg.ipsec_if_no); netTest_utilParseSA(&config_file); } memset(&sa_info, 0, sizeof(sa_info)); #ifdef netTest_MULTI_THREAD /* assign main net_test thread to run on core 0 */ CPU_ZERO( &cpu_set); CPU_SET( 0, &cpu_set); hplib_utilSetupThread(0, &cpu_set, hplib_spinLock_Type_LOL); #endif /* create netapi */ our_netapi_default_cfg.rmHandle = rmClientServiceHandle; netapi_handle = netapi_init(NETAPI_SYS_MASTER, &our_netapi_default_cfg); if (netapi_handle == NULL) { printf("main: netapi_init failure, exiting\n"); exit(1); } /* configure expection packet handling with netapi */ netapi_netcpCfgExceptions(netapi_handle, NETCP_CFG_ALL_EXCEPTIONS, NETCP_CFG_ACTION_DISCARD, (NETCP_CFG_ROUTE_HANDLE_T) NULL); expPkt_appid = netapi_netcpCfgExceptions(netapi_handle, 7, NETCP_CFG_ACTION_TO_SW, (NETCP_CFG_ROUTE_HANDLE_T) NULL); /* open the main heap */ ourHeap = Pktlib_findHeapByName("netapi"); if (!ourHeap) { netapi_Log("Pktlib_findHeapByName() fail\n"); exit(1); } /* Open all required PKTIO TX channels */ open_pktio_tx_channels(); netapi_Log("net_test> %d bytes left in our CMA area\n", netapi_getBufMemRemainder()); /* create scheduler instance */ our_sched =netapi_schedOpen(netapi_handle,&our_sched_cfg, &err); if (!our_sched) {netapi_Log("sched create failed\n"); exit(1);} /*create net_test MAC interfaces, attach IP to created MAC interfaces */ netTest_utilCreateInterfaces(netTestCfg.num_macs, netTestCfg.num_ips); /* Lookup Database for SA context, this is used by packet processing routines to get RX and TX SA information*/ p_trie_sa_rx = trie_new(); p_trie_sa_tx = trie_new(); if (!p_trie_sa_rx || !p_trie_sa_tx) {netapi_Log("trie alloc for SA failed\n"); exit(1);} /* Create RX SA's, RX Policy and TX SA's, all SA configuration parameters are read from net_test_config.txt file */ netTest_utilCreateSecAssoc(); #ifdef netTest_MULTI_THREAD { int c; /* create and set affinity of slow path and fast path threads to * specific CPU cores as specified in the net_test_config.txt file */ netTest_utilCreateSpFpThreads(netTestCfg.num_sp_threads, (NET_TEST_FUNC_PTR) slow_path_thread, netTestCfg.num_fp_threads, (NET_TEST_FUNC_PTR) fast_path_thread); //this thread of execution (main) now just waits on user input for(;;) { printf(">"); c=getchar(); if (c=='q') {QUIT=1;break;} else if (c=='s') netTest_utilsStatsCb(netapi_handle, &netcp_stats); else if (c=='h') printf("'q' to quit, 's' for stats, 'h' for help\n"); } netTest_utilRemoveSpFpThreads(netTestCfg.num_sp_threads, netTestCfg.num_fp_threads); } #else /*********************************************/ /**************Entry point into scheduler ****/ /*********************************************/ netapi_schedRun(our_sched, &err); #endif /* done */ netTest_utilsStatsCb(netapi_handle, NULL); /* cleanup*/ netTest_utilDeleteSecAssoc(); netTest_utilDeleteInterfaces(netTestCfg.num_macs, netTestCfg.num_ips); /* close pktio channels we opened via open_pktio_tx_channels() */ close_pktio_channels(); netapi_shutdown(netapi_handle); } static inline void send_it(Ti_Pkt *tip, int len, netTestSA_t * p_sec, int out_port) { unsigned long st1; unsigned long st2; int err=0; PKTIO_METADATA_T meta2 = {PKTIO_META_TX,{0},0}; nwalTxPktInfo_t meta_tx2={0}; st1=hplib_mUtilGetPmuCCNT(); #ifdef netTest_MULTI_THREAD int coreid=Osal_nwalGetProcId(); //who we are(thread local) //int coreid = our_core; #else int coreid=0; #endif if (len<60) { unsigned int templen; char * p_pkt; len=60; Pktlib_getDataBuffer(tip,(uint8_t**)&p_pkt,&templen);//ignore templen Cppi_setData (Cppi_DescType_HOST, (Cppi_Desc *) tip, p_pkt,len); stats[coreid].tx_min+=1; } Pktlib_setPacketLen(tip,len); meta_tx2.txFlag1 = (NWAL_TX_FLAG1_DO_IPV4_CHKSUM| NWAL_TX_FLAG1_META_DATA_VALID ); meta_tx2.startOffset = 0; meta_tx2.ipOffBytes = netTest_MAC_HEADER_LEN; meta_tx2.ploadLen = len ; meta_tx2.enetPort=out_port; if(p_sec) { meta_tx2.txFlag1 |= NWAL_TX_FLAG1_DO_IPSEC_ESP_CRYPTO ; meta2.sa_handle = (void*)p_sec->tx_tunnel; meta_tx2.saOffBytes=netTest_MAC_HEADER_LEN + netTest_IP_HEADER_LEN; meta_tx2.saPayloadLen=len-netTest_MAC_HEADER_LEN - netTest_IP_HEADER_LEN; //don't include tag, mac and outer header meta2.u.tx_meta=&meta_tx2; netapi_pktioSend(netcp_tx_chan_esp,tip,&meta2,&err); stats[coreid].sec_tx+=1; } else { meta2.u.tx_meta=&meta_tx2; netapi_pktioSend(netcp_tx_chan_no_crypto,tip,&meta2,&err); } stats[coreid].tx +=1; st2=hplib_mUtilGetPmuCCNT(); stats[coreid].send_cycles += (unsigned long long) (st2-st1); } void recv_cb_router(struct PKTIO_HANDLE_Tag * channel, Ti_Pkt* p_recv[], PKTIO_METADATA_T meta[], int n_pkts, uint64_t ts ) { int i; int len; int p; Ti_Pkt * tip; unsigned int templen; char * p_pkt; netTestHead_T temp_head; unsigned int appid; IP_netTestHead_T th; netTestSA_t *sec_data=NULL; unsigned long t1; unsigned long t2; unsigned long long ct1; unsigned long long ct2; unsigned short ip_pl; unsigned long long n_c_ops; int ifno; int out_port; #ifdef netTest_MULTI_THREAD int coreid=Osal_nwalGetProcId(); //who we are(thread local) //int coreid = our_core; #else int coreid=0; #endif t1=hplib_mUtilGetPmuCCNT(); ct1 =Osal_cache_op_measure(&n_c_ops); for(i=0;iappId)&0xff; if(coreidappId)&0xff000000; switch(appid) { case(NETAPI_NETCP_MATCH_IPSEC): case(NETAPI_NETCP_MATCH_IPSEC_POLICY): { int tailen=12+2; memcpy(&temp_head,&p_pkt[14],sizeof(netTestHead_T)); if (!netTest_utilCheckHeader(&temp_head,&meta[i])) { stats[coreid].n_bad+=1; Pktlib_freePacket(tip); continue; } tailen+=p_pkt[len-12-2]; //padding length (12)should come from sec_ptr p_pkt = &p_pkt[8+16+20]; //16= iv len, should come from sec_ptr len -= (8+16+20+tailen); //16= iv len should come from sec ptr //now check inner headder. memcpy(&th,&p_pkt[14],20); if (!netTest_utilCheckHeader(&temp_head,&meta[i])) { stats[coreid].n_bad+=1; Pktlib_freePacket(tip); continue; } Cppi_setData (Cppi_DescType_HOST, (Cppi_Desc *) tip, p_pkt,len); Pktlib_setPacketLen(tip,len); if (route_pkt(our_router, tip, &th, p_pkt, &len,&sec_data,&out_port)<0) { stats[coreid].n_bad+=1; Pktlib_freePacket(tip); } else { send_it(tip,len,sec_data,out_port); } break; } case(NETAPI_NETCP_MATCH_GENERIC_MAC): if((p_pkt[12]!=0x8)||(p_pkt[13]!=0x00)) { stats[coreid].n_new+=1; Pktlib_freePacket(tip); continue; } if (!netTest_utilCheckHeader(&temp_head,&meta[i])) { stats[coreid].n_bad+=1; Pktlib_freePacket(tip); continue; } memcpy(&th,&p_pkt[14],20); ip_pl= (((unsigned char *)&th.w1)[2]<<8) | ((unsigned char *)&th.w1)[3]; if ((ip_pl+14)<60) { len-= (60-(ip_pl+14)); stats[coreid].rx_min+=1; } Pktlib_setPacketLen(tip,len); if (route_pkt(our_router, tip, &th, p_pkt, &len,&sec_data,&out_port)<0) { stats[coreid].n_bad+=1; Pktlib_freePacket(tip); } else { send_it(tip,len,sec_data,out_port); } break; case(NETAPI_NETCP_MATCH_GENERIC_IP): Pktlib_freePacket(tip); stats[coreid].n_new=1; break; default: stats[coreid].n_new+=1; Pktlib_freePacket(tip); break; } } t2=hplib_mUtilGetPmuCCNT(); ct2 =Osal_cache_op_measure(&n_c_ops); stats[coreid].app_cycles += (unsigned long long) (t2-t1); stats[coreid].tx_cache_cycles += (unsigned long long) (ct2-ct1); return; } /* STUB functions required for compilation */ void recv_cb(struct PKTIO_HANDLE_Tag * channel, Ti_Pkt* p_recv[], PKTIO_METADATA_T meta[], int n_pkts, uint64_t ts ) { } void recv_sb_cb(struct PKTIO_HANDLE_Tag * channel, Ti_Pkt* p_recv[], PKTIO_METADATA_T meta[], int n_pkts, uint64_t ts ) { }