#include "trie.h" #define BE(x) ( (((x)&0xff000000)>>24) | (((x)&0xff0000)>>8) | (((x)&0xff00)<<8) | (((x)&0xff)<<24) ) typedef struct iphead_t { unsigned long w1; unsigned long w2; unsigned long w3; unsigned long src; unsigned long dst; } IP_HEAD_T; #define ROUTE_SEC_T netTestSA_t typedef struct our_route_t { int out_port; unsigned char out_mac[14]; ROUTE_SEC_T * sec_ptr; } OUR_ROUTE_T; Trie * route_init(void) { Trie *Pt = trie_new(); return Pt; } void route_add(Trie * Pt, unsigned int * Pdest_ipBE, void * Pour_route) { trie_insert(Pt,(char *)Pdest_ipBE, sizeof(int), Pour_route); } //route the packet // lookup next hop in route trie int route_pkt(Trie *Pt, void * Ppkt, IP_HEAD_T *Phead, unsigned char * Pbuf, int * Plen, ROUTE_SEC_T **Prs) { OUR_ROUTE_T *Pr; int ret; Pr = trie_lookup(Pt, (char *) &Phead->dst, 4); if (!Pr ) return -1; //can't route if (Pr->sec_ptr) { if(!Prs) return -3; //tunnel i/f ret=process_tunnel(Pt, Ppkt, Phead, Pbuf, Plen, Pr); *Prs = Pr->sec_ptr; return ret; } if (Prs) *Prs=NULL; //simple route //copy new mac memcpy(Pbuf,Pr->out_mac,14); Pbuf[14+8]-=1; //ttl-- //todo do check ttl! Pbuf[14+10]=0; Pbuf[14+11]=0; //zap [outer] header checksum return 1; } int process_tunnel(Trie *Pt, void *Ppkt, IP_HEAD_T * Phead, unsigned char * Pbuf, int* Plen, OUR_ROUTE_T * Proute) { unsigned char *sb = Pbuf; unsigned char *eb= &Pbuf[*Plen]; int newlen=*Plen; int seq; int pl_len; int new_pl_len; int pad_len; //unsigned char IV[20]; ROUTE_SEC_T * p_sec=Proute->sec_ptr; unsigned char *pc; int nb; int i; int ret; /* move sb to new start */ sb = sb - p_sec->iv_len-8-20; //make room for esp header and new outer ip newlen += (Pbuf-sb); //adjust IP_Header to make outer: Phead->src=p_sec->src; Phead->dst=p_sec->dst; //next_proto pc = (unsigned char *)&Phead->w3; pc[1]=50; //payload len pc= (unsigned char*)&Phead->w1; pl_len= ((pc[2]<<8) | (pc[3])); //pad length nb = pl_len/p_sec->bl; //128 for AES pad_len = pl_len - nb*p_sec->bl; switch(pad_len) { case(15): pad_len=15; break; default: pad_len = p_sec->bl-pad_len-2; } new_pl_len = pl_len + +20+ 8 + p_sec->iv_len + pad_len + p_sec->auth_tag_size +2; pc[2] = (new_pl_len&0xff00)>>8; pc[3] = (new_pl_len&0xff); memcpy(&sb[14],Phead,20); //copy outer ip header into buffer //build esp header memcpy(&sb[14+20],(unsigned char *)&p_sec->spi,4); seq=BE(p_sec->seq++); //TODO: multicore safe ; CHECK to make sure that SA does this, if so remove this code memcpy(&sb[14+24],(unsigned char *)&seq,4); //IV: don't need: Sa does it. //memcpy(&sb[14+28],&IV[0],p_sec->iv_len); //Padding, trailer, room for tag for(i=1;i<=pad_len;i++) *eb++ = i; *eb++=pad_len; //pad len *eb++=4; //next proto= ipinip newlen += pad_len+2+p_sec->auth_tag_size; Cppi_setData (Cppi_DescType_HOST, (Cppi_Desc *) Ppkt, sb,newlen); Pktlib_setPacketLen(Ppkt,newlen); //now route based on outer ip ret=route_pkt(Pt, Ppkt, Phead, sb, &newlen,NULL); if (ret<0) return ret; *Plen=newlen; return 1; } //#define TEST #ifdef TEST #define NR 4 OUR_ROUTE_T routes[]= { {1,{0x00,0x01,0x2,0x03,0x4,0x2, 0x00,0x01,0x02,0x03,0x14,0x02,0x00,0x80},0}, {2,{0x00,0x01,0x2,0x03,0x4,0x3, 0x00,0x01,0x02,0x03,0x24,0x02,0x00,0x80},0}, {3,{0x00,0x01,0x2,0x03,0x4,0x4, 0x00,0x01,0x02,0x03,0x34,0x02,0x00,0x80},0}, {4,{0x00,0x01,0x2,0x03,0x4,0x5, 0x00,0x01,0x02,0x03,0x44,0x02,0x00,0x80},0}}; unsigned int ip[]={BE(0x0a000010),BE(0xa0000110),BE(0x0a000210),BE(0x0a000310)}; Trie *rt; char tp[1500]; IP_HEAD_T th={0x00,0x00,0x00,0x01020304,0x1002000a}; main() { int i; int l; rt = route_init(); for (i=0;i