[keystone-rtos/netapi.git] / ti / runtime / netapi / applications / ipsec_offload / ipsecmgr / src / netapi_ipsecmgr.c
diff --git a/ti/runtime/netapi/applications/ipsec_offload/ipsecmgr/src/netapi_ipsecmgr.c b/ti/runtime/netapi/applications/ipsec_offload/ipsecmgr/src/netapi_ipsecmgr.c
index 185fce88223665708b73952adba0003534bde5c5..f2a99b2585b4f9eb90d596fdf8fe5ed9944b0449 100644 (file)
#include <ti/drv/qmss/device/k2h/src/qmss_device.c>
#include <ti/drv/cppi/device/k2h/src/cppi_device.c>
char* DTS_LOG_FILE_QUEUE_ETHx[] = {
- "/proc/device-tree/soc/pktdma@2004000/channels/netrx0/complete-queue"};
-char* DTS_LOG_FILE_FLOW_ETHx[] = {
-"/proc/device-tree/soc/pktdma@2004000/channels/netrx0/flow"};
+ "/proc/device-tree/soc/netcp@2000000/netcp-interfaces/interface-0/rx-queue"};
#elif defined (DEVICE_K2K)
#include <ti/drv/qmss/device/k2k/src/qmss_device.c>
#include <ti/drv/cppi/device/k2k/src/cppi_device.c>
char* DTS_LOG_FILE_QUEUE_ETHx[] = {
- "/proc/device-tree/soc/pktdma@2004000/channels/netrx0/complete-queue"};
-char* DTS_LOG_FILE_FLOW_ETHx[] = {
-"/proc/device-tree/soc/pktdma@2004000/channels/netrx0/flow"};
+ "/proc/device-tree/soc/netcp@2000000/netcp-interfaces/interface-0/rx-queue"};
#elif defined (DEVICE_K2L)
#include <ti/drv/qmss/device/k2l/src/qmss_device.c>
#include <ti/drv/cppi/device/k2l/src/cppi_device.c>
char* DTS_LOG_FILE_QUEUE_ETHx[] = {
- "/proc/device-tree/soc/pktdma@26186000/channels/netrx0/complete-queue"};
-char* DTS_LOG_FILE_FLOW_ETHx[] = {
-"/proc/device-tree/soc/pktdma@26186000/channels/netrx0/flow"};
+ "/proc/device-tree/soc/netcp@2600000/netcp-interfaces/interface-0/rx-queue"};
#elif defined (DEVICE_K2E)
#include <ti/drv/qmss/device/k2e/src/qmss_device.c>
#include <ti/drv/cppi/device/k2e/src/cppi_device.c>
char* DTS_LOG_FILE_QUEUE_ETHx[] = {
- "/proc/device-tree/soc/pktdma@24186000/channels/netrx0/complete-queue"};
-char* DTS_LOG_FILE_FLOW_ETHx[] = {
-"/proc/device-tree/soc/pktdma@24186000/channels/netrx0/flow"};
+ "/proc/device-tree/soc/netcp@2400000/netcp-interfaces/interface-0/rx-queue"};
#else /*Default */
#include <ti/runtime/hplib/device/k2h/src/hplib_device.c>
#include <ti/drv/qmss/device/k2h/src/qmss_device.c>
#include <ti/drv/cppi/device/k2h/src/cppi_device.c>
char* DTS_LOG_FILE_QUEUE_ETHx[] = {
- "/proc/device-tree/soc/pktdma@2004000/channels/netrx0/complete-queue"};
-char* DTS_LOG_FILE_FLOW_ETHx[] = {
-"/proc/device-tree/soc/pktdma@2004000/channels/netrx0/flow"};
+ "/proc/device-tree/soc/netcp@2000000/netcp-interfaces/interface-0/rx-queue"};
#endif
"main: error opening device tree file: %s\n",DTS_LOG_FILE_QUEUE_ETHx[0]);
return -1;
}
-
- pDts = NULL;
- pDts = fopen(DTS_LOG_FILE_FLOW_ETHx[0], "rb");
-
- if(pDts)
- {
- if (fread((void*)&temp, sizeof(uint32_t), 1, pDts))
- {
- globalDB.flowId = (int)swap32(temp);
- }
- fclose(pDts);
- }
- else
- {
- ipsecmgr_syslog_msg (SYSLOG_LEVEL_ERROR,
- "main: error opening device tree file: %s\n",DTS_LOG_FILE_FLOW_ETHx[0]);
- return -1;
- }
+#if (defined(DEVICE_K2L) || defined(DEVICE_K2E))
+ globalDB.flowId = 0;
+#else
+ globalDB.flowId = 22;
+#endif
ipsecmgr_syslog_msg (SYSLOG_LEVEL_INFO,
"get_kernel_config: flow: 0x%x, qNum: 0x%x\n",
globalDB.flowId, globalDB.qNum);
-t <stats collection mode\n \
-m <master Type ,sysMaster or procMaster >\n";
-
-
memset(&globalDB, 0, sizeof(globalDB));
globalDB.sa_tx_flow = -1;
globalDB.masterType = NETAPI_SYS_MASTER;