index b60543030a5b684deeb5fea4fc5810603b8da609..8dab9d8ea117f642aaec5128fd0769f15ca9581f 100755 (executable)
/**
* @ingroup cfg_security_functions
- * @brief netapi_secAddRxPolicy: API to add a recieve security policy
+ * @brief netapi_secAddRxPolicy: API to add a receive security policy
*
- * @details API to add a recieve security policy
+ * @details API to add a receive security policy
* @param[in] h The NETAPI handle @ref NETAPI_T
* @param[in] sa Application id returned from call to @ref netapi_secAddSA.
* This SA must have beeen configured for (a) RX and (b) Inflow mode.
* @param[in] dst_ip_addr destination IP for policy check
* @param[in] ip_qualifiers IP qualifiers for policy check
* @param[in] route Optional: @ref NETCP_CFG_ROUTE_HANDLE_T
- * @param[in] user_data Optional: pointer to user provided data associated with policy, optional
+ * @param[in] user_data Optional: pointer to user provided data associated with policy
* @param[out] perr Pointer to error code.
* @retval Aplication id associated with created receive security policy @ref NETCP_CFG_IPSEC_POLICY_T. This is used to refer to the policy in the @ref netapi_secDelRxPolicy call. Also, packets that match this policy but do not pass any further lookups in NETCP will be tagged with this ID
* @pre @ref netapi_init @ref netapi_secAddSA
/**
* @ingroup cfg_security_functions
- * @brief netapi_secDelRxPolicy: API to add a recieve security policy
+ * @brief netapi_secDelRxPolicy: API to add a receive security policy
*
- * @details API to add a recieve security policy
+ * @details API to add a receive security policy
* @param[in] h The NETAPI handle, @ref NETAPI_T
* @param[in] policy_app_id Application id returned from call to @ref netapi_secAddRxPolicy
* @param[out] perr Pointer to error code.