index 68e2ad1277327e6b7ff6216495d57ed8cc3b7e2d..7d319101e47bacbb82a1c91f15b95e1b84635e30 100755 (executable)
* @note This must reflect what the kernel is uding for their region, see device tree blob for details.
*/
#define TUNE_NETAPI_QM_START_INDEX 0x2000 //WARNING: must reflect what kernel is using for their region, see device tree blob
-
+//#define TUNE_NETAPI_QM_START_INDEX 0
/**
* @ingroup tune_parameters
* @def TUNE_NETAPI_QM_GLOBAL_REGION
* @note This must reflect what the kernel is uding for their region, see device tree blob for details.
*/
#define TUNE_NETAPI_QM_GLOBAL_REGION 18 //WARNING: must reflect what kernel is using for their region, see device tree blob
+//#define TUNE_NETAPI_QM_GLOBAL_REGION 0 //WARNING: must reflect what kernel is using for their region, see device tree blob
#else //use msmc..
/**
* @def TUNE_NETAPI_MAX_NUM_MAC
* This defines the number of logical mac addresses
*/
-#define TUNE_NETAPI_MAX_NUM_MAC 2
+#define TUNE_NETAPI_MAX_NUM_MAC 64
/**
* @ingroup tune_parameters
* @def TUNE_NETAPI_MAX_NUM_IP
* This defines the number of ip addresses
*/
-#define TUNE_NETAPI_MAX_NUM_IP 32
+#define TUNE_NETAPI_MAX_NUM_IP 64
/**
* @ingroup tune_parameters
* @def TUNE_NETAPI_MAX_NUM_IPSEC_CHANNELS
* This defines the number maximum number of ipsec channels
*/
-#define TUNE_NETAPI_MAX_NUM_IPSEC_CHANNELS 64
+#define TUNE_NETAPI_MAX_NUM_IPSEC_CHANNELS 128
#else
/**
* @ingroup tune_parameters
*/
#define TUNE_NETAPI_MAX_BURST_RCV 32
-/**
- * @ingroup tune_parameters
- * @def TUNE_NETAPI_MAX_IP
- * This defines the maximum number of IP's that can be attached to MAC interfaces.
- */
-#define TUNE_NETAPI_MAX_IP 4
-/**
- * @ingroup tune_parameters
- * @def TUNE_NETAPI_MAX_INTERFACES
- * This defines the maximum number of MAX interfaces */
-#define TUNE_NETAPI_MAX_INTERFACES 3 //2 interfaces
/**
* @ingroup tune_parameters
* @def TUNE_NETAPI_MAX_SA
* This defines the maximum number of security associations
*/
-#define TUNE_NETAPI_MAX_SA 64 //rx&tx combined (so MAX_SA/4 tunnels typically)
+#define TUNE_NETAPI_MAX_SA 128 //rx&tx combined (so MAX_SA/4 tunnels typically)
/**
* @ingroup tune_parameters
* @def TUNE_NETAPI_MAX_POLICY
* This defines the maximum number of security policies.
*/
-#define TUNE_NETAPI_MAX_POLICY 64 //rx policies
+#define TUNE_NETAPI_MAX_POLICY 128 //rx policies
#endif