minor cleanup
[keystone-rtos/netapi.git] / ti / runtime / netapi / netapi_tune.h
index 66ebeb67cfdca184bbb99346c63ac17bc57508bc..3e6215d38bcf2da851a50e92cb114d83b08dd92a 100644 (file)
@@ -2,9 +2,9 @@
  * FILE: netapi_tune.h
  * Purpose:  hold tunable parameters (build time)
  **************************************************************
- * FILE: netapi_tune.h.h
+ * @file netapi_tune.h
  * 
- * DESCRIPTION:  Tuneable (compile time) parameters  for user space transport
+ * @brief DESCRIPTION:  Tuneable (compile time) parameters  for user space transport
  *               library
  * 
  * REVISION HISTORY:  rev 0.0.1 
 #define TUNE_NETAPI_DESC_SIZE  128 //don't change!!
 
 //(9) Define to 1 for DEBUG MODE [where NETCP just loops pkts that tx back to rx]
-#define TUNE_NETAPI_NWAL_ENABLE_PASS_LOOPBACK  1 /*0*/
+#define TUNE_NETAPI_NWAL_ENABLE_PASS_LOOPBACK 0  /*1*/
 
 
 //(10) NWAL (internal) config. Should not have to change