index 7a80a9ae728399b95c7a925798ccbff04c37bab2..d341dce1b9d0b78983015edaecfaf6c922d4ad24 100755 (executable)
/**
* @ingroup tune_parameters
* @def TUNE_NETAPI_MAX_NUM_L2_L3_HDRS
- * This defines the number maximum number of L2_L3 headers TBD
+ * This defines the number maximum number of L2_L3 headers to reserve in the nwal layer. This should be kept small as transport lib does not expose this inwal feature by default
*/
#define TUNE_NETAPI_MAX_NUM_L2_L3_HDRS 3
/**
* @ingroup tune_parameters
* @def TUNE_NETAPI_MAX_NUM_TRANS
- * This defines the number maximum number of trans TBD
+ * This defines the number maximum number of transactions with NETCP that can be outstanding at any one time
*/
#define TUNE_NETAPI_MAX_NUM_TRANS (TUNE_NETAPI_MAX_NUM_MAC + TUNE_NETAPI_MAX_NUM_IP + TUNE_NETAPI_MAX_NUM_PORTS + TUNE_NETAPI_MAX_NUM_IPSEC_CHANNELS)
/**
* @ingroup tune_parameters
* @def TUNE_NETAPI_MAX_BUF_POOLS_IN_FLOW
- * This defines the maximum number of buffer pools in flow -TBD
- * @note This define should NOT be changes
+ * This defines the maximum number of buffer pools in flow - A flow is used by hw when it needs a buffer for a receive packet. This define allows the maximum number of pools (free descriptor queues) to be defined for a flow, so that different sized packets can be allocated from different memory areas.
+ * @note This define should NOT be changed as HW assumes at most 4 now
*/
#define TUNE_NETAPI_MAX_BUF_POOLS_IN_FLOW 4 //!!do not change!!