index bf350b1283a34f68d3f20b3ea84f17bfa4e6b8ff..7d238642738c266f0489f632458bd7fba56dc32c 100755 (executable)
*
* REVISION HISTORY:
*
- * Copyright (c) Texas Instruments Incorporated 2013
+ * Copyright (c) Texas Instruments Incorporated 2013-2016
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
#ifndef __NETAPI_ERR__
#define __NETAPI_ERR__
+
+#ifdef __cplusplus
+extern "C" {
+#endif
+
/**
* @def NETAPI_VERSION_ID
* This is the NETAPI Version. Versions numbers are encoded in the following
* format:
* 0xAABBCCDD -> Arch (AA); API Changes (BB); Major (CC); Minor (DD)
*/
-#define NETAPI_VERSION_ID (0x01000006)
+#define NETAPI_VERSION_ID (0x01010008)
/**
* @def NETAPI_VERSION_STR
* This is the version string which describes the NETAPI along with the
* date and build information.
*/
-#define NETAPI_VERSION_STR "NETAPI Revision: 01.00.00.06"
+#define NETAPI_VERSION_STR "NETAPI Revision: 01.01.00.08"
/**
* @ingroup netapi_gen_functions
* @pre @ref netapi_init
*/
static inline char * netapi_getVersionString(void) { return NETAPI_VERSION_STR;}
+
+
+
+#ifdef __cplusplus
+}
+#endif
#endif