Fix for SDOCM00114893
[keystone-rtos/netapi.git] / ti / runtime / netapi / src / netapi_init.c
index 87bc8a9d68089b8cdb95b1d28b51e77e77604a1d..68168e0c0dfce577d449a18c4290c758c7cd97df 100755 (executable)
@@ -747,26 +747,35 @@ int netapip_systemInit(NETAPI_HANDLE_T * handle,
     netapi_VM_MempoolAttr[0].phys_addr = 0;
     netapi_VM_MempoolAttr[0].size = 0;
 
+#ifdef NETAPI_USE_DDR_AND_MSMC
        /* Init attributes for un-cached MSMC */
     netapi_VM_MempoolAttr[1].attr = HPLIB_ATTR_UN_CACHED;
     netapi_VM_MempoolAttr[1].phys_addr = CSL_MSMC_SRAM_REGS;
     netapi_VM_MempoolAttr[1].size = TUNE_NETAPI_PERM_MEM_SZ;
+#endif
 #else
-    netapi_VM_MempoolAttr[1].attr = HPLIB_ATTR_KM_CACHED0;
-    netapi_VM_MempoolAttr[1].phys_addr = 0;
-    netapi_VM_MempoolAttr[1].size = 0;
-
        /* Init attributes for un-cached MSMC */
     netapi_VM_MempoolAttr[0].attr = HPLIB_ATTR_UN_CACHED;
     netapi_VM_MempoolAttr[0].phys_addr = CSL_MSMC_SRAM_REGS;
     netapi_VM_MempoolAttr[0].size = TUNE_NETAPI_PERM_MEM_SZ;
+#ifdef NETAPI_USE_DDR_AND_MSMC
+    netapi_VM_MempoolAttr[1].attr = HPLIB_ATTR_KM_CACHED0;
+    netapi_VM_MempoolAttr[1].phys_addr = 0;
+    netapi_VM_MempoolAttr[1].size = 0;
+#endif
 #endif
     /* initialize all the memory we are going to use
        - chunk for buffers, descriptors
        - memory mapped peripherals we use, such as QMSS, PA, etc */
+#ifdef NETAPI_USE_DDR_AND_MSMC
     result = hplib_vmInit(&netapi_VM_VirtAddr[0],
                           2,
                           &netapi_VM_MempoolAttr[0]);
+#else
+    result = hplib_vmInit(&netapi_VM_VirtAddr[0],
+                           1,
+                           &netapi_VM_MempoolAttr[0]);
+#endif
 
     if (result != hplib_OK)
     {
@@ -776,7 +785,9 @@ int netapip_systemInit(NETAPI_HANDLE_T * handle,
     if (global_master_process == NETAPI_TRUE)
     {
         hplib_initMallocArea(0);
+#ifdef  NETAPI_USE_DDR_AND_MSMC
         hplib_initMallocArea(1);
+#endif
 #ifdef NETAPI_ENABLE_SECURITY
 #define SEC_CONTEXT_SZ 384  //not tunable
         /* allocate 2x number of tunnels since we need one for inflow and one for data mode */