diff --git a/ti/runtime/netapi/src/pdkv2/netapi_navig.c b/ti/runtime/netapi/src/pdkv2/netapi_navig.c
index 83e2b7d9eb2ecd16ab6ef17380da0e4bdee3b0fd..4a19aaba230861a6d8ee108ec879fadebf08db07 100755 (executable)
*
* REVISION HISTORY:
*
- * Copyright (c) Texas Instruments Incorporated 2010-2012
+ * Copyright (c) Texas Instruments Incorporated 2013
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
* OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*
***********************************************/
-#include <stdint.h>
-#include <stdio.h>
-#include <string.h>
+
+#include "netapi.h"
#include <sys/types.h>
#include <sys/stat.h>
#include <fcntl.h>
#include <ti/csl/cslr_device.h>
#include <ti/drv/qmss/qmss_qm.h>
-#include "netapi.h"
-#include "hplib.h"
//pull in device config for qmss, cppi
#include "qmss_device.c"
********************************************************************
* DESCRIPTION: Internal NETAI function ti initialize CPPI
********************************************************************/
-int netapi_init_cppi(void)
+int netapip_initCppi(void)
{
int32_t result, i;
Cppi_GlobalConfigParams netapi_cppiGblCfgParams[CPPI_MAX_CPDMA];
result = Cppi_init (netapi_cppiGblCfgParams);
if (result != CPPI_SOK)
{
- printf (">function cppi_init: Cppi_init failed with error code %d\n", result);
+ netapi_Log (">function cppi_init: Cppi_init failed with error code %d\n", result);
return (-1);
}
return 1;
********************************************************************
* DESCRIPTION: Internal NETAI function ti initialize QM (once per SOC)
********************************************************************/
-int netapi_init_qm(int max_descriptors)
+int netapip_initQm(int max_descriptors)
{
Qmss_InitCfg qmssInitConfig;
int32_t result;
netapi_qmssGblCfgParams.qmQueMgmtDataReg =
(void *)((uint32_t)netapi_VM_VirtAddr->qmssDataVaddr);
- netapi_qmssGblCfgParams.qmQueMgmtProxyDataReg =
- NETAPI_GET_REG_VADDR(netapi_VM_VirtAddr->qmssDataVaddr,
- QMSS_DATA_BASE_ADDR,
- QMSS_DATA_ARM_PROXY_QUEUE_DEQUEUE_REGS);
+ netapi_qmssGblCfgParams.qmQueMgmtProxyDataReg = NULL;
result = Qmss_init (&qmssInitConfig, &netapi_qmssGblCfgParams);
if (result != QMSS_SOK) {
- printf (">function init_qm: qmss_Init failed with error code %d\n", result);
+ netapi_Log (">function init_qm: qmss_Init failed with error code %d\n", result);
return (nwal_FALSE);
}
return 1;