diff --git a/ti/runtime/netapi/src/pdkv3/netapi_navig.c b/ti/runtime/netapi/src/pdkv3/netapi_navig.c
index 017f194ae5805892378538512bca187dd9284021..3888ba7929168c9c17e0a2db7585d7838b520d8a 100755 (executable)
#include "qmss_device.c"
#include "cppi_device.c"
-/******************************************************************************
-* Macro to convert to IP Register Virtual Address from a mapped base Virtual
-* Address
-* Input: virtBaseAddr: Virtual base address mapped using mmap for IP
-* phyBaseAddr: Physical base address for the IP
-* phyRegAddr: Physical register address
-******************************************************************************/
+/********************************************************************
+ * FUNCTION PURPOSE: Internal NETAPI macro to convert to IP Register
+ * Virtual Address from a mapped base Virtual
+ * Address.
+ ********************************************************************
+ * DESCRIPTION: Arguments:
+ * virtBaseAddr: Virtual base address mapped using mmap for IP
+ * phyBaseAddr: Physical base address for the IP
+ * phyRegAddr: Physical register address
+ ********************************************************************/
static inline void* NETAPI_GET_REG_VADDR (void * virtBaseAddr,
uint32_t phyBaseAddr,
uint32_t phyRegAddr)