index 9a28052bf9d08573cf167d1e97ee45b99e6c0bed..4adb72c1ba7ee84309529fda2a57d246bf78d9c0 100755 (executable)
#define INIT_CONFIG_IPSEC_MODE_RX "ipsec_mode_rx"
#define INIT_CONFIG_IPSEC_MODE_TX "ipsec_mode_tx"
#define INIT_CONFIG_IPSEC_IF_NO "ipsec_if"
-
-
-#define CONFIG_STRING_LEN 25
+#define INIT_CONFIG_AUTH_KEY "authkey"
+#define INIT_CONFIG_ENCR_KEY "encrkey"
+#define CONFIG_STRING_LEN 128
char dst_ips[MAX_ROUTES][CONFIG_STRING_LEN];
char paths[MAX_ROUTES][CONFIG_STRING_LEN];
char ipsec_if_no[CONFIG_STRING_LEN];
+ char auth_key[CONFIG_STRING_LEN];
+ char encr_key[CONFIG_STRING_LEN];
+
} netTestConfigFile_t;
uint8_t ipsec_mode_rx;
uint8_t ipsec_mode_tx;
int ipsec_if_no; /* 0 if mac0, 1 if mac 1 */
-
+uint8_t auth_key[36];
+uint8_t encr_key[36];
} netTestConfig_t;