diff --git a/ti/runtime/netapi/test/net_test_config.txt b/ti/runtime/netapi/test/net_test_config.txt
-mac0 = 00-01-02-03-05-05
-mac1 = 00-01-02-03-05-06
-ip0 = 10.0.0.100
-ip1 = 10.0.1.100
-ip2 = 10.0.2.100
+#sp0 thread-number start-core end-core
+sp0 = 1 0-0
+fp0 = 2 1-1
+fp1 = 3 2-2
+fp2 = 4 3-3
+#mac0 = mac-address switch-port
+mac0 = 00-01-02-03-05-05 sp0
+#mac1 = 00-01-02-03-05-06 sp1
+#ip0 = ip-address mac-interface
+ip0 = 10.0.0.100 mac0
+ip1 = 10.0.1.100 mac0
+ip2 = 10.0.2.100 mac0
local_ipsec_ip = 192.168.1.100
remote_ipsec_ip = 192.168.1.10
ipsec_if = 0
+#
+dsp_mac = mac0
+dsp_ip = ip0
+#
#ipsec_mode_rx = SIDEBAND
#ipsec_mode_tx = SIDEBAND
ipsec_mode_rx = INFLOW
ipsec_mode_tx = INFLOW
-authkey = 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23
-encrkey = 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33
-route0 = MAC00-23-24-08-67-46 1
-route1 = MAC00-22-33-44-55-56 2
+route0 = MAC00-23-24-08-67-46 0
+route1 = MAC00-22-33-44-55-56 1
dstip0 = 10.1.0.100 route1
dspip1 = 10.0.0.10 route0
+
+# _dest_udp port config, if set to ZERO, net_test will use eceived src port as destination port when packet
+# is transmitted to network, if non-ZERO, net test will use this the the destination port when packet
+# is tranmitted to network.
+dest_udp_port_config = 30000
+
+#sa0 = dir spi prot saMode iptype srcip destip window auth cipher esnlo esphi encrkeysize authkeysize encrkey pauthkey tunnel_id
+
+sa0 = INBOUND 0x11111111 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 HMAC_SHA1 AES_CBC 0 0 32 20 55,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x2
+
+sa1 = OUTBOUND 0x11111111 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 HMAC_SHA1 AES_CBC 0 0 32 20 55,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x2
+
+sa2 = INBOUND 0x44444444 AH TUNNEL IPV4 192.168.1.10 192.168.1.100 64 HMAC_MD5 NULL 0 0 0 16 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x1
+
+sa3 = OUTBOUND 0x44444444 AH TUNNEL IPV4 192.168.1.100 192.168.1.10 64 HMAC_MD5 NULL 0 0 0 16 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x1
+
+sa4 = INBOUND 0x22222222 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 HMAC_SHA2_256 AES_CTR 0 0 20 32 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x3
+
+sa5 = OUTBOUND 0x22222222 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 HMAC_SHA2_256 AES_CTR 0 0 20 32 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x3
+
+sa6 = INBOUND 0x55555555 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 NULL AES_GCM 0 0 20 0 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x4
+
+sa7 = OUTBOUND 0x55555555 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 NULL AES_GCM 0 0 20 0 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x4
+
+sa8 = INBOUND 0x66666666 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 NULL AES_CCM 0 0 19 0 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x5
+
+sa9 = OUTBOUND 0x66666666 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 NULL AES_CCM 0 0 19 0 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x5
+
+sa10 = INBOUND 0x33333333 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 HMAC_SHA2_256 3DES_CBC 0 0 24 32 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x6
+
+sa11 = OUTBOUND 0x33333333 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 HMAC_SHA2_256 3DES_CBC 0 0 24 32 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x6
+
+sa12 = INBOUND 0x77777777 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 AES_XCBC NULL 0 0 0 16 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x7
+
+sa13 = OUTBOUND 0x77777777 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 AES_XCBC NULL 0 0 0 16 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x7
+
+#sa14 = INBOUND 0x88888888 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 GMAC NULL 0 0 0 20 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x8
+
+#sa15 = OUTBOUND 0x88888888 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 GMAC NULL 0 0 0 20 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x8