Update location of doxygen output folder, config file changes, setup script changes
[keystone-rtos/netapi.git] / ti / runtime / netapi / test / net_test_config.txt
old mode 100644 (file)
new mode 100755 (executable)
index e6610e4..598dfe5
@@ -1,6 +1,11 @@
+#sp0 thread-number start-core end-core
+sp0 = 1 0-0
+fp0 = 2 1-1 
+fp1 = 3 2-2
+fp2 = 4 3-3
 #mac0 = mac-address switch-port
-mac0 = 00-01-02-03-05-05 sp0 
-mac1 = 00-01-02-03-05-06 sp1
+mac0 = 00-01-02-03-05-05 sp0
+#mac1 = 00-01-02-03-05-06 sp1
 #ip0 = ip-address mac-interface
 ip0 = 10.0.0.100  mac0
 ip1 = 10.0.1.100  mac0
@@ -8,6 +13,10 @@ ip2 = 10.0.2.100  mac0
 local_ipsec_ip = 192.168.1.100
 remote_ipsec_ip = 192.168.1.10
 ipsec_if = 0
+#
+dsp_mac = mac0
+dsp_ip = ip0
+#
 #ipsec_mode_rx = SIDEBAND
 #ipsec_mode_tx = SIDEBAND
 ipsec_mode_rx = INFLOW
@@ -18,6 +27,10 @@ route1 =  MAC00-22-33-44-55-56  1
 dstip0 =  10.1.0.100 route1
 dspip1 =  10.0.0.10  route0
 
+# _dest_udp port config, if set to ZERO, net_test will use  eceived src port as destination port when packet
+#  is transmitted to network, if non-ZERO, net test will use this the the destination port when packet
+#  is tranmitted to network.
+dest_udp_port_config = 30000
 
 #sa0 = dir spi prot saMode iptype srcip destip window auth cipher esnlo esphi encrkeysize authkeysize encrkey pauthkey tunnel_id
 
@@ -49,6 +62,6 @@ sa12 = INBOUND 0x77777777 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 AES_XCBC
 
 sa13 = OUTBOUND 0x77777777 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 AES_XCBC NULL 0 0 0 16 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x7
 
-sa14 = INBOUND 0x88888888 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 GMAC NULL 0 0 0 20 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x8
+#sa14 = INBOUND 0x88888888 ESP TUNNEL IPV4 192.168.1.10 192.168.1.100 64 GMAC NULL 0 0 0 20 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x8
 
-sa15 = OUTBOUND 0x88888888 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 GMAC NULL 0 0 0 20 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x8
+#sa15 = OUTBOUND 0x88888888 ESP TUNNEL IPV4 192.168.1.100 192.168.1.10 64 GMAC NULL 0 0 0 20 00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,00,11,22,33,44,55,66,77,88,99,AA,BB,CC,DD,EE,FF,30,31,32,33 00,01,02,03,04,05,06,07,08,09,0A,0B,0C,0D,0E,0F,10,11,12,13,14,15,16,17,18,19,1A,1B,1C,1D,1E,1F,20,21,22,23 0x8