diff --git a/ti/runtime/netapi/test/net_test_config_max_iface.txt b/ti/runtime/netapi/test/net_test_config_max_iface.txt
--- /dev/null
@@ -0,0 +1,143 @@
+#sp0 thread-number start-core end-core
+sp0 = 1 0-0
+fp0 = 2 0-0
+fp1 = 3 0-0
+#mac0 = mac-address switch-port
+mac0 = 00-01-02-03-05-01 sp0
+mac1 = 00-01-02-03-05-02 sp1
+mac2 = 00-01-02-03-05-03 sp0
+mac3 = 00-01-02-03-05-04 sp1
+mac4 = 00-01-02-03-05-05 sp0
+mac5 = 00-01-02-03-05-06 sp1
+mac6 = 00-01-02-03-05-07 sp0
+mac7 = 00-01-02-03-05-08 sp0
+mac8 = 00-01-02-03-05-09 sp0
+mac9 = 00-01-02-03-05-0a sp0
+mac10 = 00-01-02-03-05-15 sp0
+mac11 = 00-01-02-03-05-25 sp0
+mac12 = 00-01-02-03-05-35 sp0
+mac13 = 00-01-02-03-05-45 sp0
+mac14 = 00-01-02-03-05-55 sp0
+mac15 = 00-01-02-03-05-65 sp0
+mac16 = 00-01-02-03-05-75 sp0
+mac17 = 00-01-02-03-05-85 sp0
+mac18 = 00-01-02-03-05-95 sp0
+mac19 = 00-01-02-03-01-05 sp0
+mac20 = 00-01-02-03-02-05 sp0
+mac21 = 00-01-02-03-03-06 sp1
+mac22 = 00-01-02-03-04-05 sp0
+mac23 = 00-01-02-33-05-06 sp1
+mac24 = 00-01-02-03-06-05 sp0
+mac25 = 00-01-02-03-07-06 sp1
+mac26 = 00-01-02-03-08-06 sp1
+mac27 = 00-01-02-03-09-05 sp0
+mac28 = 00-01-02-01-05-06 sp1
+mac29 = 00-01-02-02-05-05 sp0
+mac30 = 00-01-02-63-05-06 sp1
+mac31 = 00-01-02-04-05-06 sp1
+mac32 = 00-01-02-05-05-05 sp0
+mac33 = 00-01-02-06-05-06 sp1
+mac34 = 00-01-02-07-05-05 sp0
+mac35 = 00-01-02-08-05-06 sp1
+mac36 = 00-01-02-09-05-06 sp1
+mac37 = 00-01-01-03-05-05 sp0
+mac38 = 00-01-22-03-05-06 sp1
+mac39 = 00-01-03-03-05-05 sp0
+mac40 = 00-01-04-03-05-06 sp1
+mac41 = 00-01-05-03-05-06 sp1
+mac42 = 00-01-05-03-05-05 sp0
+mac43 = 00-01-06-03-05-06 sp1
+mac44 = 00-01-07-03-05-05 sp0
+mac45 = 00-01-08-03-05-06 sp1
+mac46 = 00-01-09-03-05-06 sp1
+mac47 = 00-01-12-03-05-05 sp0
+mac48 = 00-01-22-33-05-06 sp1
+mac49 = 00-01-32-03-05-05 sp0
+mac50 = 00-01-42-03-05-06 sp1
+mac51 = 00-01-52-03-05-06 sp1
+mac52 = 00-01-62-03-05-05 sp0
+mac53 = 00-01-72-03-05-06 sp1
+mac54 = 00-01-82-03-05-05 sp0
+mac55 = 00-01-92-03-05-06 sp1
+mac56 = 00-01-02-83-05-06 sp1
+mac57 = 00-02-02-03-05-05 sp0
+mac58 = 00-43-02-03-05-06 sp1
+
+#ip0 = ip-address mac-interface
+ip0 = 10.0.0.100 mac0
+ip1 = 10.0.1.100 mac1
+ip2 = 10.0.2.100 mac2
+ip3 = 10.0.0.100 mac3
+ip4 = 10.0.1.100 mac4
+ip5 = 10.0.2.100 mac5
+ip6 = 10.0.0.100 mac6
+ip7 = 10.0.1.100 mac7
+ip8 = 10.0.2.100 mac8
+ip9 = 10.0.0.100 mac9
+ip10 = 10.0.1.100 mac10
+ip11 = 10.0.1.100 mac11
+ip12 = 10.0.1.100 mac12
+ip13 = 10.0.1.100 mac13
+ip14 = 10.0.1.100 mac14
+ip15 = 10.0.1.100 mac15
+ip16 = 10.0.1.100 mac16
+ip17 = 10.0.1.100 mac17
+ip18 = 10.0.1.100 mac18
+ip19 = 10.0.1.100 mac19
+ip20 = 10.0.1.100 mac20
+ip21 = 10.0.1.100 mac21
+ip22 = 10.0.1.100 mac22
+ip23 = 10.0.1.100 mac23
+ip24 = 10.0.1.100 mac24
+ip25 = 10.0.1.100 mac25
+ip26 = 10.0.1.100 mac26
+ip27 = 10.0.1.100 mac27
+ip28 = 10.0.1.100 mac28
+ip29 = 10.0.1.100 mac29
+ip30 = 10.0.1.100 mac30
+ip31 = 10.0.1.100 mac31
+ip32 = 10.0.1.100 mac32
+ip33 = 10.0.1.100 mac33
+ip34 = 10.0.1.100 mac34
+ip35 = 10.0.1.100 mac35
+ip36 = 10.0.1.100 mac36
+ip37 = 10.0.1.100 mac37
+ip38 = 10.0.1.100 mac38
+ip39 = 10.0.1.100 mac39
+ip40 = 10.0.1.100 mac40
+ip41 = 10.0.1.100 mac41
+ip42 = 10.0.1.100 mac42
+ip43 = 10.0.1.100 mac43
+ip44 = 10.0.1.100 mac44
+ip45 = 10.0.1.100 mac45
+ip46 = 10.0.1.100 mac46
+ip47 = 10.0.1.100 mac47
+ip48 = 10.0.1.100 mac48
+ip49 = 10.0.1.100 mac49
+ip50 = 10.0.1.100 mac50
+ip51 = 10.0.1.100 mac51
+ip52 = 10.0.1.100 mac52
+ip53 = 10.0.1.100 mac53
+ip54 = 10.0.1.100 mac54
+ip55 = 10.0.1.100 mac55
+ip56 = 10.0.1.100 mac56
+ip57 = 10.0.1.100 mac57
+ip58 = 10.0.1.100 mac58
+
+local_ipsec_ip = 192.168.1.100
+remote_ipsec_ip = 192.168.1.10
+ipsec_if = 0
+#ipsec_mode_rx = SIDEBAND
+#ipsec_mode_tx = SIDEBAND
+ipsec_mode_rx = INFLOW
+ipsec_mode_tx = INFLOW
+route0 = MAC00-23-24-08-67-46 0
+route1 = MAC00-22-33-44-55-56 1
+
+dstip0 = 10.1.0.100 route1
+dspip1 = 10.0.0.10 route0
+
+
+#sa0 = dir spi prot saMode iptype srcip destip window auth cipher esnlo esphi encrkeysize authkeysize encrkey pauthkey tunnel_id
+
+