]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/netapi.git/blobdiff - ti/runtime/netapi/test/net_test_router.c
NETAPI changes to support device specific libraries
[keystone-rtos/netapi.git] / ti / runtime / netapi / test / net_test_router.c
index f1202ee78f57bf90c517acd738a11a396336efb3..2370339834841e484f6f21a1670d72b28550ad0e 100755 (executable)
@@ -51,29 +51,18 @@ extern int QUIT;
 
 
 #if defined(DEVICE_K2H)
-#include <ti/runtime/hplib/device/k2h/src/hplib_device.c>
-#include <ti/runtime/netapi/device/k2h/src/netapi_device.c>
 #include <ti/drv/qmss/device/k2h/src/qmss_device.c>
 #include <ti/drv/cppi/device/k2h/src/cppi_device.c>
 #elif defined (DEVICE_K2K)
-#include <ti/runtime/hplib/device/k2k/src/hplib_device.c>
-#include <ti/runtime/netapi/device/k2k/src/netapi_device.c>
 #include <ti/drv/qmss/device/k2k/src/qmss_device.c>
 #include <ti/drv/cppi/device/k2k/src/cppi_device.c>
 #elif defined (DEVICE_K2L)
-#include <ti/runtime/hplib/device/k2l/src/hplib_device.c>
-#include <ti/runtime/netapi/device/k2l/src/netapi_device.c>
 #include <ti/drv/qmss/device/k2l/src/qmss_device.c>
 #include <ti/drv/cppi/device/k2l/src/cppi_device.c>
 #elif defined (DEVICE_K2E)
-#include <ti/runtime/hplib/device/k2e/src/hplib_device.c>
-#include <ti/runtime/netapi/device/k2e/src/netapi_device.c>
 #include <ti/drv/qmss/device/k2e/src/qmss_device.c>
 #include <ti/drv/cppi/device/k2e/src/cppi_device.c>
 #else /*Default */
-#include <ti/runtime/hplib/device/k2h/src/hplib_device.c>
-#include <ti/drv/nwal/device/k2h/src/nwal_device.c>
-#include <ti/runtime/netapi/device/k2h/src/netapi_device.c>
 #include <ti/drv/qmss/device/k2h/src/qmss_device.c>
 #include <ti/drv/cppi/device/k2h/src/cppi_device.c>
 #endif
@@ -351,9 +340,7 @@ void slow_path_thread(uint32_t index)
     hplib_utilSetupThread(thread_num, &cpu_set, hplib_spinLock_Type_LOL);
 #endif
     worker_nh[thread_num]=netapi_init(NETAPI_CORE_MASTER,
-                                      NULL,
-                                      &hplibDeviceGblCfgParam,
-                                      &netapiDeviceGblCfgParam);
+                                      NULL);
     if (worker_nh[thread_num] == NULL)
     {
         printf("slow_path_thread: netapi_init failure, exiting\n");
@@ -416,9 +403,7 @@ void fast_path_thread(uint32_t index)
     hplib_utilSetupThread(thread_num, &cpu_set, hplib_spinLock_Type_LOL);
 #endif
     worker_nh[thread_num]=netapi_init(NETAPI_CORE_MASTER,
-                                      NULL,
-                                      &hplibDeviceGblCfgParam,
-                                      &netapiDeviceGblCfgParam);
+                                      NULL);
     if (worker_nh[thread_num] == NULL)
     {
         printf("fast_path_thread: netapi_init failure, exiting\n");
@@ -517,9 +502,7 @@ int main(int argc, char **argv)
 #endif
     /* create netapi */
     netapi_handle = netapi_init(NETAPI_SYS_MASTER,
-                                &our_netapi_default_cfg,
-                                &hplibDeviceGblCfgParam,
-                                &netapiDeviceGblCfgParam);
+                                &our_netapi_default_cfg);
 
     if (netapi_handle == NULL)
     {