Makefile cleanup: removed dependency on CORTEX_A15 compile file flag, updated sources...
[keystone-rtos/netapi.git] / ti / runtime / netapi / test / net_test_router.c
index 1cd895d6b91d01aca873f0a9c5662d92f25a86f4..9ba8d5ea3ee56b24180849775e64940a7a9b92f0 100755 (executable)
@@ -54,7 +54,7 @@ extern int QUIT;
 netTestConfig_t netTestCfg;
 static  netTestConfigFile_t config_file;
 
-char    input_file_name[] = "net_test_config.txt";
+char    input_file_name[] = "/etc/netapi/net_test_config.txt";
 
 nwal_RetValue       nwalRetVal;
 Pktlib_HeapHandle ourHeap;
@@ -309,13 +309,13 @@ void slow_path_thread(uint32_t index)
     printf("slow_path_thread for index %d  called for thread %d\n", index, thread_num);
 
     CPU_ZERO( &cpu_set);
-#ifdef CORTEX_A15
-    for (i = netTestCfg.sp_proc_start[index]; i <= netTestCfg.sp_proc_end[index];i++)
+#ifdef CORTEX_A8
+   for (i = netTestCfg.sp_proc_start[index]; i <= netTestCfg.sp_proc_end[index];i++)
     {
         printf("slow_path_thread: setting cpu %d to cpu_set\n", i);
         CPU_SET( i, &cpu_set);
     }
-    hplib_utilSetupThread(thread_num, &cpu_set);
+    hplib_utilSetupThread(0, &cpu_set);
 #else
     for (i = netTestCfg.sp_proc_start[index]; i <= netTestCfg.sp_proc_end[index];i++)
     {
@@ -367,7 +367,7 @@ void fast_path_thread(uint32_t index)
     thread_num = netTestCfg.fp_thread_num[index];
     printf("fast_path_thread for index %d  called for thread %d\n", index, thread_num);
     CPU_ZERO( &cpu_set);
-#ifdef CORTEX_A15
+#ifdef CORTEX_A8
     for (i = netTestCfg.fp_proc_start[index]; i <= netTestCfg.fp_proc_end[index];i++)
     {
         printf("fast_path_thread: setting cpu %d to cpu_set\n", i);