minor cleanup
authorDavid Lide <a0216552@gtudci01.(none)>
Wed, 1 Feb 2012 14:20:49 +0000 (09:20 -0500)
committerDavid Lide <a0216552@gtudci01.(none)>
Wed, 1 Feb 2012 14:20:49 +0000 (09:20 -0500)
ti/runtime/netapi/netapi.h
ti/runtime/netapi/netapi_tune.h

index 30cbc48a60b5fdda32d412f6d389e7fcc39f9dd4..f7a8bac0350c1a65497dc436f36c9bd12e79edf7 100644 (file)
@@ -195,7 +195,7 @@ Pktlib_HeapIfTable *netapi_getPktlibIfTable(void) ;
  *  @retval     int :  amount of memory available for heap buffer storage (in bytes)
  *  @pre        @ref netapi_init 
  */
  *  @retval     int :  amount of memory available for heap buffer storage (in bytes)
  *  @pre        @ref netapi_init 
  */
-int  netapi_getBufmemRemainder(void);
+int  netapi_getBufMemRemainder(void);
 /**  @ingroup netapi_api_functions */
 
 /*
 /**  @ingroup netapi_api_functions */
 
 /*
index 4c7b3f969085c91a9af55fd822e9e7fd7db6ed39..3e6215d38bcf2da851a50e92cb114d83b08dd92a 100644 (file)
 #define TUNE_NETAPI_DESC_SIZE  128 //don't change!!
 
 //(9) Define to 1 for DEBUG MODE [where NETCP just loops pkts that tx back to rx]
 #define TUNE_NETAPI_DESC_SIZE  128 //don't change!!
 
 //(9) Define to 1 for DEBUG MODE [where NETCP just loops pkts that tx back to rx]
-#define TUNE_NETAPI_NWAL_ENABLE_PASS_LOOPBACK  1 /*0*/
+#define TUNE_NETAPI_NWAL_ENABLE_PASS_LOOPBACK 0  /*1*/
 
 
 //(10) NWAL (internal) config. Should not have to change
 
 
 //(10) NWAL (internal) config. Should not have to change