summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: f21e885)
raw | patch | inline | side by side (parent: f21e885)
author | Raghu Nambiath <rnambiath@ti.com> | |
Wed, 27 Jun 2012 17:38:35 +0000 (13:38 -0400) | ||
committer | Raghu Nambiath <rnambiath@ti.com> | |
Wed, 27 Jun 2012 17:38:35 +0000 (13:38 -0400) |
Removed pktIO helper functions and use NWAL TX and RX directly
Update of OSAL to include invalidate during POP
Update of OSAL to include invalidate during POP
index 98aa13407dbd2289859c60cd607b321b92209e9d..322628bdf37b1ec0afc58971b26c8ae9f760b2b7 100755 (executable)
}NETAPI_CFG_T;
/* note:
each buffer will be allocated: def_heap_buf_size+def_heap_extra_size bytes
- each descriptor attached to these buffers will have original_pkt_len of:
+ each descriptor attached to these buffers will have rigBufferLen of:
def_heap_buf_size.
for default RX flow, for rx packet, the bufptr will be def_flow_pkt_rx_offset.
for detault RX flow, threshold (ie max # of bytes in buffer) will be:
def_heap_buf_size - def_heap_tailroom_size-def_flow_pkt_rx_offset
-Origbuffptr
-|
+
+ RX Packet from NetCP
+
+Headroom [Application] Packet [HW] Tailroom [Application] Extra Space [Application]
+<-----------------------><--------------------------><------------------------><----------------------->
+
+Cppi_HostDesc->origBufferLen
+<----------------------------------------------------------------------------->
+Cppi_HostDesc->origBuffPtr
+|
\/
-|------------orig_buf_len---------------.----|----extra_size---|
-|…rx_offset…..|……………buf_len…………..| def_tail--|----extra size-.|
- ^
- |
- buffPtr
+|------------def_heap_buf_size-------------------------------------------------|--def_heap_extra_size--|
+| def_flow_pkt_rx_offset| max Cppi_HostDesc->buffLen | def_heap_tailroom_size | Extra Size |
+ ^
+ |
+ Cppi_HostDesc->buffPtr
*/
index b469431053cb98b6a7e6063312ebde59f326e0c4..d6e133bb64b8daa5c051d2633ddb476d42e5969c 100755 (executable)
/**
* @def TUNE_NETAPI_PERM_MEM_SZ
* (1) how much contiguous memory to grab. This is used for
- * descriptors and buffers. Can't be bigger than CMA memory area (or msmc if
- * we are using uncached . This can be set at netapi_init via NETAPI_CFG_T
+ * descriptors and buffers in the case of uncached configuration only.
+ * descriptors and buffers. Can't be bigger than msmc if
+ * MSMC memory is being using uncached . This can be set at netapi_init via NETAPI_CFG_T
*/
#define TUNE_NETAPI_PERM_MEM_SZ (2*1024*1024)
index 65247d5e797affe031413cb1f0990465eafd16d1..48b6966f622d0cb844e21f0857cf1f845b63f010 100755 (executable)
{
return h->nwalInstanceHandle;
}
-/* find pointer to proto info fields in descriptor */
-static inline pasahoLongInfo_t* PKTIO_GET_PROTO_INFO( Ti_Pkt * pkt)
-{
- uint32_t TEMPdataLen;
- return (pasahoLongInfo_t *) nwalCppi_getPSData ( Cppi_DescType_HOST,Cppi_PSLoc_PS_IN_DESC , (Cppi_Desc *)pkt, &TEMPdataLen);
-}
-
-/** "p" below is return of PKTIO_GET_PROTO_INFO() above**/
-
-/* offset to L3 header */
-#define PKTIO_GET_L3_OFFSET(p) PASAHO_LINFO_READ_L3_OFFSET(p)
-
-/* offset to L4 header */
-#define PKTIO_GET_L4_OFFSET(p) PASAHO_LINFO_READ_L4_OFFSET(p)
-
-/* next proto header */
-#define PKTIO_GET_NEXT_HEADER_TYPE(P) PASAHO_LINFO_READ_NXT_HDR_TYPE(p)
-
-/* offset to L4 payload */
-#define PKTIO_GET_L5_OFFSET(p) PASAHO_LINFO_READ_L5_OFFSET(p)
-/* end of L4 payload */
-#define PKTIO_GET_PAYLOAD_END(p) PASAHO_LINFO_READ_END_OFFSET(p)
-
-/* IPSEC ESP done ? */
-#define PKTIO_ESP_DONE(p) PASAHO_LINFO_IS_IPSEC_ESP(p)
-
-/* IPSEC ESP done ? */
-#define PKTIO_AH_DONE(p) PASAHO_LINFO_IS_IPSEC_AH(p)
-
-/* MAC info */
-#define PKTIO_IS_MAC_BROADCAST(p) PASAHO_READ_BITFIELD(p)
-#define PKTIO_IS_MAC_MULTICAST(p) PASAHO_READ_BITFIELD(p)
-#define PKTIO_GET_MAC_TYPE(p) PASAHO_LINFO_READ_MAC_PKTTYPE(p)
-
-/* read input port */
-#define PKTIO_GET_INPUT_PORT(p) PASAHO_LINFO_READ_INPORT(p)
-
-/* AppId */
-static inline unsigned int PKTIO_GET_APPID( Ti_Pkt * pkt)
-{
-unsigned char * p_swinfo0;
-Cppi_getSoftwareInfo (Cppi_DescType_HOST,
- (Cppi_Desc *)pkt,
- &p_swinfo0);
-return *((unsigned int *)p_swinfo0);
-}
#endif
index 9458362cdf1e302a81e7d698be3aad5da74c8c5f..ddf22d0c5cf65661369b185f44c0d9523b5a8c37 100755 (executable)
v1= netapi_timing_stop();
if ((blockPtr <netapi_VM_mem_start)||( blockPtr>netapi_VM_mem_end)) return;
- //netapi_utilCacheInv(blockPtr, size);
- netapi_utilCacheInv(Osal_saGetSCPhyAddr(blockPtr), size);
+ _netapi_utilCacheInv(blockPtr, size);
v2= netapi_timing_stop();
cache_op_cycles += (v2-v1);
n_cache_op_cycles+=1;
v1= netapi_timing_stop();
if (((uint8_t*)blockPtr <netapi_VM_mem_start)||( (uint8_t*)blockPtr>netapi_VM_mem_end)) return;
- //netapi_utilCacheWbInv(blockPtr, size);
- //printf("osal> wbiv %x %x %d ..", blockPtr, Osal_saGetSCPhyAddr(blockPtr), size);
- //_netapi_utilCacheWbInv(blockPtr, size);
- netapi_utilCacheWb(blockPtr, size);
+ _netapi_utilCacheWb(blockPtr, size);
v2= netapi_timing_stop();
cache_op_cycles += (v2-v1);
n_cache_op_cycles+=1;
- //printf("done\n"); sleep(1);
#endif
return;
}
Cppi_HostDesc *nextBDPtr = (Cppi_HostDesc *)QMSS_DESC_PTR(descAddr);
while (nextBDPtr)
{
- //Osal_invalidateCache(nextBDPtr, TUNE_NETAPI_DESC_SIZE);
+ Osal_invalidateCache(nextBDPtr, TUNE_NETAPI_DESC_SIZE);
if (nextBDPtr->buffPtr)
{
nextBDPtr->buffPtr = (uint32_t)_Osal_qmssPhyToVirt((void *)(nextBDPtr->buffPtr));
if (!(nextBDPtr->buffPtr)) return (void *)0;
- //Osal_invalidateCache((void *)(nextBDPtr->buffPtr), nextBDPtr->buffLen);
+ Osal_invalidateCache((void *)(nextBDPtr->buffPtr), nextBDPtr->buffLen);
}
if (nextBDPtr->origBuffPtr)
{
descAddr = _Osal_qmssPhyToVirt(descAddr);
if (!descAddr) return (void *)0;
- //Osal_invalidateCache(descAddr, TUNE_NETAPI_DESC_SIZE);
+ Osal_invalidateCache(descAddr, TUNE_NETAPI_DESC_SIZE);
}
#endif
return descAddr;
index a448ce4a5375289da4738ad8539b5f65e5b2a6fb..15ba20ca2e54d584459e6fea5b8f6f0aa4bde206 100644 (file)
#if 1
/* extract some meta data */
Cppi_getData (Cppi_DescType_HOST, (Cppi_Desc*)tempVA, &buf[jj], &len[jj]);
- pinfo = PKTIO_GET_PROTO_INFO(tempVA);
- l3_off[jj]= PKTIO_GET_L3_OFFSET(pinfo);
- l4_off[jj]= PKTIO_GET_L4_OFFSET(pinfo);
- appid[jj]= PKTIO_GET_APPID(tempVA);
+ pinfo = nwal_mGetProtoInfo(tempVA);
+ l3_off[jj]= nwal_mGetL3OffBytes(pinfo);
+ l4_off[jj]= nwal_mGetL4Offset(pinfo);
+ if(nwal_mGetAppidFmPkt(tempVA,&appid[jj]) != nwal_TRUE)
+ {
+ printf("ERROR!!!! AppID not available in incoming packet \n");
+ }
//#define VERIFY_SOP
#ifdef VERIFY_SOP
if (sump < 200) printf("..sop off=%d\n", (int) buf[jj]-
/* extract some meta data */
#if 1
- pinfo = PKTIO_GET_PROTO_INFO(tempVA);
- l3_off[jj]= PKTIO_GET_L3_OFFSET(pinfo);
- l4_off[jj]= PKTIO_GET_L4_OFFSET(pinfo);
- appid[jj]= PKTIO_GET_APPID(tempVA);
+ pinfo = nwal_mGetProtoInfo(tempVA);
+ l3_off[jj]= nwal_mGetL3OffBytes(pinfo);
+ l4_off[jj]= nwal_mGetL4Offset(pinfo);
+ if(nwal_mGetAppidFmPkt(tempVA,&appid[jj]) != nwal_TRUE)
+ {
+ printf("ERROR!!!! AppID not available in incoming packet \n");
+ }
#endif
//get ptr (Physical address) and length of associate buffer
Cppi_getData (Cppi_DescType_HOST, (Cppi_Desc*)tempVA, &buf[jj], &len[jj]);