summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 4aefc64)
raw | patch | inline | side by side (parent: 4aefc64)
author | Tinku Mannan <tmannan@ti.com> | |
Tue, 5 Aug 2014 13:55:15 +0000 (09:55 -0400) | ||
committer | Tinku Mannan <tmannan@ti.com> | |
Tue, 5 Aug 2014 15:02:05 +0000 (11:02 -0400) |
ti/runtime/netapi/netcp_cfg.h | patch | blob | history | |
ti/runtime/netapi/src/netcp_cfg.c | patch | blob | history |
index c6b8f140871595fe6fc4f949dd0e4c4bbfae5144..5ad7b5b409caa3a5dc31c3c207f826a99462ba50 100755 (executable)
* @param[in] switch_port (0 don't care, 1 switch port 1, 1 switch port 2) [only 0 supported currenly]
* @param[in] route handle of a created route or NULL to use internal default route, @ref NETCP_CFG_ROUTE_HANDLE_T
* @param[in] vlan [future[ vlan configuration . Set to NULL, @ref NETCP_CFG_VLAN_T
+ * @param[in] etherType Ethertype field.
+
* @param[in] state [future] interface state (0=down, 1= up)
* @param[out] err pointer to error return
* @retval returns AppID for interface (this is returned in meta data for received packets matching this rule an no others, @ref NETCP_CFG_MACIF_T
int switch_port,
NETCP_CFG_ROUTE_HANDLE_T route,
NETCP_CFG_VLAN_T vlan,
+ uint16_t etherType,
int state,
int * err);
index 55a75bf28eee5f931a9f6257c90be5e958e5cc6f..823b28bca2bef1066653626d9b55241e8506a2df 100755 (executable)
int switch_port,
NETCP_CFG_ROUTE_HANDLE_T route,
NETCP_CFG_VLAN_T vlan, //future
+ uint16_t etherType,
int state, //0=down, 1=up //ignored
int * err)
{
NWAL_NEXT_ROUTE_FAIL_ACTION_HOST, /* For next route fail action by default is route to host */
CPPI_PARAM_NOT_SPECIFIED, /* Use default flow configured to NWAL if packet is routed to host */
QMSS_PARAM_NOT_SPECIFIED, /* Use default queue configured to NWAL if packet is routed to host */
+ 0,
0
};
if (switch_port)
{
macInfo.validParams |= NWAL_SET_MAC_VALID_PARAM_IFNUM ;
- macInfo.ifNum = switch_port; /* */
+ macInfo.ifNum = switch_port;
+ }
+
+ if(etherType)
+ {
+ macInfo.validParams |= NWAL_SET_MAC_VALID_PARAM_ETHER_TYPE;
+ macInfo.etherType = etherType;
}
if (route != NULL)