summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 771e7f3)
raw | patch | inline | side by side (parent: 771e7f3)
author | Tinku Mannan <tmannan@ti.com> | |
Wed, 23 Jul 2014 14:57:13 +0000 (10:57 -0400) | ||
committer | Tinku Mannan <tmannan@ti.com> | |
Wed, 23 Jul 2014 14:57:13 +0000 (10:57 -0400) |
ti/runtime/netapi/applications/ipsec_offload/config-app/src/cmd_shell.c | patch | blob | history | |
ti/runtime/netapi/applications/ipsec_offload/ipsecmgr/src/netapi_ipsecmgr.c | patch | blob | history |
diff --git a/ti/runtime/netapi/applications/ipsec_offload/config-app/src/cmd_shell.c b/ti/runtime/netapi/applications/ipsec_offload/config-app/src/cmd_shell.c
index e2c31e555ff43a3f2ffa23c49636899587967215..152a2cfda3532b264824e1dd99790da727a647ea 100755 (executable)
#define OPTION_ID_GTPU_TEID 5
#define OPTION_ID_NUM_TEIDS 6
#define OPTION_ID_SHARED_SA 7
-#define OPTION_ID_MAX 8
+#define OPTION_ID_NO_EXPIRE_SA 8
+#define OPTION_ID_MAX 9
enum cmd_id {
CMD_ID_OFFLOAD_SP = 1,
#define CMD_NAME_STOP_OFFLOAD "stop_offload"
#define CMD_DESC_STOP_OFFLOAD "Stop Offload of an IPSec Policy"
#define CMD_MIN_ARGS_STOP_OFFLOAD 3
-#define CMD_SHORT_OPTS_STOP_OFFLOAD snprintf(short_opts,CMD_SHORT_OPTS_LEN, "%d:", OPTION_ID_SP_ID);
+#define CMD_SHORT_OPTS_STOP_OFFLOAD snprintf(short_opts,CMD_SHORT_OPTS_LEN, "%d:%d",\
+ OPTION_ID_SP_ID, OPTION_ID_NO_EXPIRE_SA);
static struct option stop_offload_options[] =
{
{"sp_id", required_argument, 0, OPTION_ID_SP_ID},
+ {"no_expire_sa", no_argument, 0, OPTION_ID_NO_EXPIRE_SA},
{0, 0, 0, 0}
};
opt_input_gen[c].is_valid = 1;
break;
+ case OPTION_ID_NO_EXPIRE_SA:
+#ifdef DEBUG
+ printf ("option no_expire_sa enabled\n");
+#endif
+ opt_input_gen[c].is_valid = 1;
+ break;
default:
printf ("unknown option c=%d\n", c);
break;
req.policy_id =
(uint32_t)opt_input_gen[OPTION_ID_SP_ID].value.intval;
+ if (opt_input_gen[OPTION_ID_NO_EXPIRE_SA].is_valid) {
+ req.no_expire_sa = 1;
+ }
if (shell_ctx.ipc_send_if->stop_offload_req(&req)) {
printf("%s failed\n", CMD_NAME_STOP_OFFLOAD);
} else {
diff --git a/ti/runtime/netapi/applications/ipsec_offload/ipsecmgr/src/netapi_ipsecmgr.c b/ti/runtime/netapi/applications/ipsec_offload/ipsecmgr/src/netapi_ipsecmgr.c
index ff1b2eae5d928a1f26cf18b49ee2f2bd4fb9f8de..461ee211bcc7017a426036f71258697ae3b5059e 100755 (executable)
stop_offload_req.trans_id = req->trans_id;
stop_offload_req.policy_id = req->policy_id;
+ stop_offload_req.no_expire_sa = req->no_expire_sa;
memset(&rsp, 0, sizeof(rsp));
rsp.trans_id = req->trans_id;