summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 9a17296)
raw | patch | inline | side by side (parent: 9a17296)
author | Tinku Mannan <tmannan@ti.com> | |
Wed, 14 May 2014 18:08:42 +0000 (14:08 -0400) | ||
committer | Tinku Mannan <tmannan@ti.com> | |
Wed, 14 May 2014 18:48:04 +0000 (14:48 -0400) |
diff --git a/ti/runtime/netapi/applications/ipsec_offload/ipsecmgr/build/Makefile b/ti/runtime/netapi/applications/ipsec_offload/ipsecmgr/build/Makefile
index 3dc7f108a07b5178848d6d1900652da4c3218eb8..916e9ce3bfd4ee22fc11741c53850efb1bb64873 100755 (executable)
IPSECMGR_SNOOP_LIB=ipsecmgr_snoop
IPSECMGR_IPC_LIB=ipsecmgr_ipc
IPSECMGR_SYSLOG_LIB=ipsecmgr_syslog
+RM_LIB = -lrm
ifeq ($(DEVICE), k2h)
CSL_DEVICE = -DDEVICE_K2H
LD_OPTS += -pthread -lrt
-LD_OPTS += -L $(ARMV7LIBDIR) -L $(PDK_ARMV7LIBDIR) -l$(IPSECMGR_SNOOP_LIB) -l$(IPSECMGR_IPC_LIB) -l$(IPSECMGR_SYSLOG_LIB) -l$(NETAPI_LIB) -l$(NWAL_LIB) -l$(PKTLIB_LIB) -l$(SA_LIB) -l$(QMSS_LIB) -l$(CPPI_LIB) -l$(PA_LIB) -l$(HPLIB_LIB) $(LIBNL_LD_OPTS)
+LD_OPTS += -L $(ARMV7LIBDIR) -L $(PDK_ARMV7LIBDIR) -l$(IPSECMGR_SNOOP_LIB) -l$(IPSECMGR_IPC_LIB) -l$(IPSECMGR_SYSLOG_LIB) -l$(NETAPI_LIB) -l$(NWAL_LIB) -l$(PKTLIB_LIB) -l$(SA_LIB) -l$(QMSS_LIB) -l$(CPPI_LIB) -l$(PA_LIB) -l$(HPLIB_LIB) $(RM_LIB) $(LIBNL_LD_OPTS)
###############################################################################
# List of modules and their files
###############################################################################
DAEMON_SRC_DIR ?= ../src/
+UTILS_SRC_DIR ?= $(NETAPI_SRC_DIR)/utils
+
DAEMON_FILES = \
netapi_ipsecmgr.c \
netapilib_interface.c
-VPATH = $(DAEMON_SRC_DIR)
-FILES = $(DAEMON_FILES)
+UTIL_FILES = \
+ sockutils.c \
+ netapi_util_rm.c
+
+VPATH = $(DAEMON_SRC_DIR):$(UTILS_SRC_DIR)
+FILES = $(DAEMON_FILES) $(UTIL_FILES)
-INCL_DIRS= $(IPSECMGR_IFACE_DIR) $(IPSECMGR_UTIL_IFACE_DIR) $(NETAPI_INC_DIR) $(CPPI_INC_DIR) $(QMSS_INC_DIR) $(HPLIB_INC_DIR) $(SA_INSTALL_PATH) $(PDK_INSTALL_PATH)
+INCL_DIRS= $(IPSECMGR_IFACE_DIR) $(IPSECMGR_UTIL_IFACE_DIR) $(NETAPI_INC_DIR) $(CPPI_INC_DIR) $(QMSS_INC_DIR) $(HPLIB_INC_DIR) $(SA_INSTALL_PATH) $(PDK_INSTALL_PATH) $(UTILS_SRC_DIR)
HEADERS = $(filter %.h, $(FILES))
INCL = -I. $(patsubst %,-I%,$(INCL_DIRS))
diff --git a/ti/runtime/netapi/applications/ipsec_offload/ipsecmgr/src/netapi_ipsecmgr.c b/ti/runtime/netapi/applications/ipsec_offload/ipsecmgr/src/netapi_ipsecmgr.c
index da7a046b2f9523042f879f0d6ebe370e0f792421..07ccd673b70aa382fceb7449292c1caca04b9c86 100755 (executable)
/**********************************************************************
************************** Global Variables **************************
**********************************************************************/
+extern Rm_ServiceHandle *rmClientServiceHandle;
static ipsecmgr_ipc_daemon_send_if_t *send_iface;
NETAPI_T netapi_handle;
ipsecMgrMcb_t globalDB;
+static int use_rm =0;
+
/* Lock file for the daemon */
#define LOCK_FILE "/var/lock/ipsecmgr_daemon"
TUNE_NETAPI_DEFAULT_BUFFER_SIZE+128+128, //size of buffers in default heap
128, //tail room
256, //extra room
- 0
+ 0,
+ NULL
};
cleanup_sa_sp();
netapi_shutdown(netapi_handle);
+ if (use_rm)
+ closeRm();
return;
}
pktio_cfg.flags1 = PKTIO_RX;
pktio_cfg.flags2 = PKTIO_GLOBAL | PKTIO_PKT;
pktio_cfg.max_n = 8;
+ pktio_cfg.queueType = Qmss_QueueType_GIC400_QUEUE;
globalDB.pktio_channel = netapi_pktioCreate(netapi_handle,
&name[0],
struct sockaddr_in6 ipv6_addr;
cpu_set_t cpu_set;
int c;
- static char usage[] = "usage: %s -s <outbound sequence number> -f <SA transmit flow Id>\n";
+ static char usage[] = "usage: %s -r < use Resource manager: no/yes> -s <outbound sequence number> -f <SA transmit flow Id>\n";
ipsecmgr_syslog_init();
+
memset(&globalDB, 0, sizeof(globalDB));
globalDB.sa_tx_flow = -1;
int temp;
- while ((c = getopt (argc, argv, "s:f:")) != -1)
+ while ((c = getopt (argc, argv, "s:f:r:")) != -1)
{
switch (c)
{
+ case 'r':
+ if(strncmp("yes", optarg,1) == 0)
+ {
+ use_rm = 1;
+ }
+ break;
+
case 's':
/* check is user input 0 for oseq_offset (valid but also default)*/
if(strncmp("0", optarg,1) == 0)
break;
}
}
- ipsecmgr_syslog_msg (SYSLOG_LEVEL_INFO,
+ ipsecmgr_syslog_msg (SYSLOG_LEVEL_INFO,
"main: oseq_offset: %d, sa_tx_flow: %d\n",
globalDB.oseq_offset, globalDB.sa_tx_flow);
+ if (use_rm)
+ {
+ if (initRm())
+ {
+ exit(EXIT_FAILURE);
+ }
+ }
+
/* assign main net_test thread to run on core 0 */
CPU_ZERO( &cpu_set);
CPU_SET( 0, &cpu_set);
hplib_utilSetupThread(0, &cpu_set, hplib_spinLock_Type_LOL);
/* create netapi */
+ our_netapi_default_cfg.rmHandle = rmClientServiceHandle;
netapi_handle = netapi_init(NETAPI_SYS_MASTER,
&our_netapi_default_cfg);
if(netapi_handle == NULL)
else
ipsecmgr_syslog_msg (SYSLOG_LEVEL_INFO,
"main: ipsecmgr daemon shutdonw complete\n");
+
exit(EXIT_SUCCESS);
}
index 94c95439959a15f41492295fbab70c7ec520da6a..5479199143e16ecd63db971173f2c5649ee7cb40 100755 (executable)
$(ARMV7BINDIR)/netapi/test/net_test_loopback_$(DEVICE): $(NT_OBJS) $(TRIE_OBJS) $(NT_RM_OBJS)
$(CC) $(LDFLAGS) $(NT_OBJS) $(TRIE_OBJS) $(NT_RM_OBJS) $(INTERNALLINKDEFS) -o $(ARMV7BINDIR)/netapi/test/net_test_loopback_$(DEVICE)$(EXE_EXTN)
-$(ARMV7BINDIR)/netapi/test/net_test_max_params: $(NT_MAX_PARAMS_OBJS) $(TRIE_OBJS)
- $(CC) $(LDFLAGS) $(NT_MAX_PARAMS_OBJS) $(TRIE_OBJS) $(INTERNALLINKDEFS) -o $(ARMV7BINDIR)/netapi/test/net_test_max_params$(EXE_EXTN)
-$(ARMV7BINDIR)/netapi/test/net_test_router_$(DEVICE): $(NT_ROUTER_OBJS) $(TRIE_OBJS)
- $(CC) $(LDFLAGS) $(NT_ROUTER_OBJS) $(TRIE_OBJS) $(INTERNALLINKDEFS) -o $(ARMV7BINDIR)/netapi/test/net_test_router_$(DEVICE)$(EXE_EXTN)
+$(ARMV7BINDIR)/netapi/test/net_test_router_$(DEVICE): $(NT_ROUTER_OBJS) $(TRIE_OBJS) $(NT_RM_OBJS)
+ $(CC) $(LDFLAGS) $(NT_ROUTER_OBJS) $(TRIE_OBJS) $(NT_RM_OBJS) $(INTERNALLINKDEFS) -o $(ARMV7BINDIR)/netapi/test/net_test_router_$(DEVICE)$(EXE_EXTN)
-$(ARMV7BINDIR)/netapi/test/nt_bridge_$(DEVICE): $(NTB_OBJS) $(TRIE_OBJS)
- $(CC) $(LDFLAGS) $(NTB_OBJS) $(TRIE_OBJS) $(INTERNALLINKDEFS) -o $(ARMV7BINDIR)/netapi/test/nt_bridge_$(DEVICE)$(EXE_EXTN)
+$(ARMV7BINDIR)/netapi/test/nt_bridge_$(DEVICE): $(NTB_OBJS) $(TRIE_OBJS) $(NT_RM_OBJS)
+ $(CC) $(LDFLAGS) $(NTB_OBJS) $(TRIE_OBJS) $(NT_RM_OBJS) $(INTERNALLINKDEFS) -o $(ARMV7BINDIR)/netapi/test/nt_bridge_$(DEVICE)$(EXE_EXTN)
$(ARMV7BINDIR)/netapi/test/ifdma_test: $(IFDMA_OBJS)
$(CC) $(LDFLAGS) $(IFDMA_OBJS) $(INTERNALLINKDEFS) -o $(ARMV7BINDIR)/netapi/test/ifdma_test$(EXE_EXTN)
-$(ARMV7BINDIR)/netapi/test/net_test_bench_$(DEVICE): $(NT_BENCH_OBJS)
- $(CC) $(LDFLAGS) $(NT_BENCH_OBJS) $(INTERNALLINKDEFS) -o $(ARMV7BINDIR)/netapi/test/net_test_bench_$(DEVICE)$(EXE_EXTN)
+$(ARMV7BINDIR)/netapi/test/net_test_bench_$(DEVICE): $(NT_BENCH_OBJS) $(NT_RM_OBJS)
+ $(CC) $(LDFLAGS) $(NT_BENCH_OBJS) $(NT_RM_OBJS) $(INTERNALLINKDEFS) -o $(ARMV7BINDIR)/netapi/test/net_test_bench_$(DEVICE)$(EXE_EXTN)