Configuration updates for router application DEV.NETAPI.01.00.00.07
authorTinku Mannan <tmannan@ti.com>
Tue, 28 May 2013 14:53:59 +0000 (10:53 -0400)
committerTinku Mannan <tmannan@ti.com>
Tue, 28 May 2013 14:53:59 +0000 (10:53 -0400)
ti/runtime/netapi/test/net_test_config.txt

index 2b759cdb1a4ffbe1002606a67196c142ea2c571a..1011c495ea0fa28cffe8c9e2fb3aa3930d6563e3 100755 (executable)
@@ -5,11 +5,13 @@ fp1 = 3 2-2
 fp2 = 4 3-3
 #mac0 = mac-address switch-port
 mac0 = 00-01-02-03-05-05 swp0
-mac1 = 00-01-02-03-06-07 swp1
+mac1 = 00-01-02-03-06-07 swp0
+
 #ip0 = ip-address mac-interface
 ip0 = 10.0.0.100  mac0
 ip1 = 10.0.1.100  mac1
 ip2 = 10.0.2.100  mac0
+
 local_ipsec_ip = 192.168.1.100
 remote_ipsec_ip = 192.168.1.10
 ipsec_if = 0
@@ -20,11 +22,11 @@ dsp_ip = ip0
 #ipsec_mode_tx = SIDEBAND
 ipsec_mode_rx = INFLOW
 ipsec_mode_tx = INFLOW
-route0 =  MAC00-23-24-08-67-46  0
-route1 =  MAC00-22-33-44-55-56  1
+route0 =  MAC00-00-00-00-00-0f  1
+route1 =  MAC00-00-00-00-00-ff  2
 
-dstip0 =  10.1.0.100 route1
-dspip1 =  10.0.0.10  route0
+dstip0 =  172.0.0.2  route1
+dstip1 =  172.1.0.2  route0
 
 # _dest_udp port config, if set to ZERO, net_test will use  eceived src port as destination port when packet
 #  is transmitted to network, if non-ZERO, net test will use this the the destination port when packet