Additional fix for SDOCM00107974: Add support for hmac-sha256 in netapi ipsecmgr...
[keystone-rtos/netapi.git] / ti / runtime / netapi / src / netapi_sec.c
2014-07-28 Tinku MannanAdditional fix for SDOCM00107974: Add support for hmac...
2014-07-18 Tinku MannanResolve NETAPI library coverity warnings.
2014-06-03 Tinku MannanFix compilation issues
2014-04-24 Tinku MannanMerge remote-tracking branch 'origin/lamarr'
2014-04-22 Tinku MannanFix for SDOCM00107501:Compilation issues observed when... DEV.NETAPI.01.00.00.11
2013-10-24 Tinku MannanNETAPI updates to support enhanced route types.
2013-10-15 Tinku MannanIntegration with latest version of HPLIB
2013-09-04 Tinku MannanMulti-proc support in NETAPI changes
2013-07-23 Tinku MannanChanging netapi_secGetChanCtxInfo API definition and...
2013-07-22 Tinku MannanThis commit adds the following:
2013-07-17 Tinku MannanThis commit adds the following:
2013-07-12 Tinku MannanThis commit adds the following:
2013-03-25 Tinku MannanThis commits adds the following:
2013-02-22 Tinku MannanThis commit adds the following:
2013-02-20 Tinku MannanThis commit adds the following:
2013-02-20 Tinku MannanThis commit adds the following:
2013-02-15 Tinku MannanThis commit adds the following:
2013-02-14 Tinku MannanThis commit includes the following changes:
2013-02-08 Tinku MannanNETAPI: This commit addes the following functionality:
2013-01-21 Tinku MannanIncorporated code review comments, source file cleanup...
2013-01-10 Tinku MannanMerge remote branch 'origin/master' into netapi-keystone2
2013-01-08 Tinku Mannan Support IPSEC AH mode, additional cleanup
2012-12-28 Tinku MannanImplemented multi-core/thread protections, implemented...
2012-11-14 Tinku Mannannet test changes to implmenent low level NWAL APIs...
2012-10-22 Tinku MannanIntegration with highperf-lib
2012-10-19 Tinku MannanFixes for GCM/CCM SA configuration
2012-10-16 Tinku MannanNeed to set replayWindow and macSize to 0 when authenti... DEV.NETAPI.01.00.00.04.PATCH.1
2012-10-16 Tinku MannanNeed to set encrypt first flag to true when authenticat...
2012-09-28 Tinku MannanChanges to implementation of netapi_getSaStats()
2012-09-21 Tinku Mannan net test modifications to support configuration of...
2012-06-01 David LideMerge branch 'dal_cache_test'
2012-06-01 David LideMerge branch 'dal_cache_test' of gtgit01.gt.design...
2012-06-01 David Lidechanges for optization
2012-04-02 David Lide. changes for ddr cache
2012-03-19 David LideMerge branch 'master' of git://gtgit01/git/projects... DEV.NETAPI.01.00.00.01 netapi_1_0_0_0_1
2012-03-19 David Lidechanges for ipsec
2012-03-15 David LideDAL> added ipec support (only rx tested so far)