Set qmQueMgmtProxyDataReg to NULL for k1, k2h
[keystone-rtos/netapi.git] / ti / runtime / netapi / src / netcp_cfg.c
2013-03-13 Tinku MannanThis commit adds the following:
2013-02-22 Tinku MannanThis commit adds the following:
2013-02-20 Tinku MannanThis commit adds the following:
2013-02-20 Tinku MannanThis commit adds the following:
2013-02-15 Tinku MannanThis commit adds the following:
2013-02-14 Tinku MannanThis commit includes the following changes:
2013-02-08 Tinku MannanNETAPI: This commit addes the following functionality:
2013-01-21 Tinku MannanIncorporated code review comments, source file cleanup...
2013-01-15 Tinku MannanAdding netcp_cfgExceptions API and related changes...
2013-01-10 Tinku MannanMerge remote branch 'origin/master' into netapi-keystone2
2012-12-28 Tinku MannanImplemented multi-core/thread protections, implemented...
2012-12-18 Tinku MannanImplemented per core net_test stats, integration with...
2012-09-21 Tinku Mannan net test modifications to support configuration of...
2012-06-14 Sandeep NairMerge branch 'benchmark'
2012-06-11 Raghu NambiathUpdate after integration with pktlib and NWAL
2012-06-01 David LideMerge branch 'dal_cache_test'
2012-06-01 David LideMerge branch 'dal_cache_test' of gtgit01.gt.design...
2012-06-01 David Lidechanges for optization
2012-04-02 David Lide. changes for ddr cache
2012-03-15 David LideDAL> added ipec support (only rx tested so far)
2012-02-23 David Lidechanges to support:
2012-02-22 David Lideadded classifier to netcp_cfg.c
2012-02-13 David Lideadded 1st attempt at classifier stuff
2012-02-06 David Lideadded del_ip, del_mac functions
2012-01-31 David Lideremove compile warnings
2012-01-31 David Lidecleaned up debug printfs
2012-01-27 David Lidemisc changes/cleanup/ bug fixes
2012-01-25 David LideThis is the initial commit.