NETAPI net test application updates
[keystone-rtos/netapi.git] / ti / runtime / netapi / test / net_test.c
2013-04-24 Tinku MannanNETAPI net test application updates
2013-04-16 Tinku MannanFixed issue with running and gracefully terminating...
2013-03-26 Tinku MannanUpdated netapi makefile to use correct DEVICE define... DEV.NETAPI.01.00.00.05
2013-03-25 Tinku MannanThis commits adds the following:
2013-03-13 Tinku MannanThis commit adds the following:
2013-02-20 Tinku MannanThis commit adds the following:
2013-02-20 Tinku MannanThis commit adds the following:
2013-02-15 Tinku MannanThis commit adds the following:
2013-02-14 Tinku MannanThis commit includes the following changes:
2013-02-08 Tinku MannanNETAPI: This commit addes the following functionality:
2013-02-05 Tinku MannanAdding soure file for net_test SA utilities, adding...
2013-01-31 Tinku MannanMoved SA configuration parameters to confile file,...
2013-01-21 Tinku MannanIncorporated code review comments, source file cleanup...
2013-01-15 Tinku MannanAdding netcp_cfgExceptions API and related changes...
2013-01-10 Tinku MannanMerge remote branch 'origin/master' into netapi-keystone2
2013-01-08 Tinku Mannan Support IPSEC AH mode, additional cleanup
2012-12-28 Tinku MannanImplemented multi-core/thread protections, implemented...
2012-12-18 Tinku MannanImplemented per core net_test stats, integration with...
2012-12-06 Tinku MannanMulti-core/multi thread changes
2012-11-16 RaghuUpdate to build for Keystone-2 and Linaro Tool chain
2012-11-14 Tinku Mannannet test changes to implmenent low level NWAL APIs...
2012-11-08 Tinku MannanIntegration with updated highperf-lib
2012-11-01 Tinku MannanHPLIB API integration changes
2012-10-26 Tinku MannanMulti-thread development changes
2012-10-22 Tinku MannanIntegration with highperf-lib
2012-10-22 Raghu NambiathUpdate for crash and compilation fix for latest in... FUL.NETAPI.KEYSTONE2.BASELINE1
2012-10-19 Tinku Mannannet_test changes to support GCM/CCM algorithms
2012-09-28 Raghu NambiathUpdate for demonstrating RX queue configuration
2012-09-28 Tinku MannanAdded net_test side band mode low level API changes...
2012-09-26 Raghu NambiathRename of NWAL_TX_FLAG1_DO_IPSEC_CRYPTO to NWAL_TX_FLAG...
2012-09-21 Tinku MannanUpdate packet length in recv_cb to subtract out 4 byte CRC
2012-09-21 Tinku Mannan net test modifications to support configuration of...
2012-08-01 Raghu NambiathUpdate for PA LLD upgrade DEV.NETAPI.01.00.00.03
2012-07-02 David Lidesome cleanup,
2012-06-29 Raghu NambiathFix for compilation warnings
2012-06-27 Raghu NambiathMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2012-06-27 Raghu NambiathUpdated comments
2012-06-18 Raghu NambiathUpdate
2012-06-15 Raghu NambiathMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2012-06-15 David Lidenet_test changes
2012-06-14 Sandeep NairMerge branch 'benchmark'
2012-06-11 Raghu NambiathUpdate after integration with pktlib and NWAL
2012-06-01 David LideMerge branch 'dal_cache_test'
2012-06-01 David LideMerge branch 'dal_cache_test' of gtgit01.gt.design...
2012-06-01 David Lidechanges for optization
2012-04-16 David Lide increased send bencmark
2012-04-13 David Lidesupport cached memory, benchmarking
2012-04-02 David Lide. changes for ddr cache
2012-03-19 David LideMerge branch 'master' of git://gtgit01/git/projects... DEV.NETAPI.01.00.00.01 netapi_1_0_0_0_1
2012-03-19 David Lidechanges for ipsec
2012-03-15 David LideDAL> added ipec support (only rx tested so far)
2012-02-23 David Lidechanges to support:
2012-02-22 David Lideadded classifier to netcp_cfg.c
2012-02-13 David Lideadded 1st attempt at classifier stuff
2012-02-07 David Lideadded delete/close to pktio cleanup, also pktio_control
2012-02-06 David Lideadded del_ip, del_mac functions
2012-01-31 David Lideremove compile warnings
2012-01-27 David Lidesome misc fixes, cleanup
2012-01-27 David Lidemisc changes/cleanup/ bug fixes
2012-01-26 David LideMakefile-> change name of netapi lib
2012-01-25 David LideThis is the initial commit.