SDOCM00113252: transportnetlib queue clean up logic does not work when RM is used
[keystone-rtos/netapi.git] / ti / runtime /
2014-12-01 Tinku MannanSDOCM00113252: transportnetlib queue clean up logic... DEV.NETAPI.01.01.00.04
2014-11-25 Tinku MannanSDOCM00113322: kernel RX UDP/TCP checksum offload to...
2014-11-24 Tinku MannanRemoved RM OSAL functions, now part of hplib, coverity...
2014-11-21 Tinku MannanAdding stub functions for RM OSAL multi-thread critical...
2014-11-20 Tinku MannanResolve Coverity warnings
2014-11-17 Tinku MannanSDOCM00112879: There needs to be a definitive way to...
2014-11-14 Tinku MannanResolve coverity warning in pktio.c
2014-11-11 Tinku MannanSDOCM00113664: The default exception handler setup...
2014-11-11 Tinku MannanSDOCM00112200: Making NETAPI tuneable parameters config...
2014-11-05 Tinku MannanSDOCM00112354: Require support for start/stop offloadin...
2014-10-21 Tinku MannanSDOCM00113075: DPI demo: typo on main page
2014-10-21 Tinku MannanSDOCM00112355: Need multi-instance support of IPSecMgr...
2014-09-30 Tinku MannanFix in netapi_pktioOpen when calling Qmss_queueOpen DEV.NETAPI.01.01.00.03A
2014-09-29 Tinku MannanSDOCM00113227: transportnetlib K2H: nt_bridge_setup...
2014-09-28 Tinku MannanUpdate eqos config files
2014-09-25 Tinku MannanVersion Update DEV.NETAPI.01.01.00.03
2014-09-24 Tinku MannanUpdate install to include nt_bridge_setup.sh
2014-09-22 Tinku MannanNETAPI changes for EQOS mode support
2014-09-16 Tinku MannanRemove subtraction of MAC trailer from the packet len...
2014-08-28 Tinku MannanSDOCM00112691: Fix setup scripts for loopback and route...
2014-08-25 Tinku Mannandpi demo updates to collect memory stats per core/thread,
2014-08-18 David Lidesome changes to scripts
2014-08-15 David Lidemodified demo script and Make file to include new ...
2014-08-15 David Lideadded awk file to process packet stats
2014-08-15 Tinku MannanFix clear stats for transport_dpi_demo application
2014-08-15 David LideMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2014-08-15 David Lidesome updates to scripts/web pages
2014-08-15 Tinku MannanUpdate config file paths to point to new location on...
2014-08-14 Tinku MannanIntegrate transport_dpi_demo with RM
2014-08-14 Tinku MannanMerge remote branch 'origin/dpi_demo'
2014-08-14 Tinku MannanMulti-proc changes for integration with latest NWAL
2014-08-13 Tinku MannanMerge branch 'multi-proc'
2014-08-12 Tinku MannanUpdates to transport_dpi_demo_setup to restart thttpd...
2014-08-11 Tinku MannanUpdates to transport_dpi_demo_setup.sh
2014-08-11 Tinku MannanUpdate net_test setup scripts to reflect new path to...
2014-08-11 Tinku MannanMakefile updates for install
2014-08-08 Tinku MannanAdding demo setup files
2014-08-08 Tinku MannanUpdate calls to netapi_netcpCfgCreateMacInterface with...
2014-08-08 Tinku MannanRenaming demo files to reflect transport, fix stats...
2014-08-08 Tinku MannanUpdates for stats collection across processes
2014-08-05 Tinku MannanAdding netapi dpi demo files
2014-08-05 Tinku MannanAdd support for etherType field for netapi_netcpCfgCrae...
2014-07-28 Tinku MannanAdditional fix for SDOCM00107974: Add support for hmac...
2014-07-25 Tinku MannanIntegrate net_test_router with RM. DEV.NETAPI.01.01.00.02
2014-07-24 Tinku MannanUpdate version to 01.01.00.02
2014-07-23 Tinku MannanSDOCM00112119,SDOCM00108231: Added option for stop_offl...
2014-07-19 Tinku MannanDOCM00112138: Resolve issue with NETAPI ipsecmgr delete...
2014-07-18 Tinku MannanRemove printf from pktio send functions.
2014-07-18 Tinku MannanResolve NETAPI library coverity warnings.
2014-06-18 Tinku Mannannet_test_loopback: only teardown DSP fastpath classifie...
2014-06-18 Tinku MannanFix delete and find pktio internal functions
2014-06-17 Tinku MannanTest application updates for Multi-process support...
2014-06-17 Tinku MannanMulti-proc support in NETAPI
2014-06-04 Tinku MannanUpate pktio.c to include csl_qm_queue.h DEV.NETAPI.01.01.00.01
2014-06-03 Tinku MannanFix compilation issues
2014-05-22 Tinku MannanUpdate release version
2014-05-22 Tinku MannanRelease spinlock in case of sock_send failure to RM...
2014-05-22 Tinku MannanSDOCM00107974: Add support for hmac-sha2-256 in netapi...
2014-05-14 Tinku MannanNETAPI ipsecmgr daemon changes to integrate with Resour...
2014-05-14 Tinku MannanNETAPI library and test changes to integrate with Resou...
2014-05-08 Tinku MannanSDOCM00107645: ipsecmgr sampe application needs to...
2014-05-06 Tinku MannanSDOCM00107645: ipsecmgr sampe application needs to...
2014-04-30 Tinku MannanNETAPI changes to support device specific libraries
2014-04-29 Tinku MannanNETAPI makefile updates to sync with yocto recipes
2014-04-24 Tinku MannanMerge remote-tracking branch 'origin/lamarr'
2014-04-22 Tinku MannanFix for SDOCM00107501:Compilation issues observed when... DEV.NETAPI.01.00.00.11
2014-04-22 Tinku MannanFix makefile_armv7 to build shared libraries
2014-04-21 Tinku MannanIntegration changes with latest NWAL
2014-03-27 Tinku Mannan Fix for SDOCM00106989: Additional fix for K2E settings
2014-03-24 Tinku MannanFix for SDOCM00107104: NETAPI changes to support new...
2014-03-18 Tinku MannanFix for SDOCM00106989: Need to update netapi ipsecmgr...
2014-02-18 Tinku MannanNETAPI changes for MCSDK3.1, cleanup DEV.NETAPI.01.01.00.00
2014-02-03 Tinku MannanChange back paFwActive flag to nwal_TRUE, fix of previo...
2014-01-24 Tinku MannanResize PA_ BUFFER2 configuration size for k2l/k2e
2014-01-24 Tinku MannanmFix install rule for ipsecmgr_daemon.out
2014-01-23 Tinku MannanMakefile udpates to build device specific test applications
2014-01-23 Tinku MannanNETAPI test application changes for MCSDK 3.1 which...
2014-01-23 Tinku MannanNETAPI library changes for MCSDK 3.1 which supports...
2013-11-14 David Lidesome minor changes to test code: DEV.NETAPI.01.00.00.10
2013-11-13 Tinku MannanUpdated version to 01.00.00.10
2013-11-13 Tinku MannanThis commit adds the following:
2013-11-12 Tinku MannanAdded back rule for netapi shared object compilation
2013-11-12 Tinku MannanGeneral cleanup to remove collection of debug stats
2013-11-08 Tinku MannanSDOCM00090624:Delete Classifer API will try and delete...
2013-11-05 Tinku MannanMultiple interface routing support updates.
2013-11-04 Tinku MannanAdded support for routeType configurtion for exception...
2013-10-24 Tinku MannanNETAPI updates to support enhanced route types.
2013-10-15 Tinku MannanIntegration with latest version of HPLIB
2013-09-20 Tinku MannanAdded IPV6 and bridge interface support DEV.NETAPI.01.00.00.09
2013-09-18 Tinku MannanFix for SDOCM00103887- resized TUNE_NETAPI_CONFIG_MAX_S...
2013-09-17 Tinku MannanAdded shared object library support, updated release...
2013-09-04 Tinku MannanMulti-proc support in NETAPI changes
2013-09-04 Tinku MannanFix for SDOCM00103116: netapi_init() error codes not...
2013-09-04 Tinku MannanFix for SDOCM00103205: scheduler cycle counts are not...
2013-09-04 Tinku MannanFix for SDOCM00103115: ARM user space transport: net...
2013-07-24 Tinku MannanSDOCM00102718: Offload support for AEX_XCBC DEV.NETAPI.01.00.00.08
2013-07-23 Tinku MannanChanging netapi_secGetChanCtxInfo API definition and...
2013-07-22 Tinku MannanThis commit adds the following:
2013-07-20 Tinku MannanMulti-proc changes
2013-07-20 Tinku MannanSupport for multiple interfaces
next