NOTICE OF RELOCATION
[keystone-rtos/pa-lld.git] / Settings.xdc.xdt
1 \r\r
2 %%{\r\r
3 /*!\r\r
4  *  This template implements the Settings.xdc\r\r
5  */  \r\r
6   /* Versioning */\r\r
7   var ver = this;\r\r
8   for each(i=0;i<ver.length;i++)\r\r
9   {\r\r
10       if(String(ver[i]).length < 2)\r\r
11       {\r\r
12         ver[i]="0"+ver[i];\r\r
13       }\r\r
14   }\r\r
15   \r\r
16   var packageVersion = "\""+ver[0]+"."+ver[1]+"."+ver[2]+"."+ver[3]+"\"";\r\r
17 \r\r
18 %%}\r\r
19 \r\r
20 module Settings\r\r
21 {\r\r
22     config string palldVersionString = `packageVersion`;\r\r
23     \r\r
24     /*! This variable is to control the device type selection.\r
25      * By default this variable is set to NULL.\r
26      * \r
27      * To use PA for the selected device, add the following lines to config\r
28      * file and set the deviceType correctly:\r
29      * \r
30      *      var Pa = xdc.useModule ('ti.drv.pa.Settings');\r
31      *      Pa.deviceType = "k2l";\r
32      * \r
33      */\r
34     metaonly config string deviceType = "";\r
35     \r\r
36 }\r\r
37 \r\r