NOTICE OF RELOCATION
[keystone-rtos/pa-lld.git] / changelog.txt
1 999.2.0.2
2 -PA model updated to 090824 version
3 -SA model initial integration
5 999.1.0.2
6 -forced lookup after finding an mpls header
7 -mpls stat incremented for mpls packet
8 -moved LUT1 clear to outside processing loop
9 -fixed IP type checking for mpls packets
10 -added reply routing for Pa_delHandle
11 -fixed firmware bug which missed counting of incoming packets under high load
12 -fixed firmware clear stats bug
14 1.0.0.2
15 -revised API to match RTSC standard
16 -classify1.p bug fixed on allocating entry 32 in the table
17 -paExample descriptors resized to 80 bytes
19 1.0.0.1
20 -PDSP soft reset value corrected
21 -paAlloc returns NULL for parentFxns
22 -fixed bug in naming of big endian library
24 1.0.0.0
25 -Initial version