NOTICE OF RELOCATION
[keystone-rtos/pa-lld.git] / setupenv.bat
1 @REM ******************************************************************************
2 @REM * FILE PURPOSE: Environment Setup for building PA LLD
3 @REM ******************************************************************************
4 @REM * FILE NAME: setupenv.bat
5 @REM *
6 @REM * DESCRIPTION: 
7 @REM *  Configures and sets up the Build Environment
8 @REM *
9 @REM * Copyright (C) 2011-2013, Texas Instruments, Inc.
10 @REM *****************************************************************************
12 @echo ---------------------------------------
13 @echo Configuring PA LLD Build Environment
14 @echo off
16 IF DEFINED PARTNO GOTO partno_defined
17 @REM Configure the Part Number
18 set PARTNO=keystone2
19 :partno_Defined
21 IF DEFINED PDK_INSTALL_PATH GOTO pdk_defined
22 set PDK_INSTALL_PATH=../../..
23 :pdk_defined
25 @REM ---------------------------------
26 @REM Enabling MINI PACKAGE to be Built
27 @REM ---------------------------------
28 set MINI_PACKAGE=OFF
29 @echo MINI PACKAGE is set to %MINI_PACKAGE%
31 @REM ---------------------------------
32 @REM Enabling debug flags
33 @REM ---------------------------------
34 set EXTDBGFLAGS=-mn -g
36 @REM This is the base location for the various tools. 
37 set XDCCGROOT=T:/c6xx/cgen7_4_02/c6000/cgtools
38 set C6X_GEN_INSTALL_PATH=T:\c6xx\cgen7_4_02\c6000\cgtools
40 @REM Specify the XDC Tool Path
41 set XDC_INSTALL_PATH=T:/gen/xdc/xdctools_3_22_04_46
42 set XDCPATH=../../..;%XDC_INSTALL_PATH%/packages
44 @REM Configure the XDCPATH
45 set XDCPATH=%XDCPATH%;%PDK_INSTALL_PATH%;%C6X_GEN_INSTALL_PATH%/include
47 @REM Eclipse Help Plugin (Not required by customers)
48 set XDC_ECLIPSE_PLUGIN_INSTALL_PATH=T:/gen/xdc/xdc_eclipse_plugin_gen/20091203
49 set XDC_FILTER_INSTALL_PATH=T:/gen/xdc/xdcFilter/20100428
50 set XDCPATH=%XDCPATH%;%XDC_ECLIPSE_PLUGIN_INSTALL_PATH%
51 set XDCPATH=%XDCPATH%;%XDC_FILTER_INSTALL_PATH%
53 @REM Configure the paths to ensure that the XDC is available.
54 set PATH=%XDC_INSTALL_PATH%;%XDC_INSTALL_PATH%\bin;T:\Doxygen\doxygen\1.5.1-p1\bin
56 @REM Third Party Tools: Install-Jammer (Not required by customers)
57 set PATH=%PATH%;T:\gen\InstallJammer\v1_2_05
59 set PATH=%PATH%;%XDCCGROOT%\bin;T:\gen\gnu\99-11-01\cygwin-b20\H-i586-cygwin32\bin
60 set PATH=%PATH%;T:\SDOApps\cg_xml\cg_xml_v2_30_00\bin
61 set PATH=%PATH%;T:\ti_pdsp_cgen\20111216
63 @REM Third Party Tools: HTML Help compiler.
64 set PATH=%PATH%;T:\Doxygen\HTML_Help_Workshop\10-01-2007
66 @REM Environment Variable which control STATIC Analysis of the code
67 set STATIC_ANALYZE_PATH=T:\gen\coverity\prevent-mingw-3.4.0
68 set PATH=%PATH%;%STATIC_ANALYZE_PATH%\bin
70 @REM Set the Title Window appropriately.
71 Title PA LLD Build Environment
73 @echo PA LLD Build Environment Configured 
74 @echo ---------------------------------------