1 @REM ******************************************************************************\r
2 @REM * FILE PURPOSE: Environment Setup for building PA LLD\r
3 @REM ******************************************************************************\r
4 @REM * FILE NAME: setupenv.bat\r
5 @REM *\r
6 @REM * DESCRIPTION: \r
7 @REM * Configures and sets up the Build Environment\r
8 @REM *\r
9 @REM * Copyright (C) 2011, Texas Instruments, Inc.\r
10 @REM *****************************************************************************\r
11 \r
12 @echo ---------------------------------------\r
13 @echo Configuring PA LLD Build Environment\r
14 @echo off\r
15 \r
16 IF DEFINED PARTNO GOTO partno_defined\r
17 @REM Configure the Part Number\r
18 set PARTNO=keystone2\r
19 :partno_Defined\r
20 \r
21 IF DEFINED PDK_INSTALL_PATH GOTO pdk_defined\r
22 set PDK_INSTALL_PATH=C:\ti\pdk_keystone2_1_00_00_01\packages\r
23 :pdk_defined\r
24 \r
25 @REM ---------------------------------\r
26 @REM Enabling MINI PACKAGE to be Built\r
27 @REM ---------------------------------\r
28 set MINI_PACKAGE=OFF\r
29 @echo MINI PACKAGE is set to %MINI_PACKAGE%\r
30 \r
31 @REM This is the base location for the various tools. \r
32 set XDCCGROOT=T:/c6xx/cgen7_3_02/c6000/cgtools\r
33 set C6X_GEN_INSTALL_PATH=T:\c6xx\cgen7_3_02\c6000\cgtools\r
34 \r
35 @REM Specify the XDC Tool Path\r
36 set XDC_INSTALL_PATH=T:/gen/xdc/xdctools_3_22_04_46\r
37 set XDCPATH=../../..;%XDC_INSTALL_PATH%/packages\r
38 \r
39 @REM Configure the XDCPATH\r
40 set XDCPATH=%XDCPATH%;%PDK_INSTALL_PATH%;%C6X_GEN_INSTALL_PATH%/include\r
41 \r
42 @REM Eclipse Help Plugin (Not required by customers)\r
43 set XDC_ECLIPSE_PLUGIN_INSTALL_PATH=T:/gen/xdc/xdc_eclipse_plugin_gen/20091203\r
44 set XDC_FILTER_INSTALL_PATH=T:/gen/xdc/xdcFilter/20100428\r
45 set XDCPATH=%XDCPATH%;%XDC_ECLIPSE_PLUGIN_INSTALL_PATH%\r
46 set XDCPATH=%XDCPATH%;%XDC_FILTER_INSTALL_PATH%\r
47 \r
48 @REM Configure the paths to ensure that the XDC is available.\r
49 set PATH=%XDC_INSTALL_PATH%;%XDC_INSTALL_PATH%\bin;T:\Doxygen\doxygen\1.5.1-p1\bin\r
50 \r
51 @REM Third Party Tools: Install-Jammer (Not required by customers)\r
52 set PATH=%PATH%;T:\gen\InstallJammer\v1_2_05\r
53 \r
54 set PATH=%PATH%;%XDCCGROOT%\bin;T:\gen\gnu\99-11-01\cygwin-b20\H-i586-cygwin32\bin\r
55 set PATH=%PATH%;T:\SDOApps\cg_xml\cg_xml_v2_30_00\bin\r
56 set PATH=%PATH%;T:\ti_pdsp_cgen\20091120\r
57 \r
58 @REM Third Party Tools: HTML Help compiler.\r
59 set PATH=%PATH%;T:\Doxygen\HTML_Help_Workshop\10-01-2007\r
60 \r
61 @REM Environment Variable which control STATIC Analysis of the code\r
62 set STATIC_ANALYZE_PATH=T:\gen\coverity\prevent-mingw-3.4.0\r
63 set PATH=%PATH%;%STATIC_ANALYZE_PATH%\bin\r
64 \r
65 @REM Set the Title Window appropriately.\r
66 Title PA LLD Build Environment\r
67 \r
68 @echo PA LLD Build Environment Configured \r
69 @echo ---------------------------------------\r
70 \r