]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/pa-lld.git/history - example
NOTICE OF RELOCATION
[keystone-rtos/pa-lld.git] / example /
2018-11-08 Aravind BatniMerge pull request #12 in PROCESSOR-SDK/pa-lld from...
2018-11-08 Aravind BatniPRSDK-4733: Revert "SysMin: update example test config...
2018-09-07 Aravind BatniMerge pull request #10 in PROCESSOR-SDK/pa-lld from...
2018-09-07 Sam NelsonSysMin: update example test config files to use ti...
2017-04-26 Aravind BatniMerge pull request #6 in PROCESSOR-SDK/pa-lld from... DEV.PA_LLD.03.00.02.04
2017-04-26 Aravind Batniupdated netcp 1.0 PA firmware to address improper next...
2016-03-23 Hongmei GouFix linker option for linux example and test binaries DEV.PA_LLD.03.00.01.08A
2016-02-08 Aravind Batniupdated firmware files to TI text file License
2016-02-06 Aravind Batnifixed K2L Emac Example for ARM RTOS
2016-02-05 Aravind Batnifixed compilation issues for K2E and C6678 Emac examples
2016-02-04 Aravind Batnifixed LUT2 FULL test issue for NSS_GEN2 and ver updates
2015-12-21 Aravind BatniFixed CCS project naming convention for K2E, K2L examples
2015-12-09 Hao Zhangpa: k2: fix the run-time exception issue DEV.PA_LLD.03.00.01.07
2015-11-24 Eric RueiMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2015-11-24 Eric RueiClean up example/test code and projects for K1 device...
2015-11-24 Hao Zhangpa: k2hk: fix ARM emac example build error
2015-10-22 Aravind Batnimerged k2 rtos branch to support keystone devices
2015-10-19 Aravind Batnisupport for keystone1 added
2015-10-19 Aravind BatniCCS project support for C6678 added
2015-10-15 Hao Zhangpa: keystone 2: add A15 lib and test/examples for Keyst...
2015-08-18 ArunSDOCM00118367 fix DEV.PA_LLD.03.00.01.05A
2015-07-31 ArunSDOCM00117941 fix
2015-07-22 Aravind Batniupdated PA CCS projects to support single cpsw_mgmt... DEV.PA_LLD.03.00.01.05
2015-07-17 Aravind BatniUser Mode application clean up for cpsw
2015-07-16 Aravind BatniUpdated Linux unitTest with new RM Server socket interface
2015-07-16 Aravind Batniremoved duplicate definitions in multicore_example.h
2015-07-16 Aravind BatniAligned pa examples to use common cpsw_mgmt.c
2015-06-15 Aravind Batnisupport SPI with link for Gen1 devices
2015-06-08 Aravind Batniadded protection for TxCmd boundary
2015-06-03 Aravind Batniincreased stack size for PA k2h, k2k multicore examples...
2015-05-15 Aravind Batnipatched multicore and emac examples for csl_serdes...
2015-05-04 Aravind Batnifixed emac Example compilation issue for ARM
2015-05-01 Aravind Batnifixed emac examples clean up issue
2015-04-30 Aravind Batniturn off debug message prints from RMServer
2015-04-30 Aravind Batnifix pa get buffer issue for v1, when there is no ACL...
2015-04-29 Aravind Batnifixed warnings in examples
2015-02-23 Aravind Batniupdated PA instance memory requirements for EMAC exampl...
2015-02-21 Aravind Batnimerge command1 detector fix from dev branch
2015-02-19 Aravind Batnimerged EOAM feature from development branch
2015-01-30 Eric RueiemacExample: enhance to support Tx/Rx timestamp
2014-11-26 Eric RueiemacExample/src/c66x/bios/cpsw_mgmt.c: move CPTS CSL... DEV.PA_LLD.03.00.01.01
2014-11-26 Eric Rueifw_osal.c: Remove duplicated function Osal_rmCsExit
2014-11-25 Eric RueiOSCL cleanup: removed duplicated function
2014-11-25 Eric RueiAdd CPTS timestamp test and remove PA timestamp test...
2014-11-25 Eric Rueiadd rm OSAL functions Osal_rmMtCsEnter() and Osal_rmMtC...
2014-10-28 Aravind BatniMerge branch 'development'
2014-10-03 Eric RueiImplement packet capture/port mirroring, ingress deaful...
2014-09-26 Eric Rueicpsw_mgmt.c: Init_SGMII_SERDES() K2E should use quarter... DEV.PA_LLD.03.00.01.00
2014-09-12 Eric RueiMerge remote-tracking branch 'origin/master' into devel...
2014-09-05 Eric RueiMerge remote-tracking branch 'origin/development'
2014-09-05 Eric RueiPA LLD 3.0.1.0 Unit tests of Ingress default route...
2014-08-25 Aravind Batnimerged split firmware changes from master
2014-08-25 Eric Rueibreak PDSP classify1 image into three images for L2...
2014-08-12 Aravind Batniremoved -x modes from c source
2014-08-12 Aravind Batnibrought up pkt cap/port mirror with restructuring of...
2014-07-30 Aravind Batnimerged changes from master
2014-07-30 Aravind Batnifixed the modes on source files to 644
2014-07-30 Aravind Batnisupport for packet capture/port mirror added
2014-07-18 Eric RueiPA LLD 3.0.0.10: merge latest changes from master
2014-07-18 Eric RueiTest/Example enhancements: print 'all tests have passed...
2014-06-14 Aravind Batnialigned host descriptors for PA to be cache size aligne... DEV.PA_LLD.03.00.00.09A
2014-06-02 Eric RueireassemLib.c(h):replace TRUE/FALSE with paEX_TRUE/paEX_...
2014-05-30 Eric RueiMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2014-05-30 Eric RueiPAUnittest/multicoreExample (pautest.h/multicore_exampl...
2014-05-30 Aravind BatniMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2014-05-30 Aravind Batnienhanced emac example to verify multiple emac ports
2014-05-26 Eric RueiMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2014-05-09 Aravind Batnifixed the QM Acc OSAL call errors
2014-05-08 Aravind Batniupdated PA lld for new QMSS osal functions
2014-04-29 Eric RueiMerged all changes from Lamarr branch
2014-04-21 Eric Rueiadd NSS layout support and enhnace example and unit...
2014-03-17 Aravind Batnifixed case for multicore examples
2014-02-28 Eric Rueiadd bootMode mask 0x7
2014-02-28 Eric RueiEMAC example: add compiler option PASS_TEST_TX_CMD
2014-02-17 Eric Rueiadd CPSW Serdes loopback support
2014-02-07 Eric Rueiremove pktid, use pdsp packet counter as the IPv4 and...
2014-01-30 Eric RueiChange Serdes clock rate from quarter to half at Edison...
2014-01-30 Eric RueiChange Serdes clock rate from quarter to half at Edison...
2014-01-16 Eric RueiUpdate per CPSW-PKTDMA interface change;fix pa_create...
2014-01-10 Eric Rueifix K2E/K2L Linux makefiles
2014-01-07 Eric Rueiupdate for cinfigurable output EMAC port
2013-12-25 Eric Rueireplcae compiler switch PASS_GEN2 with NSS_GEN2, add...
2013-12-19 Eric RueiAdd SGMII SERDES support for Lamarr/Edison, merge the...
2013-12-16 Eric Rueicleanup per example tests
2013-12-10 Eric Rueifix typo at cpsw_mgmt.c
2013-12-10 Eric Rueifix EMAC and Multicore examples; update release notes
2013-12-09 Eric Rueicleanup cpsw_mgmt.c at PA examples
2013-12-07 Eric Rueiclean up per EVM tests
2013-12-05 Eric Rueiadd k2e/k2l Linux makefile
2013-11-26 Eric RueiMerged new features from PA LLD 2.0.1.4 and provide...
2013-11-13 Eric RueiUpdate to cover both PASS1 and PASS2 builds
2013-11-13 Eric RueiUpdate to cover both PASS1 and PASS2 builds
2013-11-13 Eric RueiMerge branch 'master' of gtgit01.gt.design.ti.com:git... DEV.PALLD.02.00.01.04
2013-11-13 Eric Rueiremove SIMULATOR_SUPPORT build dependency
2013-11-13 Eric RueiInterface-based routing support and User-defined statis...
2013-10-25 Eric RueiFix macro SYS_ROUND_UP() and add CPSW stream switch...
2013-09-27 Eric Rueiadd the bootcfg related include files back
2013-09-25 Eric RueiMerge MCSDK 3.0 enhancements and cleanup EMAC/Multicore...
2013-09-10 Aravind Batnifixed makefile issues for static lib linkage
2013-08-30 Eric Rueiupdate example/test directory structure prior to keysto...
next